(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Container Handle FA-1811N

Stainless Steel Container Handle FA-1811N
  • Volume Discount

•Application: Light and small truck, Small container
•Full Length (mm): 242
•Overall width (mm): 36
•Full Height (mm): 105
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

FA-1811N

 
Part Number
FA-1811N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Light and small truck, Small container Types Handle body Material Stainless Steel Plate
Finish Mirror Surface Buff Polishing Selfishly Left/Right Combination Type Full Length(mm) 242
Overall width(mm) 36 Full height(mm) 105 Product Code 60766
Note Handle and pipe are not assembled. Pipe is sold separately.

Please check the type/dimensions/specifications of the part FA-1811N in the Stainless Steel Container Handle FA-1811N series.

Additional Products in this Category

Tech Support