(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Hatch Lock A-1288

Stainless Steel Hatch Lock A-1288
  • Volume Discount

•Application: Ship, Vibration equipment, Environment equipment
•Accessory: Dedicated clasp
•Type: Main Body
•Material: Stainless Steel Casting
•Finish: Buffing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1288-2-1
A-1288-2-2
A-1288-3-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Specification 1 O.D.
(mm)
Product Code
1 Piece(s)Available

12 Days or more

With key6401272
1 Piece(s)Available

14 Days or more

No Key6401273
1 Piece(s)Available

18 Days or more

No Key4001274

Loading...

  1. 1

Basic Information

Application Ship, Vibration equipment, Environment equipment Types Main Body Material Stainless Steel Casting
Finish Buffing Accessory Dedicated clasp

Additional Products in this Category

Tech Support