(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Container Handle FA-810

Container Handle FA-810
  • Volume Discount

•Application: For container truck, refrigerating freezer, and refrigerator truck doors
•Type: Handle body
•Material: Cast Iron (FCD400)
•Finish: Zinc Plating Chromate Treatment
•Selfishly: Left/Right Combination Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-810-1
FA-810-2
FA-810-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Specification 1 Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

12 Days or more

Applicable pipe diameter: φ27.2 (t=3)3901335460078
1 Piece(s)Available

8 Days or more

Applicable pipe diameter: φ27.2 (t=3)299925160079
1 Piece(s)Available

8 Days or more

Applicable pipe diameter: φ21.7 (t=3)24510537.560080

Loading...

  1. 1

Basic Information

Application For container truck, refrigerating freezer, and refrigerator truck doors Types Handle body Material Cast Iron (FCD400)
Finish Zinc Plating Chromate Treatment Selfishly Left/Right Combination Type Note Handle and rod are not assembled. Pipe is sold separately.

Additional Products in this Category

Tech Support