(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel L-Shaped Handle A-1394-H

Stainless Steel L-Shaped Handle A-1394-H
  • Volume Discount

•Application: As inner handle
•Type: Handle body
•Material: Stainless Steel Casting
•Finish: Hairline finish
•Selfishly: Left/Right Combination Type

PDF

Part Number

Configured Part Number is shown.

A-1394-1H

 
Part Number
A-1394-1H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application As inner handle Types Handle body Material Stainless Steel Casting
Finish Hairline finish Selfishly Left/Right Combination Type Specification 1 □W Dimension: 12
Product Code 03687 Note The square shaft is not included.

Please check the type/dimensions/specifications of the part A-1394-1H in the Stainless Steel L-Shaped Handle A-1394-H series.

Additional Products in this Category

Tech Support