(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Airtight Safety Handle FA-1605

Stainless Steel Airtight Safety Handle FA-1605
  • Volume Discount

•Application: For medium door of a prefabricated refrigerator freezer, drug warehouse, ship, etc.
•Material: Cold rolled stainless steel plate
•Finish: Buffing

PDF

Part Number

Configured Part Number is shown.

FA-1605

 
Part Number
FA-1605
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application For medium door of a prefabricated refrigerator freezer, drug warehouse, ship, etc. Types Handle body Material Cold rolled stainless steel plate
Finish Buffing Product Code 60249

Please check the type/dimensions/specifications of the part FA-1605 in the Stainless Steel Airtight Safety Handle FA-1605 series.

Additional Products in this Category

Tech Support