(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: For small door of a special purpose truck/refrigerating freezer, etc.
•Accessory: Strike Plate
•Full Length (mm): 160
•Overall width (mm): 20
•Full Height (mm): 72
Part Number
Configured Part Number is shown.
FA-1726
Application | For small door of a special purpose truck/refrigerating freezer, etc. | Types | Handle body | Material | Stainless Steel Plate (304 Stainless Steel) |
---|---|---|---|---|---|
Finish | Mirror Surface Buff Polishing | Selfishly | Left/Right Combination Type | Accessory | Strike Plate |
Full Length(mm) | 160 | Overall width(mm) | 20 | Full height(mm) | 72 |
Product Code | 60138 |
Please check the type/dimensions/specifications of the part FA-1726 in the Stainless Steel Corner Handle FA-1726 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy