(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Safety Corner Handle (with Escape Equipment) FA-1619

Stainless Steel Safety Corner Handle (with Escape Equipment) FA-1619
  • Volume Discount

•Application: For medium/lightweight large door of heating equipment/medical equipment/test equipment, etc.
•Accessory: Strike Plate
•Full Length (mm): 240
•Overall width (mm): 25
•Full Height (mm): 53

PDF

Part Number

Configured Part Number is shown.

FA-1619

 
Part Number
FA-1619
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Application For medium/lightweight large door of heating equipment/medical equipment/test equipment, etc. Types Handle body Material Stainless Steel Plate (304 Stainless Steel)
Finish Hairline finish Selfishly Left/Right Combination Type Accessory Strike Plate
Full Length(mm) 240 Overall width(mm) 25 Full height(mm) 53
Product Code 60215

Please check the type/dimensions/specifications of the part FA-1619 in the Stainless Steel Safety Corner Handle (with Escape Equipment) FA-1619 series.

Additional Products in this Category

Tech Support