(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Stainless Steel, Strike Plate for Small-Sized Handle FA-1727S

Stainless Steel, Strike Plate for Small-Sized Handle FA-1727S
  • Volume Discount

•Application: For small door of a small refrigerator freezer, kitchen equipment, and medical equipment
•Full Length (mm): 40
•Overall width (mm): 53
•Type: Strike Plate(FA-1727・8・9 use)
•Material: Stainless Steel Casting

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-1727S-1
FA-1727S-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

-4660305
1 Piece(s)Available

8 Days or more

1025.560306

Loading...

  1. 1

Basic Information

Application For small door of a small refrigerator freezer, kitchen equipment, and medical equipment Types Strike Plate(FA-1727・8・9 use) Material Stainless Steel Casting
Finish Electrolytic Polishing Full Length(mm) 40 Overall width(mm) 53

Additional Products in this Category

Tech Support