(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Stainless Steel Flush Lift Handle A-1204-3

Stainless Steel Flush Lift Handle A-1204-3
  • Volume Discount

•Application: Switchboard, Control panel, Large sealing door
•Plate Thickness (mm): Up to 3
•Full Length (mm): 78
•Overall width (mm): 35
•Full Height (mm): 58

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1204-3-1
A-1204-3-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Accessory Product Code
1 Piece(s)Available

12 Days or more

0050Dedicated clasp, Mounting plate, Screw set, 2 keys01563
1 Piece(s)Available

8 Days or more

No KeyDedicated clasp, Mounting plate, Screw set01564

Loading...

  1. 1

Basic Information

Application Switchboard, Control panel, Large sealing door Types Handle body Material Stainless Steel Casting
Finish Hairline finish Selfishly Left/Right Combination Type Plate Thickness(mm) Up to 3
Full Length(mm) 78 Overall width(mm) 35 Full height(mm) 58

Additional Products in this Category

Tech Support