(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Takigen
•Application: Registers, Computers, Power Supplies
•Accessory: Two keys
•Note: Switch No.: 1G
•Key Rotation Range: 90° (Clockwise Rotation)
•Key Rotation Start Position: Position E
Days to Ship: | 12 Days or more |
---|
Takigen
•Application: Various Types of Computers, ECRs, Alarm Devices, Inventory Management Equipment
•Body Material: Free-Cutting Brass Bar (C3604BD)
•Main Body Surface Finish: Chrome Plating (MBCr)
•Key Material: Brass Plate (C3713P)
•Key Surface Finish: Nickel Plating (MBNi)
Days to Ship: | 12 Days or more |
---|
Takigen
•Application: Various Types of Computers, Power Supplies
•Accessory: Two keys
•Body Material: Free-Cutting Brass Bar (C3604BD)
•Main Body Surface Finish: Nickel Plating (MBNi)
•Key Material: Brass Plate (C2801P)
Days to Ship: | 8 Days or more |
---|
Push Button Switch for Panel Lock S-412
Takigen
•Application: Alarm Buzzers, On/Off of Illumination, etc.
Days to Ship: | 12 Days or more |
---|
Push-Button Switch for Panel Lock, S-417
Takigen
•Application: Alarm Buzzers, On/Off of Illumination, etc.
Days to Ship: | 12 Days or more |
---|
Small Key Switch, Small Operator Key Switch S-25
Takigen
•Application: Computer Peripherals, Alarm Devices
•Body Material: Free-Cutting Brass Bar (C3604BD)
•Main Body Surface Finish: Chrome Plating (MBCr)
•Key Material: Brass Plate (C3713P)
•Key Surface Finish: Nickel Plating (MBNi)
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
---|---|---|---|---|---|---|
Product Series | ||||||
CAD |
|
|
|
| ||
Days to Ship | 12 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy