(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MHRH230 2-Flute Long Neck End Mill for High-Hardness
NS TOOL
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
WXL-Coated 2-Flute Long Neck Short Type (Deep Ribbed Type) WXL-LN-EDS
OSG
[Features]
· WXL coating with excellent lubrication and wear resistance.
Can be used with a wide range of work materials and cutting applications. Multiple variations available.
Days to Ship: | 8 Days or more |
---|
C-CES2000 UT Coat, 2-Flute Square
UNION TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiCN
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
C-CES4000 UT Coat, 4-Flute Square
UNION TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiCN
•Number Of Flutes (sheet): 4
Days to Ship: | 8 Days or more |
---|
AZS 3-Flute Long-Neck Square Head for Processing Aluminum
UNION TOOL
•Model: Long Neck Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 3
Days to Ship: | 8 Days or more |
---|
DCES DIA Coated, for Graphite Processing, 4-Flute Square
UNION TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: Diamond Coat
•Number Of Flutes (sheet): 4
Days to Ship: | 8 Days or more |
---|
SED2LA Long Square End Mill, 2-Flute, OK Coated
OKAZAKI
A long type which allows for deep engraving.
Days to Ship: | 12 Days or more |
---|
TSC Series Carbide Long Neck Square End Mill, 2-Flute/Long Neck Model
MISUMI
Classic 2-blade long neck is available in extensive sizes and low price
Days to Ship: | 8 Days or more |
---|
Carbide Long Neck Square End Mill for Aluminum Machining, 2-Flute/Long Neck Model
MISUMI
DLC coated long neck square with both sharpness and durability
Days to Ship: | 8 Days or more |
---|
XAL Coated Carbide Long Neck Square End Mill, 4-Flute/Long Neck Model
MISUMI
Introducing the 4-flute long neck at the low price of the XAL series (C-Value)
Days to Ship: | 8 Days or more |
---|
Long Neck for Copper Work, 2-Flute CURIB
Nachi-Fujikoshi
Ideal for fine processing of copper electrodes. Also suitable for aluminum. Available in various sizes and can be used for all kinds of machining.
Days to Ship: | Same day or more |
---|
Show Stock Products
CPS for Resin Processing, 2-Flute Square
UNION TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
CPR for Resin Processing, 2-Flute Long Neck Square
UNION TOOL
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Shank Taper Angle Bta (°): 11°
Days to Ship: | 8 Days or more |
---|
DCES DIA Coated, for Graphite Processing, 2-Flute Square
UNION TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: Diamond Coat
•Number Of Flutes (sheet): 4
Days to Ship: | 9 Days or more |
---|
MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing)
NS TOOL
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 4
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Long Neck Square End Mill, 4-Flute/Long Neck Model
MISUMI
Classic 4-blade long neck is available in extensive sizes and low price
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Long Neck Square End Mill, 3-Flute, 45° Spiral/Long Neck Model
MISUMI
A long neck type of multi-functional square that allows high feeding and has excellent durability
Days to Ship: | 8 Days or more |
---|
CrN Coated Carbide Square End Mill for Copper Electrode Machining, 2-Flute/Long Neck Model
MISUMI
A ribbing type with the cutting edge that's suitable for copper machining
Days to Ship: | 8 Days or more |
---|
Carbide Long Neck Square End Mill for Resin Machining, 2-Flute/Stub, Long Neck Model
MISUMI
End mill for resin that's capable of deep engraving
Days to Ship: | 8 Days or more |
---|
XAL Coated Carbide Long Neck Square End Mill, 2-Flute/Long Neck Model
MISUMI
The long-awaited long-neck type joins the popular XAL Series (C-Value)
Days to Ship: | 8 Days or more |
---|
VAC Series Carbide 2-Flute Long Neck Square End Mill
MISUMI
[Features]
·Demonstrates high performance in processing general steel, SUS304, and heat-treated steel (up to 50 HRC)
·Effective for deep cutting due to long neck type
·Ultra-fine particle cemented carbide base material and coating with excellent adhesion and heat resistance are adopted
·Can process heat-treated steel up to 50HRC
·Optimal for machining in low to medium rotation range due to the general-purpose 30° helix angle
·Coating with excellent lubricity provides stable abrasion resistance and improves shape accuracy of workpiece (VAC coating has weak electrical conductivity. Please be careful when using an electrical tool setter.)
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Days to Ship: | 8 Days or more |
---|
GS MILL Long Neck, 2-Flute GSN2
Nachi-Fujikoshi
Ideal for fine machining of molds. Available in various sizes and can be used for all kinds of machining.
Days to Ship: | 8 Days or more |
---|
GS MILL Long Neck, 4-Flute GSN4
Nachi-Fujikoshi
Ideal for fine machining of molds. Available in various sizes and can be used for all kinds of machining.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Short Type DLC-LN-EDS
OSG
Short-blade, long-neck type end mill with ultra-smooth DLC coating. Demonstrates its abilities when used with rolled aluminum alloys, etc., where welding is a problem.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Short Type FX-LN-EDS-6
OSG
End mill long neck type for high-speed machining that fully draws out the performance of high-speed/high-precision machining centers.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Short Type (Deep Rib Type) WX-LN-EDS
OSG
Ideal for rib groove machining or machining detailed components when there is a problem with interference, etc. Select the effective length according to the processing.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Short Type for Copper / Aluminum Alloy / Plastic CRN-LN-EDS
OSG
Short blade with long neck shape and high rigidity that enables high efficiency, high precision machining even with large blade exposure. Ideal for high-speed / high-precision machining of copper electrodes.
Days to Ship: | 8 Days or more |
---|
4-Flute, Long Neck, Short Type for Graphite DG-LN-EMS
OSG
End mill with diamond coating dedicated for graphite.
Days to Ship: | 8 Days or more |
---|
4-Flute, Long Neck, Short Type FX-LN-EMS-6
OSG
End mill long neck type for high-speed machining that fully draws out the performance of high-speed/high-precision machining centers.
Days to Ship: | 8 Days or more |
---|
WXL-Coated 4-Flute Long Neck Short Type (Deep Ribbed Type) WXL-LN-EMS
OSG
[Features]
· WXL coating with excellent lubrication and wear resistance.
Can be used with a wide range of work materials and cutting applications. Multiple variations available.
Days to Ship: | 8 Days or more |
---|
4-Flute, Long Neck, Short Type (Deep Rib Type) WX-LN-EMS
OSG
A long-neck 4-flute end mill that supports processing in narrow and deep spaces. Bottom blade is of a specification that increases the strength of the corner portions.
Days to Ship: | 8 Days or more |
---|
HLS, HM Coated 2-Flute Long Neck Square
UNION TOOL
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
HMS, HM Coated 3-6 Flute Square
UNION TOOL
•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Shank Taper Angle Bta (°): 16°
Days to Ship: | 8 Days or more |
---|
HLS4000, HM Coated 4-Flute Long Neck Square
UNION TOOL
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Number Of Flutes (sheet): 4
Days to Ship: | 8 Days or more |
---|
C-CES2000S UT Coat, 2-Flute Square (Sharp Corner)
UNION TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: TiCN
•Number Of Flutes (sheet): 2
Days to Ship: | 9 Days or more |
---|
C-CER UT Coat, 2-Flute Deep Ribbing Square
UNION TOOL
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiCN
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
C-CES4000S UT Coat, 4-Flute Square (Sharp Corner)
UNION TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: TiCN
•Number Of Flutes (sheet): 4
Days to Ship: | 9 Days or more |
---|
CAS 2-Flute Square Head for Processing Aluminum
UNION TOOL
•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
CGE 4-Flute Square for Graphite Processing
UNION TOOL
•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: Sharp Corner
•Coating: Non-Coated
•Number Of Flutes (sheet): 4
Days to Ship: | 8 Days or more |
---|
CPRL for Resin Processing, 2-Flute Long Neck, Long Shank Square
UNION TOOL
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Shank Taper Angle Bta (°): 11°
Days to Ship: | 8 Days or more |
---|
CRN-ES2000 for Copper Electrode Processing, 2-Flute, Square
UNION TOOL
•Model: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Flute Shape: Sharp Corner
•Coating: CrN
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
CRN-ES4000 for Copper Electrode Processing, 4-Flute, Square
UNION TOOL
•Model: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Flute Shape: Sharp Corner
•Coating: CrN
•Number Of Flutes (sheet): 4
Days to Ship: | 9 Days or more |
---|
NHR-2 Long Neck End Mill (for Deep Ribs)
NS TOOL
•Model: Long Neck Square
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•(γ) Neck Angle (°): 12
Days to Ship: | 8 Days or more |
---|
MHRH430 4-Flute Long Neck End Mill for High-Hardness
NS TOOL
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Number Of Flutes (sheet): 4
Days to Ship: | 8 Days or more |
---|
RSE230 End Mill for Resin Clear Cut
NS TOOL
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Flute Diameter (D)(φ) |
Work Material |
Flute Length (ℓ)(mm) |
Number of Flutes(sheet) |
Model |
Coating |
Link Diameter (d)(mm) |
Overall Length (L)(mm) |
Length Under Neck (ℓ1)(mm) |
Processing Applications |
Flute Shape |
Helix Angle (θ) |
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
Brand | NS TOOL | OSG | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | OKAZAKI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | UNION TOOL | UNION TOOL | UNION TOOL | NS TOOL | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | NS TOOL | NS TOOL | NS TOOL |
Product Series | WXL-Coated 2-Flute Long Neck Short Type (Deep Ribbed Type) WXL-LN-EDS | TSC Series Carbide Long Neck Square End Mill, 2-Flute/Long Neck Model | Carbide Long Neck Square End Mill for Aluminum Machining, 2-Flute/Long Neck Model | XAL Coated Carbide Long Neck Square End Mill, 4-Flute/Long Neck Model | MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing) | TSC Series Carbide Long Neck Square End Mill, 4-Flute/Long Neck Model | TSC Series Carbide Long Neck Square End Mill, 3-Flute, 45° Spiral/Long Neck Model | CrN Coated Carbide Square End Mill for Copper Electrode Machining, 2-Flute/Long Neck Model | Carbide Long Neck Square End Mill for Resin Machining, 2-Flute/Stub, Long Neck Model | XAL Coated Carbide Long Neck Square End Mill, 2-Flute/Long Neck Model | 2-Flute, Long Neck, Short Type for Copper / Aluminum Alloy / Plastic CRN-LN-EDS | WXL-Coated 4-Flute Long Neck Short Type (Deep Ribbed Type) WXL-LN-EMS | CPRL for Resin Processing, 2-Flute Long Neck, Long Shank Square | ||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||||
Flute Diameter (D)(φ) | 0.1 ~ 3 | 0.2 ~ 5 | 0.1 ~ 20 | 1 ~ 20 | 1 ~ 12 | 3 ~ 10 | 3 ~ 20 | 0.1 ~ 6 | 0.5 ~ 6 | 1 ~ 6 | 0.3 ~ 6 | 0.3 ~ 12 | 0.5 ~ 6 | 0.2 ~ 6 | 1 ~ 10 | 1 ~ 6 | 1 ~ 6 | 0.5 ~ 3 | 0.3 ~ 6 | 0.1 ~ 6 | 0.2 ~ 12 | 0.2 ~ 6 | 1 ~ 10 | 0.5 ~ 6 | 0.5 ~ 2.5 | 0.1 ~ 6 | 0.5 ~ 12 | 1 ~ 6 | 1 ~ 6 | 1 ~ 3 | 1 ~ 10 | 0.1 ~ 6 | 1 ~ 12 | 1 ~ 6 | 0.2 ~ 12 | 0.2 ~ 6 | 1 ~ 12 | 0.5 ~ 12 | 2 ~ 20 | 0.5 ~ 4 | 0.2 ~ 12 | 3 ~ 12 | 0.5 ~ 5 | 1 ~ 6 | 0.1 ~ 6 |
Work Material | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[◎] / Aluminum[○] / Titanium[◎] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel – HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎] | Aluminum[◎] / Copper[○] / Resin[○] | Aluminum[○] / Copper[○] / Graphite[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | Aluminum[◎] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | Aluminum[◎] / Copper[◎] | Aluminum[○] / Copper[◎] / Resin[◎] | Aluminum[○] / Copper[◎] / Resin[◎] | Aluminum[○] / Copper[○] / Graphite[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | Aluminum[○] / Copper[◎] / Resin[○] | Aluminum[○] / Copper[○] / Graphite[○] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | Aluminum[◎] / Copper[○] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | Aluminum[○] / Copper[◎] / Resin[◎] | Aluminum[○] / Graphite[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel – HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[○] | Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / High-Hardness Steel – HRC65[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[○] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎] | Aluminum[◎] / Copper[○] | Aluminum[○] / Copper[○] / Graphite[◎] / Resin[○] | Aluminum[○] / Copper[◎] / Resin[◎] | Aluminum[○] / Copper[◎] / Resin[○] | Aluminum[○] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[◎] / Aluminum[○] / Titanium[◎] / Copper[○] / Resin[○] | Aluminum[◎] / Copper[◎] / Resin[◎] |
Flute Length (ℓ)(mm) | 0.08 ~ 4.5 | 0.3 ~ 7.5 | 0.15 ~ 48 | 2.5 ~ 50 | 2 ~ 24 | 9 ~ 30 | 15 ~ 80 | 0.2 ~ 10 | 1 ~ 12 | 1.5 ~ 9 | 0.4 ~ 9 | 0.9 ~ 36 | 1 ~ 12 | 0.6 ~ 18 | 1.5 ~ 15 | 1.5 ~ 10 | 1.5 ~ 13 | 0.7 ~ 4.5 | 0.6 ~ 15 | 0.2 ~ 9 | 0.3 ~ 20 | 0.3 ~ 9 | 1.5 ~ 15 | 0.7 ~ 9 | 0.7 ~ 3.7 | 0.15 ~ 9 | 0.7 ~ 18 | 2 ~ 12 | 1.5 ~ 9 | 1.5 ~ 4.5 | 1.5 ~ 15 | 0.1 ~ 9 | 2.5 ~ 56 | 1 ~ 6 | 0.3 ~ 36 | 0.3 ~ 9 | 2.5 ~ 26 | 0.75 ~ 30 | 15 ~ 70 | 1 ~ 8 | 0.6 ~ 40 | 9 ~ 36 | 0.7 ~ 7.5 | 0.8 ~ 9 | 0.3 ~ 50 |
Number of Flutes(sheet) | 2 | 2 | 2 | 4 | 3 | 4 | 2 | 2 | 2 | 4 | 2 | 2 | 2 | 4 | 4 | 4 | 3 | 2 | 2 | 2 | 2 | 2 | 4 | 2 | 2 | 2 | 2 | 4 | 4 | 4 | 4 | 2 | 3 ~ 6 | 4 | 2 | 2 | 4 | 2 | 4 | 2 | 2 | 4 | 2 | 4 | 2 |
Model | Long Neck Square | Long Neck Square | Square | Square | Long Neck Square | Square | Long Neck Square | Long Neck Square | Long Neck Square | Long Neck Square | Long Neck Square | Square | Long Neck Square | Square | Long Neck Square | Long Neck Square | Long Neck Square | Square | Long Neck Square | Long Neck Square | Long Neck Square | Long Neck Square | Long Neck Square | Long Neck Square | Long Neck Square | Long Neck Square | Long Neck Square | Long Neck Square | Long Neck Square | Long Neck Square | Long Neck Square | Long Neck Square | Square | Long Neck Square | Square | Long Neck Square | Square | Square | Square | Long Neck Square | Square | Square | Long Neck Square | Long Neck Square | Long Neck Square |
Coating | For High Hardness (Silicone-Based) | For General Steel (AlCrN etc.) | TiCN | TiCN | Non-Coated | Diamond Coat | TiAlN | For High Hardness (Silicone-Based) | DLC | For General Steel (AlCrN etc.) | CrN | Non-Coated | Non-Coated | Diamond Coat | TiAlN | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | CrN | Non-Coated | For General Steel (AlCrN etc.) | - | TiAlN | TiAlN | DLC | TiAlN | TiAlN | CrN | DG | TiAlN | For General Steel (AlCrN etc.) | TiAlN | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | TiCN | TiCN | TiCN | Non-Coated | Non-Coated | Non-Coated | CrN | CrN | Non-Coated | For High Hardness (Silicone-Based) | Non-Coated |
Link Diameter (d)(mm) | 4 ~ 6 | 4 ~ 6 | 3 ~ 20 | 4 ~ 20 | 4 ~ 12 | 6 ~ 10 | 6 ~ 20 | 4 ~ 6 | 4 ~ 6 | 4 ~ 6 | 4 ~ 6 | 3 ~ 12 | 3 ~ 6 | 4 ~ 6 | 4 ~ 10 | 4 ~ 6 | 4 ~ 6 | 4 ~ 6 | 3 ~ 6 | 4 ~ 6 | 4 ~ 12 | 4 ~ 6 | 4 ~ 10 | 6 | 6 | 4 ~ 6 | 6 ~ 12 | 4 ~ 6 | 6 | 4 ~ 6 | 4 ~ 10 | 4 ~ 6 | 4 ~ 12 | 4 ~ 6 | 4 ~ 12 | 4 ~ 6 | 4 ~ 12 | 4 ~ 12 | 3 ~ 20 | 4 ~ 6 | 4 ~ 12 | 6 ~ 12 | 3 ~ 6 | 4 ~ 6 | 3 ~ 6 |
Overall Length (L)(mm) | 45 ~ 100 | 45 ~ 120 | 38 ~ 110 | 45 ~ 110 | 60 ~ 110 | 50 ~ 90 | 70 ~ 150 | 40 ~ 100 | 40 ~ 110 | 50 ~ 100 | 45 ~ 120 | 45 ~ 100 | 38 ~ 120 | 45 ~ 60 | 50 ~ 150 | 40 ~ 100 | 50 ~ 100 | 50 ~ 100 | 50 ~ 80 | 50 ~ 100 | 40 ~ 110 | 45 ~ 120 | 50 ~ 150 | 60 ~ 90 | 60 | 45 ~ 120 | 60 ~ 140 | 50 ~ 100 | 60 ~ 90 | 45 ~ 80 | 45 ~ 150 | 45 ~ 120 | 45 ~ 120 | 50 ~ 110 | 45 ~ 90 | 45 ~ 120 | 45 ~ 75 | 45 ~ 90 | 60 ~ 200 | 80 ~ 100 | 40 ~ 100 | 50 ~ 100 | 35 ~ 90 | 50 ~ 110 | 45 ~ 130 |
Length Under Neck (ℓ1)(mm) | 0.3 ~ 50 | 0.5 ~ 60 | - | - | 3 ~ 50 | - | - | 0.3 ~ 60 | 4 ~ 40 | 4 ~ 50 | 1 ~ 60 | - | 2 ~ 63 | - | 4 ~ 80 | 4 ~ 50 | 4 ~ 60 | 2 ~ 40 | 2.5 ~ 52 | 0.3 ~ 60 | 0.5 ~ 50 | 0.5 ~ 60 | 4 ~ 80 | 2.5 ~ 30 | 2.5 ~ 12.5 | 0.3 ~ 60 | 2.5 ~ 60 | 5 ~ 60 | 5 ~ 30 | 4 ~ 30 | 4 ~ 80 | 0.3 ~ 60 | - | 4 ~ 50 | - | 0.5 ~ 60 | - | - | - | 4 ~ 40 | - | - | 2 ~ 40 | 4 ~ 50 | 0.8 ~ 80 |
Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove | Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting |
Flute Shape | With Lead | With Lead | With Lead | With Lead | With Lead | Sharp Corner | Sharp Corner | Sharp Corner / With Lead | Sharp Corner | Sharp Corner / With Lead | Sharp Corner | With Lead | Sharp Corner / With Lead | Sharp Corner | With Lead | Sharp Corner / With Lead | With Lead | Sharp Corner | Sharp Corner | Sharp Corner / With Lead | - | Sharp Corner | Sharp Corner | With Lead | Sharp Corner / With Lead | Sharp Corner / With Lead | With Lead | With Lead | Sharp Corner / With Lead | With Lead | With Lead | With Lead | With Lead | With Lead | Sharp Corner | With Lead | Sharp Corner | With Lead | Sharp Corner | Sharp Corner / With Lead | Sharp Corner | Sharp Corner | With Lead | With Lead | Sharp Corner |
Helix Angle (θ) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) / Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Weak Helix (15 to 25°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) / Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | - | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Standard Helix (30 to 40°) / Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy