(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CRN-ES4000 for Copper Electrode Processing, 4-Flute, Square

CRN-ES4000 for Copper Electrode Processing, 4-Flute, Square
  • Volume Discount

•Model: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Flute Shape: Sharp Corner
•Coating: CrN
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CRN-ES4030-0900
CRN-ES4030-1200
CRN-ES4040-1200
CRN-ES4040-1600
CRN-ES4050-1500
CRN-ES4060-1800
CRN-ES4060-2400
CRN-ES4080-2400
CRN-ES4100-3000
CRN-ES4120-3600
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Blade diameter tolerance
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

10 Days or more

396500~-0.0211°
1 Piece(s)Available

9 Days or more

3126550~-0.0211°
1 Piece(s)Available

10 Days or more

4126500~-0.0211°
1 Piece(s)Available

9 Days or more

4166550~-0.0211°
1 Piece(s)Available

9 Days or more

5156550~-0.0211°
1 Piece(s)Available

10 Days or more

6186600~-0.02-
1 Piece(s)Available

9 Days or more

6246650~-0.02-
1 Piece(s)Available

9 Days or more

8248800~-0.03-
1 Piece(s)Available

9 Days or more

1030101000~-0.03-
1 Piece(s)Available

9 Days or more

1236121000~-0.03-

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating CrN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Weak torsion (15 to 25°)

Additional Products in this Category

Tech Support