(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Flute, Long Neck, Short Type for Graphite DG-LN-EMS

4-Flute, Long Neck, Short Type for Graphite DG-LN-EMS
  • Volume Discount

End mill with diamond coating dedicated for graphite.

PDF

Part Number

Configured Part Number is shown.

Part Number
DG-LN-EMS-1X5
DG-LN-EMS-1X10
DG-LN-EMS-1.5X7.5
DG-LN-EMS-1.5X15
DG-LN-EMS-2X10
DG-LN-EMS-2X20
DG-LN-EMS-3X15
DG-LN-EMS-3X30
DG-LN-EMS-4X40
DG-LN-EMS-6X60
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

12450585533210.96
1 Piece(s)Available

8 Days or more

124501085533220.96
1 Piece(s)Available

8 Days or more

1.534507.585533311.44
1 Piece(s)Available

8 Days or more

1.534601585533321.44
1 Piece(s)Available

8 Days or more

244601085533411.9
1 Piece(s)Available

8 Days or more

244602085533421.9
1 Piece(s)Available

8 Days or more

364601585533612.9
1 Piece(s)Available

8 Days or more

364703085533622.9
1 Piece(s)Available

8 Days or more

4841004085533813.9
1 Piece(s)Available

8 Days or more

61261006085534215.7
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)

Loading...

  1. 1

Basic Information

Work Material Aluminum / Graphite Number of Flutes(sheet) 4 Model Long-Neck Square
Coating DG Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.027

Additional Products in this Category

Tech Support