(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WXL-Coated 4-Flute Long Neck Short Type (Deep Ribbed Type) WXL-LN-EMS

WXL-Coated 4-Flute Long Neck Short Type (Deep Ribbed Type) WXL-LN-EMS
  • Volume Discount

[Features]
· WXL coating with excellent lubrication and wear resistance.
Can be used with a wide range of work materials and cutting applications. Multiple variations available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WXL-LN-EMS-1X4
WXL-LN-EMS-1X6
WXL-LN-EMS-1X8
WXL-LN-EMS-1X10
WXL-LN-EMS-1X12
WXL-LN-EMS-1X16
WXL-LN-EMS-1.2X6
WXL-LN-EMS-1.2X8
WXL-LN-EMS-1.2X10
WXL-LN-EMS-1.2X12
WXL-LN-EMS-1.2X16
WXL-LN-EMS-1.4X6
WXL-LN-EMS-1.4X8
WXL-LN-EMS-1.4X10
WXL-LN-EMS-1.4X12
WXL-LN-EMS-1.4X14
WXL-LN-EMS-1.4X16
WXL-LN-EMS-1.4X22
WXL-LN-EMS-1.5X6
WXL-LN-EMS-1.5X8
WXL-LN-EMS-1.5X10
WXL-LN-EMS-1.5X12
WXL-LN-EMS-1.5X14
WXL-LN-EMS-1.5X16
WXL-LN-EMS-1.5X18
WXL-LN-EMS-1.5X20
WXL-LN-EMS-1.6X6
WXL-LN-EMS-1.6X8
WXL-LN-EMS-1.6X10
WXL-LN-EMS-1.6X12
WXL-LN-EMS-1.6X14
WXL-LN-EMS-1.6X16
WXL-LN-EMS-1.6X18
WXL-LN-EMS-1.6X20
WXL-LN-EMS-1.6X25
WXL-LN-EMS-1.8X6
WXL-LN-EMS-1.8X8
WXL-LN-EMS-1.8X10
WXL-LN-EMS-1.8X12
WXL-LN-EMS-1.8X14
WXL-LN-EMS-1.8X16
WXL-LN-EMS-1.8X18
WXL-LN-EMS-1.8X20
WXL-LN-EMS-1.8X25
WXL-LN-EMS-2X6
WXL-LN-EMS-2X8
WXL-LN-EMS-2X10
WXL-LN-EMS-2X12
WXL-LN-EMS-2X14
WXL-LN-EMS-2X16
WXL-LN-EMS-2X18
WXL-LN-EMS-2X20
WXL-LN-EMS-2X25
WXL-LN-EMS-2X30
WXL-LN-EMS-2.5X8
WXL-LN-EMS-2.5X12
WXL-LN-EMS-2.5X16
WXL-LN-EMS-2.5X20
WXL-LN-EMS-2.5X25
WXL-LN-EMS-3X8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

11.5445431720040.95
1 Piece(s)Available

8 Days or more

11.5445631720060.95
1 Piece(s)Available

8 Days or more

11.5445831720080.95
1 Piece(s)Available

8 Days or more

11.54451031720100.95
1 Piece(s)Available

8 Days or more

11.54451231720120.95
1 Piece(s)Available

8 Days or more

11.54501631720160.95
1 Piece(s)Available

8 Days or more

1.21.8445631722061.15
1 Piece(s)Available

8 Days or more

1.21.8445831722081.15
1 Piece(s)Available

8 Days or more

1.21.84451031722101.15
1 Piece(s)Available

8 Days or more

1.21.84451231722121.15
1 Piece(s)Available

8 Days or more

1.21.84501631722161.15
1 Piece(s)Available

8 Days or more

1.42.1445631724061.35
1 Piece(s)Available

8 Days or more

1.42.1445831724081.35
1 Piece(s)Available

8 Days or more

1.42.14451031724101.35
1 Piece(s)Available

8 Days or more

1.42.14451231724121.35
1 Piece(s)Available

8 Days or more

1.42.14501431724141.35
1 Piece(s)Available

8 Days or more

1.42.14501631724161.35
1 Piece(s)Available

8 Days or more

1.42.14602231724221.35
1 Piece(s)Available

8 Days or more

1.52.3445631725061.45
1 Piece(s)Available

8 Days or more

1.52.3445831725081.45
1 Piece(s)Available

8 Days or more

1.52.34451031725101.45
1 Piece(s)Available

8 Days or more

1.52.34451231725121.45
1 Piece(s)Available

8 Days or more

1.52.34501431725141.45
1 Piece(s)Available

8 Days or more

1.52.34501631725161.45
1 Piece(s)Available

8 Days or more

1.52.34551831725181.45
1 Piece(s)Available

8 Days or more

1.52.34552031725201.45
1 Piece(s)Available

8 Days or more

1.62.4445631726061.55
1 Piece(s)Available

8 Days or more

1.62.4445831726081.55
1 Piece(s)Available

8 Days or more

1.62.44451031726101.55
1 Piece(s)Available

8 Days or more

1.62.44451231726121.55
1 Piece(s)Available

8 Days or more

1.62.44501431726141.55
1 Piece(s)Available

8 Days or more

1.62.44501631726161.55
1 Piece(s)Available

8 Days or more

1.62.44551831726181.55
1 Piece(s)Available

8 Days or more

1.62.44552031726201.55
1 Piece(s)Available

8 Days or more

1.62.44602531726251.55
1 Piece(s)Available

8 Days or more

1.82.7445631728061.75
1 Piece(s)Available

8 Days or more

1.82.7445831728081.75
1 Piece(s)Available

8 Days or more

1.82.74451031728101.75
1 Piece(s)Available

8 Days or more

1.82.74451231728121.75
1 Piece(s)Available

8 Days or more

1.82.74501431728141.75
1 Piece(s)Available

8 Days or more

1.82.74501631728161.75
1 Piece(s)Available

8 Days or more

1.82.74551831728181.75
1 Piece(s)Available

8 Days or more

1.82.74552031728201.75
1 Piece(s)Available

8 Days or more

1.82.74602531728251.75
1 Piece(s)Available

8 Days or more

23445631730061.95
1 Piece(s)Available

8 Days or more

23445831730081.95
1 Piece(s)Available

8 Days or more

234451031730101.95
1 Piece(s)Available

8 Days or more

234451231730121.95
1 Piece(s)Available

8 Days or more

234501431730141.95
1 Piece(s)Available

8 Days or more

234501631730161.95
1 Piece(s)Available

8 Days or more

234551831730181.95
1 Piece(s)Available

8 Days or more

234552031730201.95
1 Piece(s)Available

8 Days or more

234602531730251.95
1 Piece(s)Available

8 Days or more

234703031730301.95
1 Piece(s)Available

8 Days or more

2.53.7445831735082.4
1 Piece(s)Available

8 Days or more

2.53.74451231735122.4
1 Piece(s)Available

8 Days or more

2.53.74551631735162.4
1 Piece(s)Available

8 Days or more

2.53.74602031735202.4
1 Piece(s)Available

8 Days or more

2.53.74702531735252.4
1 Piece(s)Available

8 Days or more

34.5645831740082.85

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Long-Neck Square
Coating For General Steels (AlCrN, etc.) Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.015

Additional Products in this Category

Tech Support