(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

BPD4L Brazed Long Square End Mill, 4-Flute, Non-Coated

BPD4L Brazed Long Square End Mill, 4-Flute, Non-Coated
  • Volume Discount

Ultrafine particle tip (Z-10) enables a wide range of machining from cast iron to steel.

Part Number

Configured Part Number is shown.

Part Number
BPD4L200F
BPD4L250F
BPD4L300F
BPD4L320F
BPD4L350F
BPD4L400F
BPD4L450F
BPD4L500F
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

205520140
1 Piece(s)Available

12 Days or more

257025170
1 Piece(s)Available

12 Days or more

308532200
1 Piece(s)Available

12 Days or more

328532200
1 Piece(s)Available

12 Days or more

358532200
1 Piece(s)Available

12 Days or more

4010032215
1 Piece(s)Available

12 Days or more

4510042215
1 Piece(s)Available

12 Days or more

5012542240

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum Number of flutes(sheet) 4 Type Long-Neck Square
Coating Non-Coated Machining Application Plane / Side Blade tip shape C plane
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support