(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

XAL Coated Carbide Long Neck Square End Mill, 4-Flute/Long Neck Model

XAL Coated Carbide Long Neck Square End Mill, 4-Flute/Long Neck Model
  • New Products
  • Volume Discount

Introducing the 4-flute long neck at the low price of the XAL series (C-Value)

XAL Coated Carbide Long Neck Square End Mill, 4-Flute / Long Neck Model:Related Image
Part Number
XAL-EM4LB1-4
XAL-EM4LB1-6
XAL-EM4LB1-8
XAL-EM4LB1-10
XAL-EM4LB1-12
XAL-EM4LB1.2-6
XAL-EM4LB1.2-8
XAL-EM4LB1.2-10
XAL-EM4LB1.2-12
XAL-EM4LB1.2-16
XAL-EM4LB1.5-6
XAL-EM4LB1.5-8
XAL-EM4LB1.5-10
XAL-EM4LB1.5-12
XAL-EM4LB1.5-14
XAL-EM4LB1.5-16
XAL-EM4LB1.5-18
XAL-EM4LB1.5-20
XAL-EM4LB2-6
XAL-EM4LB2-8
XAL-EM4LB2-10
XAL-EM4LB2-12
XAL-EM4LB2-14
XAL-EM4LB2-16
XAL-EM4LB2-18
XAL-EM4LB2-20
XAL-EM4LB2-25
XAL-EM4LB2-30
XAL-EM4LB2.5-8
XAL-EM4LB2.5-12
XAL-EM4LB2.5-16
XAL-EM4LB2.5-20
XAL-EM4LB2.5-25
XAL-EM4LB3-12
XAL-EM4LB3-16
XAL-EM4LB3-20
XAL-EM4LB3-25
XAL-EM4LB3-30
XAL-EM4LB3-40
XAL-EM4LB4-16
XAL-EM4LB4-20
XAL-EM4LB4-30
XAL-EM4LB4-40
XAL-EM4LB5-16
XAL-EM4LB5-25
XAL-EM4LB5-35
XAL-EM4LB5-50
XAL-EM4LB6-20
XAL-EM4LB6-30
XAL-EM4LB6-40
XAL-EM4LB6-50
XAL-PEM4LB1-4
XAL-PEM4LB1-6
XAL-PEM4LB1-8
XAL-PEM4LB1-10
XAL-PEM4LB1-12
XAL-PEM4LB1.2-6
XAL-PEM4LB1.2-8
XAL-PEM4LB1.2-10
XAL-PEM4LB1.2-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Geometry Figure Under Neck Diameter d1
(mm)
Effective Length (mm) Depends on Work Inclination Angle 30'
(mm)
Effective Length (mm) Depends on Work Inclination Angle 1°
(mm)
Effective Length (mm) Depends on Work Inclination Angle 2°
(mm)
Effective Length (mm) Depends on Work Inclination Angle 3°
(mm)
1 Piece(s)Available

8 Days or more

11.54504With Lead10.954.194.44.885.49
1 Piece(s)Available

8 Days or more

11.54506With Lead10.956.286.597.328.24
1 Piece(s)Available

8 Days or more

11.54508With Lead10.958.388.799.7610.98
1 Piece(s)Available

8 Days or more

11.545010With Lead10.9510.4710.9912.2113.73
1 Piece(s)Available

8 Days or more

11.545012With Lead10.9512.5713.1914.6516.48
1 Piece(s)Available

8 Days or more

1.21.84506With Lead11.156.286.597.328.24
1 Piece(s)Available

8 Days or more

1.21.84508With Lead11.158.388.799.7610.98
1 Piece(s)Available

8 Days or more

1.21.845010With Lead11.1510.4710.9912.2113.73
1 Piece(s)Available

8 Days or more

1.21.845012With Lead11.1512.5713.1914.6516.48
1 Piece(s)Available

8 Days or more

1.21.845016With Lead11.1516.7517.5819.5321.97
1 Piece(s)Available

8 Days or more

1.52.34506With Lead11.456.286.597.328.24
1 Piece(s)Available

8 Days or more

1.52.34508With Lead11.458.388.799.7610.98
1 Piece(s)Available

8 Days or more

1.52.345010With Lead11.4510.4710.9912.2113.73
1 Piece(s)Available

8 Days or more

1.52.345012With Lead11.4512.5713.1914.6516.48
1 Piece(s)Available

8 Days or more

1.52.345014With Lead11.4514.6615.3917.0919.22
1 Piece(s)Available

8 Days or more

1.52.345016With Lead11.4516.7517.5819.5321.97
1 Piece(s)Available

8 Days or more

1.52.347018With Lead11.4518.8519.7821.9724.71
1 Piece(s)Available

8 Days or more

1.52.347020With Lead11.4520.9421.9824.41Not Applicable
1 Piece(s)Available

8 Days or more

234506With Lead11.956.286.597.328.24
1 Piece(s)Available

8 Days or more

234508With Lead11.958.388.799.7610.98
1 Piece(s)Available

8 Days or more

2345010With Lead11.9510.4710.9912.2113.73
1 Piece(s)Available

8 Days or more

2345012With Lead11.9512.5713.1914.6516.48
1 Piece(s)Available

8 Days or more

2345014With Lead11.9514.6615.3917.0919.22
1 Piece(s)Available

8 Days or more

2345016With Lead11.9516.7517.5819.53Not Applicable
1 Piece(s)Available

8 Days or more

2347018With Lead11.9518.8519.7821.97Not Applicable
1 Piece(s)Available

8 Days or more

2347020With Lead11.9520.9421.9824.41Not Applicable
1 Piece(s)Available

8 Days or more

2347025With Lead11.9526.1827.47Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

2347030With Lead11.9531.4132.97Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

2.53.84508With Lead12.48.388.799.7610.98
1 Piece(s)Available

8 Days or more

2.53.845012With Lead12.412.5713.1914.65Not Applicable
1 Piece(s)Available

8 Days or more

2.53.845016With Lead12.416.7517.5819.53Not Applicable
1 Piece(s)Available

8 Days or more

2.53.847020With Lead12.420.9421.98Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

2.53.847025With Lead12.426.1827.47Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

34.565012With Lead12.912.5713.1914.6516.48
1 Piece(s)Available

8 Days or more

34.567016With Lead12.916.7517.5819.5321.97
1 Piece(s)Available

8 Days or more

34.567020With Lead12.920.9421.9824.4127.46
1 Piece(s)Available

8 Days or more

34.567025With Lead12.926.1827.4730.51Not Applicable
1 Piece(s)Available

8 Days or more

34.567030With Lead12.931.4132.9736.62Not Applicable
1 Piece(s)Available

8 Days or more

34.5610040With Lead12.941.8843.96Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

4665016With Lead13.816.7517.5819.53Not Applicable
1 Piece(s)Available

8 Days or more

4667020With Lead13.820.9421.9824.41Not Applicable
1 Piece(s)Available

8 Days or more

4667030With Lead13.831.4132.97Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

46610040With Lead13.841.8843.96Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

57.567016With Lead14.816.7517.58Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

57.567025With Lead14.826.1827.47Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

57.5610035With Lead14.836.65Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

57.5610050With Lead14.852.35Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

6967020With Lead65.8Not Applicable Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

6967030With Lead65.8Not Applicable Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

69610040With Lead65.8Not Applicable Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

69610050With Lead65.8Not Applicable Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

11.54504Sharp Corner10.954.194.44.885.49
1 Piece(s)Available

8 Days or more

11.54506Sharp Corner10.956.286.597.328.24
1 Piece(s)Available

8 Days or more

11.54508Sharp Corner10.958.388.799.7610.98
1 Piece(s)Available

8 Days or more

11.545010Sharp Corner10.9510.4710.9912.2113.73
1 Piece(s)Available

8 Days or more

11.545012Sharp Corner10.9512.5713.1914.6516.48
1 Piece(s)Available

8 Days or more

1.21.84506Sharp Corner11.156.286.597.328.24
1 Piece(s)Available

8 Days or more

1.21.84508Sharp Corner11.158.388.799.7610.98
1 Piece(s)Available

8 Days or more

1.21.845010Sharp Corner11.1510.4710.9912.2113.73
1 Piece(s)Available

8 Days or more

1.21.845012Sharp Corner11.1512.5713.1914.6516.48

Loading...

Specifications

XAL Coated Carbide Long Neck Square End Mill, 4-Flute / Long Neck Model:Related Image


Model Number
XAL-PEM4LB (Sharp Edge) / XAL-EM4LB (Standard)

Flute Diameter
D
Length Under Neck
1
StandardSharp EdgeBlade Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Actual Effective Length Depends on Work Inclination AngleFigure
30′

1

41.50.955044.194.44.885.49

1

66.286.597.328.24
88.388.799.7610.98
1010.4710.9912.2113.73
1212.5713.1914.6516.48

1.2

61.81.155046.286.597.328.24

1

88.388.799.7610.98
1010.4710.9912.2113.73
1212.5713.1914.6516.48
1616.7517.5819.5321.97

1.3

6No Standards1.91.255046.286.597.328.24

1

10No Standards10.4710.9912.2113.73

1.4

6No Standards2.11.355046.286.597.328.24

1

8No Standards8.388.799.7610.98
10No Standards10.4710.9912.2113.73
14No Standards14.6615.3917.0919.22

1.5

62.31.455046.286.597.328.24

1

88.388.799.7610.98
1010.4710.9912.2113.73
1212.5713.1914.6516.48
1414.6615.3917.0919.22
1616.7517.5819.5321.97
187018.8519.7821.9724.71
2020.9421.9824.41Without Interference

1.6

6No Standards2.41.555046.286.597.328.241
8No Standards8.388.799.7610.98
10No Standards10.4710.9912.2113.73
12No Standards12.5713.1914.6516.48
14No Standards14.6615.3917.0919.22

1.7

6No Standards2.51.655046.286.597.328.241
16No Standards16.7517.5819.5321.97

1.8

6No Standards2.71.755046.286.597.328.241
8No Standards8.388.799.7610.98
10No Standards10.4710.9912.2113.73
12No Standards12.5713.1914.6516.48
14No Standards14.6615.3917.0919.22
16No Standards16.7517.5819.53Without Interference
20No Standards7020.9421.9824.41Without Interference
25No Standards26.1827.4730.51Without Interference

2

631.955046.286.597.328.241
88.388.799.7610.98
1010.4710.9912.2113.73
1212.5713.1914.6516.48
1414.6615.3917.0919.22
1616.7517.5819.53Without Interference
187018.8519.7821.97Without Interference
2020.9421.9824.41Without Interference
2526.1827.47Without InterferenceWithout Interference
3031.4132.97Without InterferenceWithout Interference

2.5

83.82.45048.388.799.7610.981
1212.5713.1914.65Without Interference
1616.7517.5819.53Without Interference
207020.9421.98Without InterferenceWithout Interference
2526.1827.47Without InterferenceWithout Interference

3

8No Standards4.52.95068.388.799.7610.981
1212.5713.1914.6516.48
167016.7517.5819.5321.97
2020.9421.9824.4127.46
2526.1827.4730.51Without Interference
3031.4132.9736.62Without Interference
4010041.8843.96Without InterferenceWithout Interference

3.5

16No Standards5.53.3570616.7517.5819.5321.971
25No Standards26.1827.4730.51Without Interference
35No Standards10036.6538.46Without InterferenceWithout Interference

4

12No Standards63.850612.5713.1914.6516.481
1616.7517.5819.53Without Interference
207020.9421.9824.41Without Interference
3031.4132.97Without InterferenceWithout Interference
35No Standards10036.6538.46Without InterferenceWithout Interference
4041.8843.96Without InterferenceWithout Interference
45No Standards47.1249.45Without InterferenceWithout Interference
50No Standards52.3554.95Without InterferenceWithout Interference

5

167.54.870616.7517.58Without InterferenceWithout Interference1
2526.1827.47Without InterferenceWithout Interference
3510036.65Without InterferenceWithout InterferenceWithout Interference
5052.35Without InterferenceWithout InterferenceWithout Interference

6

2095.8706Without InterferenceWithout InterferenceWithout InterferenceWithout Interference2
30Without InterferenceWithout InterferenceWithout InterferenceWithout Interference
40100Without InterferenceWithout InterferenceWithout InterferenceWithout Interference
50Without InterferenceWithout InterferenceWithout InterferenceWithout Interference

More Information


The ideal length under neck can be selected for workpiece machining in deep areas.
The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.

[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.

XAL Coated Carbide Long Neck Square End Mill, 4-Flute / Long Neck Model:Related Image
[ ! ]The actual effective length is a guideline. Confirm the actual measurement if concerned about interference with the workpiece.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy / Resin Number of Flutes(sheet) 4 Model Long Neck Square
Coating For General Steel (AlCrN etc.) Processing Applications Flat Surface / Side Surface / Inclined Cutting Helix Angle (θ) Standard Helix (30 to 40°)
Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02 ● Inventory Product □ Manufacturer Product
Length Under Neck (θ) 10°

Additional Products in this Category

Complementary Products

Tech Support