(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
·Demonstrates high performance in processing general steel, SUS304, and heat-treated steel (up to 50 HRC)
·Effective for deep cutting due to long neck type
·Ultra-fine particle cemented carbide base material and coating with excellent adhesion and heat resistance are adopted
·Can process heat-treated steel up to 50HRC
·Optimal for machining in low to medium rotation range due to the general-purpose 30° helix angle
·Coating with excellent lubricity provides stable abrasion resistance and improves shape accuracy of workpiece (VAC coating has weak electrical conductivity. Please be careful when using an electrical tool setter.)
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Part Number
Configured Part Number is shown.
XAL Series | VAC Series | |
---|---|---|
Micro Granules (MG) | Super-Micro Granules (SMG) | |
CO (%) Cobalt Content | 10 | 12 |
WC (%) Tungsten Carbide Content | 90 | 88 |
Tungsten Granule Diameter (μ) | 0.8 | 0.5 |
Hardness (HRA) | 91.3 | 92.3 |
![]() | ![]() |
Contributes to Improved Blade Accuracy / Quality
Part Number |
---|
Loading...
Flute Diameter D | Length Under Neck ℓ1 | Blade Length ℓ | Overall Length L | Shank Diameter d | Actual Effective Length Depends on Work Inclination Angle | Figure | ||||
0.5° | 1° | 1.5° | 2° | 3° | ||||||
0.2 | 0.5 | 0.3 | 40 | 4 | 0.62 | 0.65 | 0.69 | 0.73 | 0.83 | 1 |
1 | 1.14 | 1.20 | 1.27 | 1.35 | 1.54 | 1 | ||||
0.3 | 1 | 0.5 | 40 | 4 | 1.14 | 1.20 | 1.27 | 1.35 | 1.54 | 1 |
2 | 2.19 | 2.31 | 2.45 | 2.60 | 2.97 | 1 | ||||
3 | 3.25 | 3.42 | 3.62 | 3.85 | 4.39 | 1 | ||||
0.4 | 1 | 0.6 | 40 | 4 | 1.14 | 1.20 | 1.27 | 1.35 | 1.54 | 1 |
2 | 2.19 | 2.31 | 2.45 | 2.60 | 2.97 | 1 | ||||
3 | 3.25 | 3.42 | 3.62 | 3.85 | 4.39 | 1 | ||||
4 | 4.30 | 4.53 | 4.80 | 5.09 | 5.81 | 1 | ||||
0.5 | 2 | 0.7 | 45 | 4 | 2.25 | 2.38 | 2.52 | 2.67 | 3.05 | 1 |
3 | 3.31 | 3.49 | 3.69 | 3.92 | 4.47 | 1 | ||||
4 | 4.36 | 4.60 | 4.86 | 5.16 | 5.89 | 1 | ||||
5 | 5.41 | 5.71 | 6.04 | 6.41 | 7.32 | 1 | ||||
6 | 6.46 | 6.82 | 7.21 | 7.66 | 8.74 | 1 | ||||
0.6 | 2 | 0.9 | 45 | 4 | 2.25 | 2.38 | 2.52 | 2.67 | 3.05 | 1 |
3 | 3.31 | 3.49 | 3.69 | 3.92 | 4.47 | 1 | ||||
4 | 4.36 | 4.60 | 4.86 | 5.16 | 5.89 | 1 | ||||
5 | 5.41 | 5.71 | 6.04 | 6.41 | 7.32 | 1 | ||||
6 | 6.46 | 6.82 | 7.21 | 7.66 | 8.74 | 1 | ||||
8 | 8.57 | 9.04 | 9.56 | 10.15 | 11.41 | 1 | ||||
0.7 | 4 | 1.2 | 45 | 4 | 4.36 | 4.60 | 4.86 | 5.16 | 5.89 | 1 |
0.8 | 2 | 1.2 | 45 | 4 | 2.25 | 2.38 | 2.52 | 2.67 | 3.05 | 1 |
3 | 3.31 | 3.49 | 3.69 | 3.92 | 4.47 | 1 | ||||
4 | 4.36 | 4.60 | 4.86 | 5.16 | 5.89 | 1 | ||||
6 | 6.46 | 6.82 | 7.21 | 7.66 | 8.74 | 1 | ||||
8 | 8.57 | 9.04 | 9.56 | 10.15 | 11.29 | 1 | ||||
10 | 10.67 | 11.26 | 11.91 | 12.65 | 13.63 | 1 | ||||
1 | 2 | 1.5 | 50 | 4 | 2.25 | 2.38 | 2.52 | 2.67 | 3.05 | 1 |
3 | 3.31 | 3.49 | 3.69 | 3.92 | 4.47 | 1 | ||||
4 | 4.36 | 4.60 | 4.86 | 5.16 | 5.89 | 1 | ||||
5 | 5.41 | 5.71 | 6.04 | 6.41 | 7.32 | 1 | ||||
6 | 6.46 | 6.82 | 7.21 | 7.66 | 8.74 | 1 | ||||
8 | 8.57 | 9.04 | 9.56 | 10.15 | 11.18 | 1 | ||||
10 | 10.67 | 11.26 | 11.91 | 12.65 | 13.52 | 1 | ||||
12 | 12.77 | 13.48 | 14.26 | 15.01 | 15.85 | 1 | ||||
16 | 16.98 | 17.92 | 18.93 | 19.43 | 20.53 | 1 |
Flute Diameter D | Length Under Neck | Flute Length ℓ | Overall Length L | Shank Diameter d | Actual Effective Length Depends on Work Inclination Angle | Figure | ||||
0.5° | 1° | 1.5° | 2° | 3° | ||||||
1.2 | 6 | 1.8 | 50 | 4 | 6.46 | 6.82 | 7.21 | 7.66 | 8.73 | 1 |
8 | 8.57 | 9.04 | 9.56 | 10.15 | 11.06 | 1 | ||||
10 | 10.67 | 11.26 | 11.91 | 12.65 | 13.40 | 1 | ||||
12 | 12.77 | 13.48 | 14.26 | 14.90 | 15.74 | 1 | ||||
1.5 | 4 | 2.3 | 50 | 4 | 4.36 | 4.60 | 4.86 | 5.16 | 5.89 | 1 |
6 | 6.46 | 6.82 | 7.21 | 7.66 | 8.56 | 1 | ||||
8 | 8.57 | 9.04 | 9.56 | 10.15 | 10.89 | 1 | ||||
10 | 10.67 | 11.26 | 11.91 | 12.53 | 13.23 | 1 | ||||
12 | 12.77 | 13.48 | 14.26 | 14.74 | 15.57 | 1 | ||||
14 | 14.88 | 15.70 | 16.51 | 16.95 | 17.90 | 1 | ||||
16 | 16.98 | 17.92 | 18.67 | 19.16 | 20.24 | 1 | ||||
2 | 6 | 3 | 50 | 4 | 6.46 | 6.82 | 7.21 | 7.66 | 8.27 | 1 |
8 | 8.57 | 9.04 | 9.56 | 10.04 | 10.60 | 1 | ||||
10 | 10.67 | 11.26 | 11.91 | 12.25 | 12.94 | 1 | ||||
12 | 12.77 | 13.48 | 14.09 | 14.47 | 15.28 | 1 | ||||
14 | 14.88 | 15.70 | 16.25 | 16.68 | 17.61 | 1 | ||||
16 | 16.98 | 17.92 | 18.40 | 18.89 | 19.95 | 1 | ||||
20 | 21.19 | 22.14 | 22.71 | 23.31 | 24.62 | 1 | ||||
30 | 70 | 31.71 | 32.64 | 33.49 | 34.38 | 36.31 | 1 | |||
3 | 8 | 4.5 | 50 | 6 | 8.86 | 9.35 | 9.89 | 10.51 | 11.40 | 1 |
10 | 10.97 | 11.57 | 12.24 | 13.00 | 13.73 | 1 | ||||
12 | 13.07 | 13.79 | 14.59 | 15.22 | 16.07 | 1 | ||||
14 | 60 | 15.18 | 16.01 | 16.94 | 17.43 | 18.41 | 1 | |||
16 | 17.28 | 18.23 | 19.13 | 19.64 | 20.74 | 1 | ||||
20 | 21.49 | 22.67 | 23.44 | 24.07 | 25.42 | 1 | ||||
26 | 65 | 27.80 | 29.15 | 29.91 | 30.70 | 32.43 | 1 | |||
4 | 12 | 6 | 50 | 6 | 13.07 | 13.79 | 14.29 | 14.67 | 15.50 | 1 |
16 | 60 | 17.28 | 18.13 | 18.60 | 19.10 | 20.17 | 1 | |||
20 | 21.49 | 22.34 | 22.91 | 23.52 | 24.84 | 1 | ||||
26 | 65 | 27.80 | 28.64 | 29.38 | 30.16 | 31.85 | 1 | |||
30 | 70 | 32.01 | 32.84 | 33.69 | 34.58 | 36.52 | 1 | |||
6 | 15 | 9 | 60 | 6 | 15.66 | 16.05 | 16.46 | 16.90 | 17.85 | 2 |
20 | 20.78 | 21.30 | 21.85 | 22.43 | 23.69 | 2 | ||||
30 | 70 | 31.02 | 31.81 | 32.63 | 33.49 | 35.37 | 2 | |||
32 | 90 | 33.07 | 33.91 | 34.78 | 35.71 | 37.71 | 2 | |||
8 | 25 | 12 | 70 | 8 | 26.19 | 26.85 | 27.54 | 28.27 | 29.86 | 2 |
30 | 80 | 31.31 | 32.10 | 32.93 | 33.80 | 35.70 | 2 | |||
42 | 100 | 43.61 | 44.70 | 45.86 | 47.08 | 49.72 | 2 | |||
10 | 30 | 15 | 75 | 10 | 31.31 | 32.10 | 32.93 | 33.80 | 35.70 | 2 |
35 | 80 | 36.43 | 37.35 | 38.32 | 39.33 | 41.54 | 2 | |||
45 | 100 | 46.68 | 47.85 | 49.09 | 50.39 | 53.22 | 2 | |||
12 | 35 | 20 | 80 | 12 | 36.43 | 37.35 | 38.32 | 39.33 | 41.54 | 2 |
40 | 90 | 41.56 | 42.60 | 43.70 | 44.86 | 47.38 | 2 | |||
50 | 110 | 51.80 | 53.11 | 54.48 | 55.93 | 59.06 | 2 |
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 2 | Model | Long Neck Square |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy