(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DCES DIA Coated, for Graphite Processing, 2-Flute Square

DCES DIA Coated, for Graphite Processing, 2-Flute Square
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: Diamond Coat
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DCES2002-0060
DCES2005-0150
DCES2010-0300
DCES2015-0450
DCES2020-0600
DCES2030-0900
DCES2040-1200
DCES2060-1800
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

9 Days or more

0.20.644516°
1 Piece(s)Available

9 Days or more

0.51.544516°
1 Piece(s)Available

12 Days or more

1344516°
1 Piece(s)Available

9 Days or more

1.54.544516°
1 Piece(s)Available

10 Days or more

2644516°
1 Piece(s)Available

9 Days or more

3964516°
1 Piece(s)Available

9 Days or more

41265016°
1 Piece(s)Available

9 Days or more

618660-

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Graphite / Resin Number of Flutes(sheet) 4 Model Square
Coating Dia Coat Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support