(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

GS MILL Long Neck, 2-Flute GSN2

GS MILL Long Neck, 2-Flute GSN2
  • Volume Discount

Ideal for fine machining of molds. Available in various sizes and can be used for all kinds of machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSN200200054
GSN200200104
GSN200200154
GSN200300104
GSN200300204
GSN200300304
GSN200300604
GSN200300904
GSN200400204
GSN200400304
GSN200400404
GSN200400804
GSN200401204
GSN200500204
GSN200500404
GSN200500604
GSN200500804
GSN200501004
GSN200501504
GSN200600204
GSN200600404
GSN200600604
GSN200600804
GSN200601004
GSN200601204
GSN200601804
GSN200700204
GSN200700404
GSN200700604
GSN200700804
GSN200701004
GSN200800404
GSN200800604
GSN200800804
GSN200801004
GSN200801204
GSN200801604
GSN200802404
GSN200900604
GSN200900804
GSN200901004
GSN200901504
GSN201000404
GSN201000604
GSN201000804
GSN201001004
GSN201001204
GSN201001604
GSN201002004
GSN201002504
GSN201003004
GSN201200604
GSN201200804
GSN201201004
GSN201201204
GSN201201604
GSN201202004
GSN201500604
GSN201500804
GSN201501004
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length under neck ℓ2
(mm)
O.D. Dc
(mm)
Neck diameter D1
(mm)
Interference Angle
(Degree)
Actual Effective Length for Workpiece Gradient Angle 0.5°
(mm)
Actual Effective Length for Workpiece Gradient Angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle 3°
(mm)
1 Piece(s)Available

8 Days or more

0.20.34450.50.20.1811.380.520.540.60.66
1 Piece(s)Available

8 Days or more

0.20.344510.20.1810.821.041.091.21.33
1 Piece(s)Available

8 Days or more

0.20.34451.50.20.1810.321.561.631.791.99
1 Piece(s)Available

8 Days or more

0.30.444510.30.2810.791.041.091.21.33
1 Piece(s)Available

8 Days or more

0.30.444520.30.289.812.092.182.392.65
1 Piece(s)Available

8 Days or more

0.30.444530.30.288.983.133.273.593.98
1 Piece(s)Available

8 Days or more

0.30.444560.30.287.176.266.547.187.96
1 Piece(s)Available

8 Days or more

0.30.444590.30.285.979.399.8110.7711.95
1 Piece(s)Available

8 Days or more

0.40.644520.40.379.762.092.182.392.65
1 Piece(s)Available

8 Days or more

0.40.644530.40.378.923.133.273.593.98
1 Piece(s)Available

8 Days or more

0.40.644540.40.378.214.174.364.795.31
1 Piece(s)Available

8 Days or more

0.40.644580.40.376.248.348.729.5710.62
1 Piece(s)Available

8 Days or more

0.40.6445120.40.375.0312.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

0.50.744520.50.479.72.092.182.392.65
1 Piece(s)Available

8 Days or more

0.50.744540.50.478.144.174.364.795.31
1 Piece(s)Available

8 Days or more

0.50.744560.50.477.016.266.547.187.96
1 Piece(s)Available

8 Days or more

0.50.745080.50.476.158.348.729.5710.62
1 Piece(s)Available

8 Days or more

0.50.7450100.50.475.4810.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

0.50.7450150.50.474.3115.6416.3417.9519.91
1 Piece(s)Available

8 Days or more

0.60.944520.60.579.652.092.182.392.65
1 Piece(s)Available

8 Days or more

0.60.944540.60.578.064.174.364.795.31
1 Piece(s)Available

8 Days or more

0.60.944560.60.576.926.266.547.187.96
1 Piece(s)Available

8 Days or more

0.60.945080.60.576.078.348.729.5710.62
1 Piece(s)Available

8 Days or more

0.60.9450100.60.575.410.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

0.60.9450120.60.574.8612.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

0.60.9450180.60.573.7418.7719.6121.5423.89
1 Piece(s)Available

8 Days or more

0.7144520.70.679.592.092.182.392.65
1 Piece(s)Available

8 Days or more

0.7144540.70.677.994.174.364.795.31
1 Piece(s)Available

8 Days or more

0.7144560.70.676.846.266.547.187.96
1 Piece(s)Available

8 Days or more

0.7145080.70.675.988.348.729.5710.62
1 Piece(s)Available

8 Days or more

0.71450100.70.675.3110.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

0.81.244540.80.777.94.174.364.795.31
1 Piece(s)Available

8 Days or more

0.81.244560.80.776.756.266.547.187.96
1 Piece(s)Available

8 Days or more

0.81.245080.80.775.888.348.729.5710.62
1 Piece(s)Available

8 Days or more

0.81.2450100.80.775.2210.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

0.81.2450120.80.774.6812.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

0.81.2450160.80.773.8916.6917.4319.1521.24
1 Piece(s)Available

8 Days or more

0.81.2460240.80.772.9125.0326.1528.72No Interference
1 Piece(s)Available

8 Days or more

0.91.444560.90.876.656.266.547.187.96
1 Piece(s)Available

8 Days or more

0.91.445080.90.875.798.348.729.5710.62
1 Piece(s)Available

8 Days or more

0.91.4450100.90.875.1210.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

0.91.4460150.90.873.9815.6416.3417.9519.91
1 Piece(s)Available

8 Days or more

11.5450410.977.734.174.364.795.31
1 Piece(s)Available

8 Days or more

11.5450610.976.556.266.547.187.96
1 Piece(s)Available

8 Days or more

11.5450810.975.698.348.729.5710.62
1 Piece(s)Available

8 Days or more

11.54501010.975.0310.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

11.54501210.974.512.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

11.54601610.973.7216.6917.4319.1521.24
1 Piece(s)Available

8 Days or more

11.54602010.973.1720.8621.7923.9326.54
1 Piece(s)Available

8 Days or more

11.54702510.972.6826.0727.2429.91No Interference
1 Piece(s)Available

8 Days or more

11.54703010.972.3231.2832.6835.9No Interference
1 Piece(s)Available

8 Days or more

1.21.845061.21.156.356.266.547.187.96
1 Piece(s)Available

8 Days or more

1.21.845081.21.155.488.348.729.5710.62
1 Piece(s)Available

8 Days or more

1.21.8450101.21.154.8210.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

1.21.8450121.21.154.3112.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

1.21.8460161.21.153.5516.6917.4319.1521.24
1 Piece(s)Available

8 Days or more

1.21.8460201.21.153.0120.8621.7923.9326.54
1 Piece(s)Available

8 Days or more

1.52.345061.51.456.016.266.547.187.96
1 Piece(s)Available

8 Days or more

1.52.345081.51.455.158.348.729.5710.62
1 Piece(s)Available

8 Days or more

1.52.3450101.51.454.510.4310.8911.9713.27

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 2 Model Long-Neck Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support