(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HMS, HM Coated 3-6 Flute Square

HMS, HM Coated 3-6 Flute Square
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Shank Taper Angle Bta (°): 16°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HMS3010-0250
HMS3010-0350
HMS3015-0400
HMS3015-0600
HMS3020-0400
HMS3020-0700
HMS3030-0600
HMS3030-1000
HMS3030-1500
HMS4040-0800
HMS4040-1200
HMS4040-2000
HMS4050-1000
HMS4050-1500
HMS4050-2500
HMS6060-1300
HMS6060-1800
HMS6060-2600
HMS6080-1900
HMS6080-2400
HMS6080-3600
HMS6100-2200
HMS6100-3000
HMS6100-4600
HMS6120-2600
HMS6120-3600
HMS6120-5600
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Processing Applications Blade diameter tolerance
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

10 Days or more

12.53445Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts0~-0.0216°
1 Piece(s)Available

8 Days or more

13.53445Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts0~-0.0216°
1 Piece(s)Available

9 Days or more

1.543445Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts0~-0.0216°
1 Piece(s)Available

8 Days or more

1.563445Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts0~-0.0216°
1 Piece(s)Available

9 Days or more

243445Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts0~-0.0216°
1 Piece(s)Available

9 Days or more

273445Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts0~-0.0216°
1 Piece(s)Available

9 Days or more

363650Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts0~-0.0216°
1 Piece(s)Available

8 Days or more

3103660Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts0~-0.0216°
1 Piece(s)Available

9 Days or more

3153660Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts0~-0.0216°
1 Piece(s)Available

9 Days or more

484650Plane / Side / Groove / Inclined Cuts0~-0.0216°
1 Piece(s)Available

10 Days or more

4124660Plane / Side / Groove / Inclined Cuts0~-0.0216°
1 Piece(s)Available

9 Days or more

4204670Plane / Side / Groove / Inclined Cuts0~-0.0216°
1 Piece(s)Available

10 Days or more

5104650Plane / Side / Groove / Inclined Cuts0~-0.0216°
1 Piece(s)Available

9 Days or more

5154660Plane / Side / Groove / Inclined Cuts0~-0.0216°
1 Piece(s)Available

10 Days or more

5254670Plane / Side / Groove / Inclined Cuts0~-0.0216°
1 Piece(s)Available

10 Days or more

6136650Plane / Side0~-0.02-
1 Piece(s)Available

10 Days or more

6186660Plane / Side0~-0.02-
1 Piece(s)Available

10 Days or more

6266670Plane / Side0~-0.02-
1 Piece(s)Available

9 Days or more

8196860Plane / Side0~-0.03-
1 Piece(s)Available

9 Days or more

8246870Plane / Side0~-0.03-
1 Piece(s)Available

9 Days or more

8366890Plane / Side0~-0.03-
1 Piece(s)Available

9 Days or more

102261070Plane / Side0~-0.03-
1 Piece(s)Available

10 Days or more

103061080Plane / Side0~-0.03-
1 Piece(s)Available

9 Days or more

1046610100Plane / Side0~-0.03-
1 Piece(s)Available

10 Days or more

122661275Plane / Side0~-0.03-
1 Piece(s)Available

9 Days or more

1236612100Plane / Side0~-0.03-
1 Piece(s)Available

9 Days or more

1256612120Plane / Side0~-0.03-

Loading...

  1. 1

Basic Information

Work Material Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Model Square Coating For High Hardness (Silicone Group)
Flute Shape With Lead Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support