(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A long-neck 4-flute end mill that supports processing in narrow and deep spaces. Bottom blade is of a specification that increases the strength of the corner portions.
Part Number |
---|
Loading...
Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of Flutes(sheet) | 4 | Model | Long-Neck Square |
---|---|---|---|---|---|
Coating | TiAlN | Processing Applications | Plane / Side / Groove / Inclined Cuts | Flute Shape | With Lead |
Helix Angle (θ) | Standard torsion (30-40°) | Blade diameter tolerance(mm) | 0~-0.015 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy