(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CPS for Resin Processing, 2-Flute Square

CPS for Resin Processing, 2-Flute Square
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPS2003
CPS2004
CPS2005
CPS2006
CPS2007
CPS2008
CPS2009
CPS2010
CPS2012
CPS2015
CPS2020
CPS2025
CPS2030
CPS2030SS
CPS2030SSL
CPS2040
CPS2040SS
CPS2040SSL
CPS2050
CPS2060
CPS2080
CPS2100
CPS2120
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

9 Days or more

0.30.944516°
1 Piece(s)Available

8 Days or more

0.41.244516°
1 Piece(s)Available

10 Days or more

0.51.544516°
1 Piece(s)Available

9 Days or more

0.61.844516°
1 Piece(s)Available

11 Days or more

0.72.144516°
1 Piece(s)Available

8 Days or more

0.82.444516°
1 Piece(s)Available

9 Days or more

0.92.744516°
1 Piece(s)Available

9 Days or more

1345016°
1 Piece(s)Available

9 Days or more

1.23.645016°
1 Piece(s)Available

10 Days or more

1.54.545016°
1 Piece(s)Available

9 Days or more

2645516°
1 Piece(s)Available

9 Days or more

2.57.545516°
1 Piece(s)Available

10 Days or more

3966016°
1 Piece(s)Available

9 Days or more

34.5360-
1 Piece(s)Available

9 Days or more

363100-
1 Piece(s)Available

9 Days or more

41266016°
1 Piece(s)Available

12 Days or more

46460-
1 Piece(s)Available

9 Days or more

484100-
1 Piece(s)Available

9 Days or more

51566016°
1 Piece(s)Available

9 Days or more

618660-
1 Piece(s)Available

9 Days or more

824880-
1 Piece(s)Available

9 Days or more

10301080-
1 Piece(s)Available

12 Days or more

12361290-

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support