(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

2-Flute, Long Neck, Short Type (Deep Rib Type) WX-LN-EDS

2-Flute, Long Neck, Short Type (Deep Rib Type) WX-LN-EDS
  • Volume Discount

Ideal for rib groove machining or machining detailed components when there is a problem with interference, etc. Select the effective length according to the processing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WX-LN-EDS-0.1X0.3
WX-LN-EDS-0.1X0.5
WX-LN-EDS-0.1X1
WX-LN-EDS-0.2X0.5
WX-LN-EDS-0.2X1
WX-LN-EDS-0.2X1.5
WX-LN-EDS-0.2X2
WX-LN-EDS-0.2X2.5
WX-LN-EDS-0.2X3
WX-LN-EDS-0.2X3.5
WX-LN-EDS-0.2X4
WX-LN-EDS-0.3X1
WX-LN-EDS-0.3X1.5
WX-LN-EDS-0.3X2
WX-LN-EDS-0.3X2.5
WX-LN-EDS-0.3X3
WX-LN-EDS-0.3X4
WX-LN-EDS-0.3X5
WX-LN-EDS-0.3X6
WX-LN-EDS-0.3X9
WX-LN-EDS-0.4X1.5
WX-LN-EDS-0.4X2
WX-LN-EDS-0.4X3
WX-LN-EDS-0.4X4
WX-LN-EDS-0.4X5
WX-LN-EDS-0.4X6
WX-LN-EDS-0.4X7
WX-LN-EDS-0.4X8
WX-LN-EDS-0.4X9
WX-LN-EDS-0.4X10
WX-LN-EDS-0.4X12
WX-LN-EDS-0.5X1.5
WX-LN-EDS-0.5X2
WX-LN-EDS-0.5X3
WX-LN-EDS-0.5X4
WX-LN-EDS-0.5X5
WX-LN-EDS-0.5X6
WX-LN-EDS-0.5X7
WX-LN-EDS-0.5X8
WX-LN-EDS-0.5X9
WX-LN-EDS-0.5X10
WX-LN-EDS-0.5X12
WX-LN-EDS-0.5X15
WX-LN-EDS-0.6X2
WX-LN-EDS-0.6X3
WX-LN-EDS-0.6X4
WX-LN-EDS-0.6X5
WX-LN-EDS-0.6X6
WX-LN-EDS-0.6X7
WX-LN-EDS-0.6X8
WX-LN-EDS-0.6X10
WX-LN-EDS-0.6X12
WX-LN-EDS-0.6X15
WX-LN-EDS-0.6X18
WX-LN-EDS-0.7X2
WX-LN-EDS-0.7X4
WX-LN-EDS-0.7X6
WX-LN-EDS-0.7X8
WX-LN-EDS-0.7X10
WX-LN-EDS-0.8X4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Flute Shape Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

0.10.154450.3With Lead30201000.085
1 Piece(s)Available

8 Days or more

0.10.154450.5With Lead30201010.085
1 Piece(s)Available

8 Days or more

0.10.154451With Lead30201020.085
1 Piece(s)Available

8 Days or more

0.20.34450.5With Lead30202010.18
1 Piece(s)Available

8 Days or more

0.20.34451With Lead30202020.18
1 Piece(s)Available

8 Days or more

0.20.34451.5With Lead30202030.18
1 Piece(s)Available

8 Days or more

0.20.34452With Lead30202040.18
1 Piece(s)Available

8 Days or more

0.20.34452.5With Lead30202050.18
1 Piece(s)Available

8 Days or more

0.20.34453With Lead30202060.18
1 Piece(s)Available

8 Days or more

0.20.34453.5With Lead30202070.18
1 Piece(s)Available

8 Days or more

0.20.34454With Lead30202080.18
1 Piece(s)Available

8 Days or more

0.30.454451With Lead30203020.28
1 Piece(s)Available

8 Days or more

0.30.454451.5With Lead30203030.28
1 Piece(s)Available

8 Days or more

0.30.454452With Lead30203040.28
1 Piece(s)Available

8 Days or more

0.30.454452.5With Lead30203050.28
1 Piece(s)Available

8 Days or more

0.30.454453With Lead30203060.28
1 Piece(s)Available

8 Days or more

0.30.454454With Lead30203080.28
1 Piece(s)Available

8 Days or more

0.30.454455With Lead30203100.28
1 Piece(s)Available

8 Days or more

0.30.454456With Lead30203120.28
1 Piece(s)Available

8 Days or more

0.30.454459With Lead30203180.28
1 Piece(s)Available

8 Days or more

0.40.64451.5With Lead30204030.37
1 Piece(s)Available

8 Days or more

0.40.64452With Lead30204040.37
1 Piece(s)Available

8 Days or more

0.40.64453With Lead30204060.37
1 Piece(s)Available

8 Days or more

0.40.64454With Lead30204080.37
1 Piece(s)Available

8 Days or more

0.40.64455With Lead30204100.37
1 Piece(s)Available

8 Days or more

0.40.64456With Lead30204120.37
1 Piece(s)Available

8 Days or more

0.40.64457With Lead30204140.37
1 Piece(s)Available

8 Days or more

0.40.64458With Lead30204160.37
1 Piece(s)Available

8 Days or more

0.40.64459With Lead30204180.37
1 Piece(s)Available

8 Days or more

0.40.644510With Lead30204200.37
1 Piece(s)Available

8 Days or more

0.40.644512With Lead30204240.37
1 Piece(s)Available

8 Days or more

0.50.74451.5With Lead30205010.45
1 Piece(s)Available

8 Days or more

0.50.74452With Lead30205020.45
1 Piece(s)Available

8 Days or more

0.50.74453With Lead30205030.45
1 Piece(s)Available

8 Days or more

0.50.74454With Lead30205040.45
1 Piece(s)Available

8 Days or more

0.50.74455With Lead30205050.45
1 Piece(s)Available

8 Days or more

0.50.74456With Lead30205060.45
1 Piece(s)Available

8 Days or more

0.50.74457With Lead30205070.45
1 Piece(s)Available

8 Days or more

0.50.74458With Lead30205080.45
1 Piece(s)Available

8 Days or more

0.50.74459With Lead30205090.45
1 Piece(s)Available

8 Days or more

0.50.744510With Lead30205100.45
1 Piece(s)Available

8 Days or more

0.50.744512With Lead30205120.45
1 Piece(s)Available

8 Days or more

0.50.745015With Lead30205150.45
1 Piece(s)Available

8 Days or more

0.60.94452With Lead30206020.55
1 Piece(s)Available

8 Days or more

0.60.94453With Lead30206030.55
1 Piece(s)Available

8 Days or more

0.60.94454With Lead30206040.55
1 Piece(s)Available

8 Days or more

0.60.94455With Lead30206050.55
1 Piece(s)Available

8 Days or more

0.60.94456With Lead30206060.55
1 Piece(s)Available

8 Days or more

0.60.94457With Lead30206070.55
1 Piece(s)Available

8 Days or more

0.60.94458With Lead30206080.55
1 Piece(s)Available

8 Days or more

0.60.944510With Lead30206100.55
1 Piece(s)Available

8 Days or more

0.60.944512With Lead30206120.55
1 Piece(s)Available

8 Days or more

0.60.945015With Lead30206150.55
1 Piece(s)Available

8 Days or more

0.60.945018With Lead30206180.55
1 Piece(s)Available

8 Days or more

0.714452With Lead30207020.65
1 Piece(s)Available

8 Days or more

0.714454With Lead30207040.65
1 Piece(s)Available

8 Days or more

0.714456With Lead30207060.65
1 Piece(s)Available

8 Days or more

0.714458With Lead30207080.65
1 Piece(s)Available

8 Days or more

0.7144510With Lead30207100.65
1 Piece(s)Available

8 Days or more

0.81.24454With Lead30208040.75

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2 Model Long-Neck Square
Coating TiAlN Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Helix Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance(mm) 0~-0.015

Additional Products in this Category

Tech Support