(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
DLC coated long neck square with both sharpness and durability
Part Number
Configured Part Number is shown.
Part Number |
---|
DLC-ALHEM2LB0.5-4 |
DLC-ALHEM2LB0.5-8 |
DLC-ALHEM2LB1-6 |
DLC-ALHEM2LB1-8 |
DLC-ALHEM2LB1-12 |
DLC-ALHEM2LB1.5-8 |
DLC-ALHEM2LB1.5-10 |
DLC-ALHEM2LB1.5-12 |
DLC-ALHEM2LB1.5-16 |
DLC-ALHEM2LB2-6 |
DLC-ALHEM2LB2-8 |
DLC-ALHEM2LB2-10 |
DLC-ALHEM2LB2-12 |
DLC-ALHEM2LB2-16 |
DLC-ALHEM2LB2-20 |
DLC-ALHEM2LB2-25 |
DLC-ALHEM2LB2-30 |
DLC-ALHEM2LB2.5-12 |
DLC-ALHEM2LB2.5-16 |
DLC-ALHEM2LB3-12 |
DLC-ALHEM2LB3-16 |
DLC-ALHEM2LB3-20 |
DLC-ALHEM2LB3-25 |
DLC-ALHEM2LB3-30 |
DLC-ALHEM2LB4-16 |
DLC-ALHEM2LB4-20 |
DLC-ALHEM2LB4-30 |
DLC-ALHEM2LB4-40 |
DLC-ALHEM2LB5-16 |
DLC-ALHEM2LB5-20 |
DLC-ALHEM2LB5-30 |
DLC-ALHEM2LB6-20 |
DLC-ALHEM2LB6-30 |
DLC-ALHEM2LB6-40 |
LN-DLC-ALHEM2S1.5-[8-20/1] |
LN-DLC-ALHEM2S2-[9-21/1] |
LN-DLC-ALHEM2S2.5-[10-22/1] |
LN-DLC-ALHEM2S3-[11-26/1] |
LN-DLC-ALHEM2S4-[13-28/1] |
LN-DLC-ALHEM2S5-[15-35/1] |
Part Number |
---|
Loading...
Model Number
DLC-ALHEM2LB (Stocked Product)
Outer Diameter D |
Length Under Neck ℓ1 |
Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Shank Diameter d |
Actual Effective Length Depends on Work Inclination Angle | Figure | |||
30' | 1° | 2° | 3° | |||||||
0.5 | 4 | 1 | 0.46 | 50 | 4 | 4.16 | 4.33 | 4.72 | 5.19 | 1 |
8 | 8.32 | 8.66 | 9.46 | 10.52 | ||||||
1 | 6 | 2 | 0.95 | 50 | 4 | 6.24 | 6.49 | 7.1 | 7.89 | 1 |
8 | 8.32 | 8.66 | 9.46 | 10.52 | ||||||
12 | 12.48 | 12.99 | 14.2 | 15.78 | ||||||
1.5 | 8 | 3 | 1.45 | 50 | 4 | 8.32 | 8.66 | 9.46 | 10.52 | 1 |
10 | 10.4 | 10.83 | 11.83 | 13.15 | ||||||
12 | 12.48 | 12.99 | 14.2 | 15.78 | ||||||
16 | 16.65 | 17.33 | 18.93 | 21.04 | ||||||
2 | 6 | 4 | 1.95 | 50 | 4 | 6.24 | 6.49 | 7.1 | 7.89 | 1 |
8 | 8.32 | 8.66 | 9.46 | 10.52 | ||||||
10 | 10.4 | 10.83 | 11.83 | 13.15 | ||||||
12 | 12.48 | 12.99 | 14.2 | 15.78 | ||||||
16 | 16.65 | 17.33 | 18.93 | 21.04 | ||||||
20 | 70 | 20.81 | 21.66 | 23.67 | 26.3 | |||||
25 | 26.02 | 27.08 | 29.59 | 32.87 | ||||||
30 | 31.22 | 32.49 | 35.51 | 39.45 | ||||||
2.5 | 8 | 5 | 2.4 | 50 | 4 | 8.32 | 8.66 | 9.46 | 10.52 | 1 |
12 | 12.48 | 12.99 | 14.2 | 15.78 | ||||||
16 | 16.65 | 17.33 | 18.93 | 21.04 | ||||||
3 | 12 | 6 | 2.9 | 70 | 6 | 12.48 | 12.99 | 14.2 | 15.78 | 1 |
16 | 16.65 | 17.33 | 18.93 | 21.04 | ||||||
20 | 20.81 | 21.66 | 23.67 | 26.3 | ||||||
25 | 26.02 | 27.08 | 29.59 | 32.87 | ||||||
30 | 31.22 | 32.49 | 35.51 | 39.45 | ||||||
4 | 16 | 8 | 3.8 | 70 | 6 | 16.65 | 17.33 | 18.93 | 21.04 | 1 |
20 | 20.81 | 21.66 | 23.67 | 26.3 | ||||||
30 | 31.22 | 32.49 | Without Interference | Without Interference | ||||||
40 | 110 | 41.63 | 43.32 | Without Interference | Without Interference | |||||
5 | 16 | 10 | 4.8 | 70 | 6 | 16.65 | 17.33 | 18.93 | 21.04 | 1 |
20 | 20.81 | 21.66 | 23.67 | 26.3 | ||||||
30 | 31.22 | 32.49 | Without Interference | Without Interference | ||||||
6 | 20 | 12 | 5.8 | 70 | 6 | Without Interference | Without Interference | Without Interference | Without Interference | 2 |
30 | Without Interference | Without Interference | Without Interference | Without Interference | ||||||
40 | 110 | Without Interference | Without Interference | Without Interference | Without Interference |
For Cutting Conditions, Refer to >>Click here.
Model Number
LN-DLC-ALHEM2S (Manufactured Product)
Outer Diameter D |
Length Under Neck ℓ1 1 mm Increment Designation |
Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Shank Diameter d |
Figure |
1.5 | 8 ~ 20 | 3 | 1.45 | 40 | 4 | 3 |
2 | 9 ~ 21 | 4 | 1.95 | 40 | 4 | 3 |
2.5 | 10 ~ 22 | 5 | 2.4 | 40 | 4 | 3 |
3 | 11 ~ 26 | 6 | 2.9 | 50 | 6 | 3 |
4 | 13 ~ 28 | 8 | 3.8 | 50 | 6 | 3 |
5 | 15 ~ 35 | 10 | 4.8 | 55 | 6 | 3 |
[ ! ]When ordering manufactured products, be sure to confirm the ordering examples as the model numbers differ as below when ordering a stocked product.
(1) "LN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number
For Cutting Conditions, Refer to >>Click here.
Work Material | Aluminum Alloy / Copper Alloy / Resin | Number of Flutes(sheet) | 2 | Model | Long Neck Square |
---|---|---|---|---|---|
Coating | DLC | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Geometry | Sharp Corner |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Tolerance of OD(mm) | 0 ~ -0.015 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy