(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Long Neck Square End Mill, 4-Flute/Long Neck Model

TSC Series Carbide Long Neck Square End Mill, 4-Flute/Long Neck Model
  • Volume Discount
  • Price Reduction

Classic 4-blade long neck is available in extensive sizes and low price

  • TS
  • General Steel
  • 4 Flutes

TSC Series Carbide Long Neck Square End Mill, 4-Flute/Long Neck Model:Related Image

Part Number
LN-TSC-EM4S1.5-[8-20/1]
LN-TSC-EM4S2-[9-21/1]
LN-TSC-EM4S2.5-[10-22/1]
LN-TSC-EM4S3-[11-21/1]
LN-TSC-EM4S3.5-[12-22/1]
LN-TSC-EM4S4-[13-23/1]
LN-TSC-EM4S5-[15-25/1]
LN-TSC-PEM4S1.5-[8-20/1]
LN-TSC-PEM4S2-[9-21/1]
LN-TSC-PEM4S2.5-[10-22/1]
LN-TSC-PEM4S3-[11-21/1]
LN-TSC-PEM4S3.5-[12-22/1]
LN-TSC-PEM4S4-[13-23/1]
LN-TSC-PEM4S5-[15-25/1]
TSC-EM4LB1-4
TSC-EM4LB1-6
TSC-EM4LB1-8
TSC-EM4LB1-10
TSC-EM4LB1-12
TSC-EM4LB1.2-6
TSC-EM4LB1.2-8
TSC-EM4LB1.2-10
TSC-EM4LB1.2-12
TSC-EM4LB1.2-16
TSC-EM4LB1.5-6
TSC-EM4LB1.5-8
TSC-EM4LB1.5-10
TSC-EM4LB1.5-12
TSC-EM4LB1.5-14
TSC-EM4LB1.5-16
TSC-EM4LB1.5-18
TSC-EM4LB1.5-20
TSC-EM4LB2-6
TSC-EM4LB2-8
TSC-EM4LB2-10
TSC-EM4LB2-12
TSC-EM4LB2-14
TSC-EM4LB2-16
TSC-EM4LB2-18
TSC-EM4LB2-20
TSC-EM4LB2-25
TSC-EM4LB2-30
TSC-EM4LB2.5-8
TSC-EM4LB2.5-12
TSC-EM4LB2.5-16
TSC-EM4LB2.5-20
TSC-EM4LB2.5-25
TSC-EM4LB3-12
TSC-EM4LB3-16
TSC-EM4LB3-20
TSC-EM4LB3-25
TSC-EM4LB3-30
TSC-EM4LB3-40
TSC-EM4LB4-16
TSC-EM4LB4-20
TSC-EM4LB4-30
TSC-EM4LB4-40
TSC-EM4LB5-16
TSC-EM4LB5-25
TSC-EM4LB5-35
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Geometry Helix Angle (θ) Additional Classification Figure ● Inventory Product □ Manufacturer Product Under Neck Diameter d1
(mm)
Effective Length (mm) Depends on Work Inclination Angle 30'
(mm)
Effective Length (mm) Depends on Work Inclination Angle 1°
(mm)
Effective Length (mm) Depends on Work Inclination Angle 2°
(mm)
Effective Length (mm) Depends on Work Inclination Angle 3°
(mm)
1 Piece(s)

10 Days or more

1.534408 ~ 20With LeadPowerful Helix (45° to 60°)Manufactured Product31.45----
1 Piece(s)

10 Days or more

244409 ~ 21With LeadPowerful Helix (45° to 60°)Manufactured Product31.95----
1 Piece(s)

10 Days or more

2.5544010 ~ 22With LeadPowerful Helix (45° to 60°)Manufactured Product32.4----
1 Piece(s)

10 Days or more

3664511 ~ 21With LeadPowerful Helix (45° to 60°)Manufactured Product32.9----
1 Piece(s)

10 Days or more

3.5764512 ~ 22With LeadPowerful Helix (45° to 60°)Manufactured Product33.3----
1 Piece(s)

10 Days or more

4864513 ~ 23With LeadPowerful Helix (45° to 60°)Manufactured Product33.8----
1 Piece(s)

10 Days or more

51064515 ~ 25With LeadPowerful Helix (45° to 60°)Manufactured Product34.8----
1 Piece(s)

10 Days or more

1.534408 ~ 20Sharp CornerPowerful Helix (45° to 60°)Manufactured Product31.45----
1 Piece(s)

10 Days or more

244409 ~ 21Sharp CornerPowerful Helix (45° to 60°)Manufactured Product31.95----
1 Piece(s)

10 Days or more

2.5544010 ~ 22Sharp CornerPowerful Helix (45° to 60°)Manufactured Product32.4----
1 Piece(s)

10 Days or more

3664511 ~ 21Sharp CornerPowerful Helix (45° to 60°)Manufactured Product32.9----
1 Piece(s)

10 Days or more

3.5764512 ~ 22Sharp CornerPowerful Helix (45° to 60°)Manufactured Product33.3----
1 Piece(s)

10 Days or more

4864513 ~ 23Sharp CornerPowerful Helix (45° to 60°)Manufactured Product33.8----
1 Piece(s)

10 Days or more

51064515 ~ 25Sharp CornerPowerful Helix (45° to 60°)Manufactured Product34.8----
1 Piece(s)Available

8 Days or more

11.54504With LeadStandard Helix (30 to 40°)Stocked Product10.954.194.44.885.49
1 Piece(s)Available

8 Days or more

11.54506With LeadStandard Helix (30 to 40°)Stocked Product10.956.286.597.328.24
1 Piece(s)Available

8 Days or more

11.54508With LeadStandard Helix (30 to 40°)Stocked Product10.958.388.799.7610.98
1 Piece(s)Available

8 Days or more

11.545010With LeadStandard Helix (30 to 40°)Stocked Product10.9510.4710.9912.2113.73
1 Piece(s)Available

8 Days or more

11.545012With LeadStandard Helix (30 to 40°)Stocked Product10.9512.5713.1914.6516.48
1 Piece(s)Available

8 Days or more

1.21.84506With LeadStandard Helix (30 to 40°)Stocked Product11.156.286.597.328.24
1 Piece(s)Available

8 Days or more

1.21.84508With LeadStandard Helix (30 to 40°)Stocked Product11.158.388.799.7610.98
1 Piece(s)Available

8 Days or more

1.21.845010With LeadStandard Helix (30 to 40°)Stocked Product11.1510.4710.9912.2113.73
1 Piece(s)Available

8 Days or more

1.21.845012With LeadStandard Helix (30 to 40°)Stocked Product11.1512.5713.1914.6516.48
1 Piece(s)Available

8 Days or more

1.21.845016With LeadStandard Helix (30 to 40°)Stocked Product11.1516.7517.5819.5321.97
1 Piece(s)Available

8 Days or more

1.52.34506With LeadStandard Helix (30 to 40°)Stocked Product11.456.286.597.328.24
1 Piece(s)Available

8 Days or more

1.52.34508With LeadStandard Helix (30 to 40°)Stocked Product11.458.388.799.7610.98
1 Piece(s)Available

8 Days or more

1.52.345010With LeadStandard Helix (30 to 40°)Stocked Product11.4510.4710.9912.2113.73
1 Piece(s)Available

8 Days or more

1.52.345012With LeadStandard Helix (30 to 40°)Stocked Product11.4512.5713.1914.6516.48
1 Piece(s)Available

8 Days or more

1.52.345014With LeadStandard Helix (30 to 40°)Stocked Product11.4514.6615.3917.0919.22
1 Piece(s)Available

8 Days or more

1.52.345016With LeadStandard Helix (30 to 40°)Stocked Product11.4516.7517.5819.5321.97
1 Piece(s)Available

8 Days or more

1.52.347018With LeadStandard Helix (30 to 40°)Stocked Product11.4518.8519.7821.9724.71
1 Piece(s)Available

8 Days or more

1.52.347020With LeadStandard Helix (30 to 40°)Stocked Product11.4520.9421.9824.41Not Applicable
1 Piece(s)Available

8 Days or more

234506With LeadStandard Helix (30 to 40°)Stocked Product11.956.286.597.328.24
1 Piece(s)Available

8 Days or more

234508With LeadStandard Helix (30 to 40°)Stocked Product11.958.388.799.7610.98
1 Piece(s)Available

8 Days or more

2345010With LeadStandard Helix (30 to 40°)Stocked Product11.9510.4710.9912.2113.73
1 Piece(s)Available

8 Days or more

2345012With LeadStandard Helix (30 to 40°)Stocked Product11.9512.5713.1914.6516.48
1 Piece(s)Available

8 Days or more

2345014With LeadStandard Helix (30 to 40°)Stocked Product11.9514.6615.3917.0919.22
1 Piece(s)Available

8 Days or more

2345016With LeadStandard Helix (30 to 40°)Stocked Product11.9516.7517.5819.53Not Applicable
1 Piece(s)Available

8 Days or more

2347018With LeadStandard Helix (30 to 40°)Stocked Product11.9518.8519.7821.97Not Applicable
1 Piece(s)Available

8 Days or more

2347020With LeadStandard Helix (30 to 40°)Stocked Product11.9520.9421.9824.41Not Applicable
1 Piece(s)Available

8 Days or more

2347025With LeadStandard Helix (30 to 40°)Stocked Product11.9526.1827.47Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

2347030With LeadStandard Helix (30 to 40°)Stocked Product11.9531.4132.97Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

2.53.84508With LeadStandard Helix (30 to 40°)Stocked Product12.48.388.799.7610.98
1 Piece(s)Available

8 Days or more

2.53.845012With LeadStandard Helix (30 to 40°)Stocked Product12.412.5713.1914.65Not Applicable
1 Piece(s)Available

8 Days or more

2.53.845016With LeadStandard Helix (30 to 40°)Stocked Product12.416.7517.5819.53Not Applicable
1 Piece(s)Available

8 Days or more

2.53.847020With LeadStandard Helix (30 to 40°)Stocked Product12.420.9421.98Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

2.53.847025With LeadStandard Helix (30 to 40°)Stocked Product12.426.1827.47Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

34.565012With LeadStandard Helix (30 to 40°)Stocked Product12.912.5713.1914.6516.48
1 Piece(s)Available

8 Days or more

34.567016With LeadStandard Helix (30 to 40°)Stocked Product12.916.7517.5819.5321.97
1 Piece(s)Available

8 Days or more

34.567020With LeadStandard Helix (30 to 40°)Stocked Product12.920.9421.9824.4127.46
1 Piece(s)Available

8 Days or more

34.567025With LeadStandard Helix (30 to 40°)Stocked Product12.926.1827.4730.51Not Applicable
1 Piece(s)Available

8 Days or more

34.567030With LeadStandard Helix (30 to 40°)Stocked Product12.931.4132.9736.62Not Applicable
1 Piece(s)Available

8 Days or more

34.5610040With LeadStandard Helix (30 to 40°)Stocked Product12.941.8843.96Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

4665016With LeadStandard Helix (30 to 40°)Stocked Product13.816.7517.5819.53Not Applicable
1 Piece(s)Available

8 Days or more

4667020With LeadStandard Helix (30 to 40°)Stocked Product13.820.9421.9824.41Not Applicable
1 Piece(s)Available

8 Days or more

4667030With LeadStandard Helix (30 to 40°)Stocked Product13.831.4132.97Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

46610040With LeadStandard Helix (30 to 40°)Stocked Product13.841.8843.96Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

57.567016With LeadStandard Helix (30 to 40°)Stocked Product14.816.7517.58Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

57.567025With LeadStandard Helix (30 to 40°)Stocked Product14.826.1827.47Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

57.5610035With LeadStandard Helix (30 to 40°)Stocked Product14.836.65Not Applicable Not Applicable Not Applicable

Loading...

Specifications

TSC Series Carbide Long Neck Square End Mill, 4-Flute/Long Neck Model:Related Image
Model Number
TSC-PEM4LB (Sharp Edge / Stocked Product) / TSC-EM4LB (Standard / Stocked Product)

Outer Diameter
D
Length Under Neck
1
Standard Sharp Edge Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Actual Effective Length Depends on Work Inclination Angle Figure
30'
1 4 1.5 0.95 50 4 4.19 4.40 4.88 5.49 1
6 6.28 6.59 7.32 8.24
8 8.38 8.79 9.76 10.98
10 10.47 10.99 12.21 13.73
12 12.57 13.19 14.65 16.48
1.2 6 1.8 1.15 50 4 6.28 6.59 7.32 8.24 1
8 8.38 8.79 9.76 10.98
10 10.47 10.99 12.21 13.73
12 12.57 13.19 14.65 16.48
16 16.75 17.58 19.53 21.97
1.3 6 No Standards 1.9 1.25 50 4 6.28 6.59 7.32 8.24 1
10 No Standards 10.47 10.99 12.21 13.73
1.4 6 No Standards 2.1 1.35 50 4 6.28 6.59 7.32 8.24 1
8 No Standards 8.38 8.79 9.76 10.98
10 No Standards 10.47 10.99 12.21 13.73
14 No Standards 14.66 15.39 17.09 19.22


Model Number
TSC-PEM4LB (Sharp Edge / Stocked Product) / TSC-EM4LB (Standard / Stocked Product)

Outer Diameter
D
Length Under Neck
1
Standard Sharp Edge Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Actual Effective Length Depends on Work Inclination Angle Figure
30'
1.5 6 2.3 1.45 50 4 6.28 6.59 7.32 8.24 1
8 8.38 8.79 9.76 10.98
10 10.47 10.99 12.21 13.73
12 12.57 13.19 14.65 16.48
14 14.66 15.39 17.09 19.22
16 16.75 17.58 19.53 21.97
18 70 18.85 19.78 21.97 24.71
20 20.94 21.98 24.41 Not Applicable
1.6 6 No Standards 2.4 1.55 50 4 6.28 6.59 7.32 8.24 1
8 No Standards 8.38 8.79 9.76 10.98
10 No Standards 10.47 10.99 12.21 13.73
12 No Standards 12.57 13.19 14.65 16.48
14 No Standards 14.66 15.39 17.09 19.22
1.7 6 No Standards 2.5 1.65 50 4 6.28 6.59 7.32 8.24 1
16 No Standards 16.75 17.58 19.53 21.97
1.8 6 No Standards 2.7 1.75 50 4 6.28 6.59 7.32 8.24 1
8 No Standards 8.38 8.79 9.76 10.98
10 No Standards 10.47 10.99 12.21 13.73
12 No Standards 12.57 13.19 14.65 16.48
14 No Standards 14.66 15.39 17.09 19.22
16 No Standards 16.75 17.58 19.53 Not Applicable
20 No Standards 70 20.94 21.98 24.41 Not Applicable
25 No Standards 26.18 27.47 30.51 Not Applicable
2 6 3 1.95 50 4 6.28 6.59 7.32 8.24 1
8 8.38 8.79 9.76 10.98
10 10.47 10.99 12.21 13.73
12 12.57 13.19 14.65 16.48
14 14.66 15.39 17.09 19.22
16 16.75 17.58 19.53 Not Applicable
18 70 18.85 19.78 21.97 Not Applicable
20 20.94 21.98 24.41 Not Applicable
25 26.18 27.47 Not Applicable Not Applicable
30 31.41 32.97 Not Applicable Not Applicable
2.5 8 3.8 2.4 50 4 8.38 8.79 9.76 10.98 1
12 12.57 13.19 14.65 Not Applicable
16 16.75 17.58 19.53 Not Applicable
20 70 20.94 21.98 Not Applicable Not Applicable
25 26.18 27.47 Not Applicable Not Applicable


Model Number
TSC-PEM4LB (Sharp Edge / Stocked Product) / TSC-EM4LB (Standard / Stocked Product)

Outer Diameter
D
Length Under Neck
1
Standard Sharp Edge Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Actual Effective Length Depends on Work Inclination Angle Figure
30'
3 8 No Standards 4.5 2.9 50 6 8.38 8.79 9.76 10.98 1
12 12.57 13.19 14.65 16.48
16 70 16.75 17.58 19.53 21.97
20 20.94 21.98 24.41 27.46
25 26.18 27.47 30.51 Not Applicable
30 31.41 32.97 36.62 Not Applicable
40 100 41.88 43.96 Not Applicable Not Applicable
3.5 16 No Standards 5.5 3.35 70 6 16.75 17.58 19.53 21.97 1
25 No Standards 26.18 27.47 30.51 Not Applicable
35 No Standards 100 36.65 38.46 Not Applicable Not Applicable
4 12 No Standards 6 3.8 50 6 12.57 13.19 14.65 16.48 1
16 16.75 17.58 19.53 Not Applicable
20 70 20.94 21.98 24.41 Not Applicable
30 31.41 32.97 Not Applicable Not Applicable
35 No Standards 100 36.65 38.46 Not Applicable Not Applicable
40 41.88 43.96 Not Applicable Not Applicable
45 No Standards 47.12 49.45 Not Applicable Not Applicable
50 No Standards 52.35 54.95 Not Applicable Not Applicable
5 16 7.5 4.8 70 6 16.75 17.58 Not Applicable Not Applicable 1
25 26.18 27.47 Not Applicable Not Applicable
35 100 36.65 Not Applicable Not Applicable Not Applicable
50 52.35 Not Applicable Not Applicable Not Applicable
6 20 9 5.8 70 6 Not Applicable Not Applicable Not Applicable Not Applicable 2
30 Not Applicable Not Applicable Not Applicable Not Applicable
40 100 Not Applicable Not Applicable Not Applicable Not Applicable
50 Not Applicable Not Applicable Not Applicable Not Applicable


Model Number
LN-TSC-PEM4S (Sharp Edge / Manufactured Product) / EM4S (Standard / Manufactured Product)

Outer Diameter
D
Length Under Neck ℓ1
1 mm Increment Designation
Standard Sharp Edge Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Figure
1.5 8 ~ 20 3 1.45 40 4 3
2 9 ~ 21 4 1.95 40 4 3
2.5 10 ~ 22 5 2.4 40 4 3
3 11 ~ 21 6 2.9 45 6 3
3.5 12 ~ 22 7 3.3 45 6 3
4 13 ~ 23 8 3.8 45 6 3
5 15 ~ 25 10 4.8 45 6 3

[ ! ]When ordering manufactured products, be sure to confirm the ordering examples as the model numbers differ as below when ordering a stocked product.
(1) "LN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number
For Cutting Conditions, Refer to >>Click here.

More Information


The ideal under-neck length can be selected for workpiece machining at various depths.
It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.


TSC Series Carbide Long Neck Square End Mill, 4-Flute/Long Neck Model:Related Image

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 4 Model Long Neck Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Inclined Cutting Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support