(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Locating Pins for Jigs & Fixtures - Body In White, Shouldered, Large Head
MISUMI
•Shape: Without Shoulder
•Heat Treatment: Hardened
•Concentricity Head-shank: Standard Class φ0.03
•Head Dia. Tolerance (mm): 0/-0.05
•Thread Diameter Dimension M (mm): M10
Days to Ship: | 15 Days or more |
---|
Locating Pins for Jigs & Fixtures - Body In White, Shouldered, Small Head
MISUMI
•Shape: With Shoulder
•Heat Treatment: Hardened
•Concentricity Head-shank: Standard Class φ0.03
•Head Dia. Tolerance (mm): 0/-0.05
•Thread Diameter Dimension M (mm): M10
Days to Ship: | 15 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Tip Shape Selectable
MISUMI
•Shape: With Shoulder
•Shank Style: Threaded
•Concentricity Head-shank: Standard Class φ0.03
•Head Dia. Tolerance (mm): 0/-0.05
Days to Ship: | 8 Days or more |
---|
Locating Pins for Jigs & Fixtures - Threaded
MISUMI
•Shape: Without Shoulder
•Head Tip Shape: Tip End R
•Shank Style: Threaded
•Concentricity Head-shank: Standard Class φ0.03
•Head Dia. Tolerance (mm): 0/-0.05
Days to Ship: | 8 Days or more |
---|
Locating Pins for Jigs & Fixtures - Set Screw Mount, Notched, Tip Shape Selectable
MISUMI
Short Set Screw Groove. Suitable for Thin Locators.
Days to Ship: | 9 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Tip Shape Selectable, Precision
MISUMI
•Shape: With Shoulder
•Shank Style: Threaded
Days to Ship: | 9 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Nut Fixing, Precision, Inch Measurements
MISUMI
•Shape: With Shoulder
•Surface Treatment: Plain
•Head Tip Shape: Tip End R
•Shank Style: Threaded
•Heat Treatment: Hardened
Days to Ship: | 12 Days or more |
---|
Locating Pins for Jigs & Fixtures - Alumina Coated, Set Screw Groove
MISUMI
•Shape: With Shoulder
•Surface Treatment: Alumina (Ceramic)
•Head Tip Shape: Tip End R
•Concentricity Head-shank: Standard Class φ0.05
•Head Dia. Tolerance (mm): 0/-0.05
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs & Fixtures - Standard(h7) Set Screw, Shoulder, Circumference Groove
MISUMI
Short Set Screw. Suitable for Thin Locators.
Days to Ship: | 8 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat, Tip Shape Selectable, Precision g6
MISUMI
•Shape: With Shoulder
For complete product overview and details on Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat, Tip Shape Selectable, Precision g6 see the sections below:
Days to Ship: | 9 Days or more |
---|
Locating Pins Holders for Jigs - Threaded or Tapped
MISUMI
Can be used in combination with cylinder when a workpiece is hard to extract.
Days to Ship: | 10 Days or more |
---|
MISUMI
Enables to locate a workpiece in both vertical and horizontal directions at a time
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Bullet Nose, Selectable Shank
MISUMI
R machining on edge (Bullet Nose) enables workpieces to be detached smoothly.
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs & Fixtures - Welding
MISUMI
The pocket of Pocket Type is used to collect dust (spatter etc.) generated during welding.
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs & Fixtures - Bolt Fixing
MISUMI
•Shape: Without Shoulder
•Surface Treatment: Plain
•Head Tip Shape: Tip End R
•Shank Style: Tapped
•Heat Treatment: Hardened
Days to Ship: | 10 Days or more |
---|
Locating Pins for Fixtures - Standard Grade, Shouldered, Threaded
MISUMI
Days to Ship: | 8 Days or more |
---|
Locating Pins for Jigs & Fixtures - Threaded, Set Screw Mounting, Long Head
MISUMI
•Head Shape: Round
•Head Tip Shape: Tip End R
•Shank Style: Threaded
•Heat Treatment: Hardened
•Concentricity Head-shank: Standard Class φ0.03
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs & Fixtures - Threaded, Shouldered/Not Shouldered, Oval Head
MISUMI
This enables positioning according to the size of oval holes machined on workpieces
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs & Fixtures - Set Screw Mount
MISUMI
Short Set Screw Groove. Suitable for Thin Locators.
Days to Ship: | 8 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Configurable
MISUMI
•Shape: With Shoulder
•Head Tip Shape: Tip End R
•Shank Style: Threaded
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat, Configurable
MISUMI
•Shape: With Shoulder
•Head Tip Shape: Tip End R
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs & Fixtures - Threaded, Configurable
MISUMI
•Shape: Without Shoulder
•Head Tip Shape: Tip End R
•Shank Style: Threaded
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs & Fixtures - Set Screw Flat, Configurable
MISUMI
•Shape: Without Shoulder
•Head Tip Shape: Tip End R
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs & Fixtures - Bullet Nose, Selectable Shank
MISUMI
R machining on edge (Bullet Nose) enables workpieces to be detached smoothly.
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Precision g6
MISUMI
•Shape: With Shoulder
•Head Tip Shape: Tip End R
•Shank Style: Threaded
Days to Ship: | 9 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Set Screw, Precision g6
MISUMI
•Shape: With Shoulder
•Head Tip Shape: Tip End R
Days to Ship: | 9 Days or more |
---|
Locating Pins for Jigs & Fixtures - Threaded, Precision g6
MISUMI
•Shape: Without Shoulder
•Head Tip Shape: Tip End R
•Shank Style: Threaded
Days to Ship: | 9 Days or more |
---|
Locating Pins for Jigs & Fixtures - Set Screw, Precision g6
MISUMI
•Shape: Without Shoulder
•Head Tip Shape: Tip End R
Days to Ship: | 9 Days or more |
---|
Locating Pins for Jigs & Fixtures - Standard(h7), Shoulder, Threaded
MISUMI
For Standard Grade, P dimension tolerance is 0 -0.05 (for Precision Grade, 0 -0.01 or 0 -0.02 ), concentricity is 0.03 or 0.05 (for Precision Grade, 0.01 or 0.02).
Days to Ship: | 8 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat
MISUMI
•Shape: With Shoulder
•Head Tip Shape: Tip End R
•Concentricity Head-shank: Standard Class φ0.03
•Head Dia. Tolerance (mm): 0/-0.05
Days to Ship: | 8 Days or more |
---|
Locating Pins for Jigs & Fixtures - Set Screw Flat
MISUMI
•Shape: Without Shoulder
•Head Tip Shape: Tip End R
•Head Dia. Tolerance (mm): 0/-0.05
Days to Ship: | 8 Days or more |
---|
Locating Pins for Jigs & Fixtures - Threaded, Tip Shape Selectable, Precision g6
MISUMI
•Shape: Without Shoulder
•Shank Style: Threaded
Days to Ship: | 9 Days or more |
---|
Locating Pins for Jigs & Fixtures - Set Screw Flat, Tip Shape Selectable, Precision g6
MISUMI
•Shape: Without Shoulder
For complete product overview and details on Locating Pins for Jigs & Fixtures - Set Screw Flat, Tip Shape Selectable, Precision g6 see the sections below:
Days to Ship: | 9 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat, Tip Shape Selectable
MISUMI
•Shape: With Shoulder
•Head Dia. Tolerance (mm): 0/-0.05
Days to Ship: | 8 Days or more |
---|
Locating Pins for Jigs & Fixtures - Threaded, Tip Shape Selectable
MISUMI
•Shape: Without Shoulder
•Shank Style: Threaded
•Concentricity Head-shank: Standard Class φ0.03
•Head Dia. Tolerance (mm): 0/-0.05
Days to Ship: | 8 Days or more |
---|
Locating Pins for Jigs & Fixtures - Set Screw Flat, Tip Shape Selectable
MISUMI
•Shape: Without Shoulder
•Head Dia. Tolerance (mm): 0/-0.05
Days to Ship: | 8 Days or more |
---|
Detection Pins for Weld Nut - Sensor Embedded
MISUMI
Insert the Fiber sensor into a detecting pin, and the sensor will become capable of detecting presence of the object based on its light.
Days to Ship: | 10 Days or more |
---|
Detection Pins for Weld Nut- Work Detection Unit
MISUMI
Use this in combination with Work Detecting Units and Cylinders to detect an object.
Days to Ship: | 10 Days or more |
---|
MISUMI
By using in combination with locating pins, vertical/horizontal positioning is enabled.
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Bolt Fixing
MISUMI
•Shape: With Shoulder
•Surface Treatment: Plain
•Head Tip Shape: Tip End R
•Shank Style: Tapped
•Heat Treatment: Hardened
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Fixing, Precision, Inch Measurements
MISUMI
•Shape: With Shoulder
•Surface Treatment: Plain
•Head Tip Shape: Tip End R
•Heat Treatment: Hardened
•Concentricity Head-shank: Precision Class φ0.01
Days to Ship: | 12 Days or more |
---|
Locating Pins for Jigs & Fixtures - Nut Fixing, Precision, Inch Measurements
MISUMI
•Shape: With Shoulder
•Surface Treatment: Plain
•Head Tip Shape: Tip End R
•Shank Style: Threaded
•Heat Treatment: Hardened
Days to Ship: | 12 Days or more |
---|
Locating Pins for Jigs & Fixtures - Set Screw Fixing, Precision, Inch Measurements
MISUMI
•Shape: With Shoulder
•Surface Treatment: Plain
•Head Tip Shape: Tip End R
•Heat Treatment: Hardened
•Concentricity Head-shank: Precision Class φ0.01
Days to Ship: | 12 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Nut Fixing, Inch Measurements
MISUMI
•Shape: With Shoulder
•Surface Treatment: Plain
•Head Tip Shape: Tip End R
•Shank Style: Threaded
•Heat Treatment: Hardened
Days to Ship: | 12 Days or more |
---|
Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Fixing, Inch Measurements
MISUMI
•Shape: With Shoulder
•Surface Treatment: Plain
•Head Tip Shape: Tip End R
•Heat Treatment: Hardened
•Concentricity Head-shank: Precision Class φ0.01
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Basic Shape |
Head Shape |
Head Tip Shape |
Shank Style |
Material |
Mounting Side Outer Dia. D(Ø) |
Surface Treatment |
Heat Treatment |
Concentricity (Head-Shank) |
Head Dia. Tolerance(mm) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Locating Pins for Jigs & Fixtures - Body In White, Shouldered, Large Head | Locating Pins for Jigs & Fixtures - Body In White, Shouldered, Small Head | Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Tip Shape Selectable | Locating Pins for Jigs & Fixtures - Set Screw Mount, Notched, Tip Shape Selectable | Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Tip Shape Selectable, Precision | Locating Pins for Jigs & Fixtures - Shouldered, Nut Fixing, Precision, Inch Measurements | Locating Pins for Jigs & Fixtures - Alumina Coated, Set Screw Groove | Locating Pins for Jigs & Fixtures - Standard(h7) Set Screw, Shoulder, Circumference Groove | Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat, Tip Shape Selectable, Precision g6 | Locating Pins for Jigs & Fixtures - Shouldered, Bullet Nose, Selectable Shank | Locating Pins for Fixtures - Standard Grade, Shouldered, Threaded | Locating Pins for Jigs & Fixtures - Threaded, Set Screw Mounting, Long Head | Locating Pins for Jigs & Fixtures - Threaded, Shouldered/Not Shouldered, Oval Head | Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Configurable | Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat, Configurable | Locating Pins for Jigs & Fixtures - Set Screw Flat, Configurable | Locating Pins for Jigs & Fixtures - Bullet Nose, Selectable Shank | Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Precision g6 | Locating Pins for Jigs & Fixtures - Shouldered, Set Screw, Precision g6 | Locating Pins for Jigs & Fixtures - Standard(h7), Shoulder, Threaded | Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat | Locating Pins for Jigs & Fixtures - Threaded, Tip Shape Selectable, Precision g6 | Locating Pins for Jigs & Fixtures - Set Screw Flat, Tip Shape Selectable, Precision g6 | Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat, Tip Shape Selectable | Locating Pins for Jigs & Fixtures - Threaded, Tip Shape Selectable | Locating Pins for Jigs & Fixtures - Set Screw Flat, Tip Shape Selectable | Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Fixing, Precision, Inch Measurements | Locating Pins for Jigs & Fixtures - Nut Fixing, Precision, Inch Measurements | Locating Pins for Jigs & Fixtures - Set Screw Fixing, Precision, Inch Measurements | Locating Pins for Jigs & Fixtures - Shouldered, Nut Fixing, Inch Measurements | Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Fixing, Inch Measurements | ||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 15 Days or more | 15 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 12 Days or more | 10 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Basic Shape | Without Shoulder | With Shoulder | With Shoulder | Without Shoulder | With Shoulder / Without Shoulder | With Shoulder | With Shoulder | With Shoulder | With Shoulder | With Shoulder | Without Shoulder | Height Adjusting | With Shoulder | - | Without Shoulder | With Shoulder | With Shoulder / Without Shoulder | With Shoulder / Without Shoulder | Without Shoulder | With Shoulder | With Shoulder | Without Shoulder | Without Shoulder | Without Shoulder | With Shoulder | With Shoulder | Without Shoulder | Without Shoulder | With Shoulder | With Shoulder | Without Shoulder | Without Shoulder | Without Shoulder | With Shoulder | Without Shoulder | Without Shoulder | - | - | - | With Shoulder | With Shoulder | With Shoulder | With Shoulder | With Shoulder | With Shoulder |
Head Shape | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round | Round / Diamond | Round / Diamond | Round | Round / Diamond | Round / Diamond | Round | Oval | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round | Round | Round | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond |
Head Tip Shape | Bullet Nose / Half Bullet / Spherical | Bullet Nose / Half Bullet / Spherical | Tapered / Tip End R | Tip End R | Tapered / Tip End R | Tapered / Tip End R | Tip End R | Tip End R | Tip End R | Tapered / Tip End R | Tapered / Tip End R | Tapered / Tip End R | Bullet Nose | Tapered | Tip End R | Tip End R | Tip End R | Tip End R | Tip End R | Tip End R | Tip End R | Tip End R | Tip End R | Bullet Nose | Tip End R | Tip End R | Tip End R | Tip End R | Tip End R | Tip End R | Tip End R | Tapered / Tip End R | Tapered / Tip End R | Tapered / Tip End R | Tapered / Tip End R | Tapered / Tip End R | Tapered / Tip End R | Tapered / Tip End R / Spherical | - | Tip End R | Tip End R | Tip End R | Tip End R | Tip End R | Tip End R |
Shank Style | Threaded / Tapped | Threaded / Tapped | Threaded | Threaded | Notch | Threaded | Threaded | - | - | - | Threaded / Tapped | Threaded | Threaded / Tapped | Tapped | Tapped | Threaded | Threaded | Threaded | - | Threaded | - | Threaded | - | Threaded / Tapped | Threaded | - | Threaded | - | Threaded | - | - | Threaded | - | - | Threaded | - | Threaded / Notch | Tapped | - | Tapped | - | Threaded | - | Threaded | - |
Material | - | - | - | - | - | - | - | - | - | - | Steel | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Mounting Side Outer Dia. D(Ø) | - | - | - | - | - | - | - | - | - | - | 12 ~ 30 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Surface Treatment | Plain | Plain | Plain / Hard Chrome / Dicoat® | Plain / Hard Chrome / TiCN / Dicoat® | Plain | Plain / Hard Chrome / Dicoat® | Plain | Alumina (Ceramic) | Plain / Hard Chrome / Dicoat® | Plain / Hard Chrome / Dicoat® | Plain | Plain | Plain / Dicoat® | Plain | Plain | Plain / Hard Chrome / TiCN / Dicoat® | Plain / Hard Chrome | Plain | Plain / Hard Chrome / Dicoat® | Plain / Hard Chrome / Dicoat® | Plain / Hard Chrome / Dicoat® | Plain / Hard Chrome / Dicoat® | Plain / Hard Chrome / Dicoat® | Plain / Dicoat® | Plain / Hard Chrome / TiCN / Dicoat® | Plain / Hard Chrome / TiCN / Dicoat® | Plain / Hard Chrome / Dicoat® | Plain / Hard Chrome / Dicoat® | Plain / Hard Chrome / TiCN / Dicoat® | Plain / Hard Chrome / TiCN / Dicoat® | Plain / Hard Chrome / TiCN / Dicoat® | Plain / Hard Chrome / Dicoat® | Plain / Hard Chrome / Dicoat® | Plain / Hard Chrome / TiCN / Dicoat® | Plain / Dicoat® | Plain / Dicoat® | Plain | Plain / Black Oxide | Plain | Plain | Plain | Plain | Plain | Plain | Plain |
Heat Treatment | Hardened | Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened | Hardened / Not Hardened | Hardened | - | Hardened / Not Hardened | Hardened / Not Hardened | Hardened | Hardened | Hardened | - | Hardened | Hardened / Not Hardened | Hardened | Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Carburized | Hardened / Not Hardened | Hardened / Not Hardened | Hardened | - | Hardened | Hardened | Hardened | Hardened | Hardened | Hardened | Hardened |
Concentricity (Head-Shank) | Standard Class φ0.03 | Standard Class φ0.03 | Standard Class φ0.03 | Standard Class φ0.03 | Standard Class φ0.03 | Precision Class φ0.01 / Precision Class φ0.02 (Dicoat® / TiCN Treatment) | Precision Class φ0.01 | Other φ0.01 | Standard Class φ0.03 | Precision Class φ0.01 / Precision Class φ0.02 (Dicoat® / TiCN Treatment) | Standard Class φ0.03 | Standard Class φ0.03 | Standard Class φ0.03 / Other φ0.01 | Standard Class φ0.03 | Standard Class φ0.03 | Standard Class φ0.03 | Standard Class φ0.03 | Standard Class φ0.03 / Other φ0.01 | Standard Class φ0.03 / Other φ0.01 | Precision Class φ0.01 / Precision Class φ0.02 (Dicoat® / TiCN Treatment) | Precision Class φ0.01 / Precision Class φ0.02 (Dicoat® / TiCN Treatment) | Precision Class φ0.01 / Precision Class φ0.02 (Dicoat® / TiCN Treatment) | Precision Class φ0.01 / Precision Class φ0.02 (Dicoat® / TiCN Treatment) | Standard Class φ0.03 | Precision Class φ0.01 / Precision Class φ0.02 (Dicoat® / TiCN Treatment) | Precision Class φ0.01 / Precision Class φ0.02 (Dicoat® / TiCN Treatment) | Precision Class φ0.01 / Precision Class φ0.02 (Dicoat® / TiCN Treatment) | Precision Class φ0.01 / Precision Class φ0.02 (Dicoat® / TiCN Treatment) | Standard Class φ0.03 | Standard Class φ0.03 | Standard Class φ0.03 / Other φ0.01 | Precision Class φ0.01 / Precision Class φ0.02 (Dicoat® / TiCN Treatment) | Precision Class φ0.01 / Precision Class φ0.02 (Dicoat® / TiCN Treatment) | Standard Class φ0.03 / Standard Grade Ø0.05 (Dicoat Treated, TiCN Treated) | Standard Class φ0.03 | Standard Class φ0.03 / Other φ0.01 | Standard Class φ0.03 | - | - | Standard Class φ0.03 | Precision Class φ0.01 | Precision Class φ0.01 | Precision Class φ0.01 | Precision Class φ0.01 | Precision Class φ0.01 |
Head Dia. Tolerance(mm) | 0/-0.05 | 0/-0.05 | 0/-0.05 | 0/-0.05 | 0/-0.05 | 0/-0.01 / 0/-0.02 | 0/-0.01 | 0/-0.05 | 0/-0.05 | 0/-0.01 / 0/-0.02 | 0/-0.05 | 0/-0.05 | 0/-0.05 | 0/-0.05 | 0/-0.05 | 0/-0.05 | 0/-0.05 | 0/-0.05 | 0/-0.05 | 0/-0.01 / 0/-0.02 | 0/-0.01 / 0/-0.02 | 0/-0.01 / 0/-0.02 | 0/-0.01 / 0/-0.02 | 0/-0.05 | 0/-0.01 / 0/-0.02 | 0/-0.01 / 0/-0.02 | 0/-0.01 / 0/-0.02 | 0/-0.01 / 0/-0.02 | 0/-0.05 | 0/-0.05 | 0/-0.05 | 0/-0.01 / 0/-0.02 | 0/-0.01 / 0/-0.02 | 0/-0.05 | 0/-0.05 | 0/-0.05 | 0/-0.05 | 0/-0.02 | - | 0/-0.05 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy