(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Shouldered, Set Screw, Precision g6

Locating Pins for Jigs & Fixtures - Shouldered, Set Screw, Precision g6
  • Lead Time Reduction

•Shape: With Shoulder
•Head Tip Shape: Tip End R

  • METRIC
  • inCAD Components

PDFP.2019-1649

Unit examples related to this product
Locating Pin for Jigs & Fixtures- Precision(g6), Shoulder, Set Screw:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
LATANRound4137 Alloy SteelHardened 35~40HRC
LATDNDiamond
TLATANRoundSCM415 Alloy Steel (JIS)Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8)
Anti-carburizing on Threads
TLATDNDiamond
 
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D-ATANRoundD2 Tool Steel Equivalent55HRC ~
(Surface 3000HV)
Dicoat® Treated
D-ATDNDiamond
R-ATANRound4137 Alloy Steel35~40HRC (Surface 750HV ~ )Hard Chrome Plating
R-ATDNDiamond
H-ATANRoundD2 Tool Steel Equivalent55HRC ~
(Surface 3000HV)
TiCN Treatment
H-ATDNDiamond

 

Specifications

Part Number-P-B-L
   
Type D
LANAN 8-P5.0-B15-L10
LATAN 6-P6.8-B14  
 
Part NumberP
0.1mm Increment
B
1mm Increment
L1HdRApplicable
Set Screw
W
TypeDg6
Hardened
(Round)
LATAN

(Diamond)
LATDN
Carburized
(Round)
TLATAN

(Diamond)
TLATDN
Hard Chrome
(Round)
R-ATAN

(Diamond)
R-ATDN
Dicoat
(Round)
D-ATAN

(Diamond)
D-ATDN
TiCN
(Round)
H-ATAN

(Diamond)
H-ATDN
 6-0.004
-0.012
3.0~8.0[ ! ]2~30
(B≤Px4)
 8 8 9 41M51~2
 8-0.005
-0.014
3.0~10.0 8 811 51.5M51~2
10 4.5~12.010 813 72M61~3
10T 4.5~12.0 5 813 72M61~3
12-0.006
-0.017
 9.0~14.0121015 93M84
1613.0~18.0121019134M85
[ ! ]W Dimension D6, D8: W=2 when P>5.0 D10, 10T: W=1 when P<5.0, W=2 when 5.0≤P≤7.0, W=3 when P>7.0
[ ! ]B Dimension 5 mm ~ will be selected for Dicoat® Treated / TiCN Treated items.

Alterations

Locating Pin for Jigs & Fixtures- Precision(g6), Shoulder, Set Screw:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-ATAN6-P[3-7/0.1]-B[5-30/1]
D-ATAN8-P[3-9/0.1]-B[5-30/1]
D-ATAN10-P[4.5-12/0.1]-B[5-30/1]
D-ATAN10T-P[4.5-12/0.1]-B[5-30/1]
D-ATAN12-P[9-13/0.1]-B[5-30/1]
D-ATAN16-P[13-16/0.1]-B[5-30/1]
D-ATDN6-P[3-7/0.1]-B[5-30/1]
D-ATDN8-P[3-9/0.1]-B[5-30/1]
D-ATDN10-P[4.5-12/0.1]-B[5-30/1]
D-ATDN10T-P[4.5-12/0.1]-B[5-30/1]
D-ATDN12-P[9-13/0.1]-B[5-30/1]
D-ATDN16-P[13-16/0.1]-B[5-30/1]
H-ATAN6-P[3-7/0.1]-B[5-30/1]
H-ATAN8-P[3-9/0.1]-B[5-30/1]
H-ATAN10-P[4.5-12/0.1]-B[5-30/1]
H-ATAN10T-P[4.5-12/0.1]-B[5-30/1]
H-ATAN12-P[9-13/0.1]-B[5-30/1]
H-ATAN16-P[13-16/0.1]-B[5-30/1]
H-ATDN6-P[3-7/0.1]-B[5-30/1]
H-ATDN8-P[3-9/0.1]-B[5-30/1]
H-ATDN10-P[4.5-12/0.1]-B[5-30/1]
H-ATDN10T-P[4.5-12/0.1]-B[5-30/1]
H-ATDN12-P[9-13/0.1]-B[5-30/1]
H-ATDN16-P[13-16/0.1]-B[5-30/1]
LATAN6-P[3-7/0.1]-B[5-30/1]
LATAN8-P[3-9/0.1]-B[5-30/1]
LATAN10-P[4-12/0.1]-B[5-30/1]
LATAN10T-P[4-12/0.1]-B[5-30/1]
LATAN12-P[9-13/0.1]-B[5-30/1]
LATAN16-P[13-16/0.1]-B[5-30/1]
LATDN6-P[3-7/0.1]-B[5-30/1]
LATDN8-P[3-9/0.1]-B[5-30/1]
LATDN10-P[4-12/0.1]-B[5-30/1]
LATDN10T-P[4-12/0.1]-B[5-30/1]
LATDN12-P[9-13/0.1]-B[5-30/1]
LATDN16-P[13-16/0.1]-B[5-30/1]
R-ATAN6-P[3-8/0.1]-B[2-30/1]
R-ATAN8-P[3-9/0.1]-B[2-30/1]
R-ATAN10-P[4.5-12/0.1]-B[2-30/1]
R-ATAN10T-P[4.5-12/0.1]-B[2-30/1]
R-ATAN12-P[9-13/0.1]-B[2-30/1]
R-ATAN16-P[13-16/0.1]-B[2-30/1]
R-ATDN6-P[3-7/0.1]-B[2-30/1]
R-ATDN8-P[3-9/0.1]-B[2-30/1]
R-ATDN10-P[4.5-12/0.1]-B[2-30/1]
R-ATDN10T-P[4.5-12/0.1]-B[2-30/1]
R-ATDN12-P[9-13/0.1]-B[2-30/1]
R-ATDN16-P[13-16/0.1]-B[2-30/1]
TLATAN6-P[3-7/0.1]-B[2-30/1]
TLATAN8-P[3-9/0.1]-B[2-30/1]
TLATAN10-P[4.5-12/0.1]-B[2-30/1]
TLATAN10T-P[4.5-12/0.1]-B[2-30/1]
TLATAN12-P[9-13/0.1]-B[2-30/1]
TLATAN16-P[13-16/0.1]-B[2-30/1]
TLATDN6-P[3-7/0.1]-B[2-30/1]
TLATDN8-P[3-9/0.1]-B[2-30/1]
TLATDN10-P[4.5-12/0.1]-B[2-30/1]
TLATDN10T-P[4.5-12/0.1]-B[2-30/1]
TLATDN12-P[9-13/0.1]-B[2-30/1]
TLATDN16-P[13-16/0.1]-B[2-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Head Dia. Tolerance
(mm)
Outside Diameter of Holder D
(mm)
P Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)63 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)83 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)104.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T4.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)129 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1613 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)63 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)83 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)104.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T4.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)129 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1613 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)63 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)83 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)104.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T4.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)129 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1613 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)63 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)83 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)104.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T4.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)129 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1613 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0163 ~ 75 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0183 ~ 95 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01104 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T4 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01129 ~ 135 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011613 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0163 ~ 75 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0183 ~ 95 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01104 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T4 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01129 ~ 135 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011613 ~ 165 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0163 ~ 82 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0183 ~ 92 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01104.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T4.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01129 ~ 132 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011613 ~ 162 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0163 ~ 72 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0183 ~ 92 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01104.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T4.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01129 ~ 132 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011613 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0163 ~ 72 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0183 ~ 92 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01104.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0110T4.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01129 ~ 132 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011613 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0163 ~ 72 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0183 ~ 92 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.01104.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0110T4.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.01129 ~ 132 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011613 ~ 162 ~ 30

Loading...

  1. 1
 

Basic Information

Basic Shape Jig Pin With Collar Head Tip Shape Tip R (B shape)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support