(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: With Shoulder
•Heat Treatment: Hardened
•Concentricity Head-shank: Standard Class φ0.03
•Head Dia. Tolerance (mm): 0/-0.05
•Thread Diameter Dimension M (mm): M10
Part Number
Configured Part Number is shown.
![]() |
|
Type |
[ S ]Surface Treatment |
Head Shape |
[ M ]Material |
[ H ]Hardness |
APMS |
P-Plain |
Round |
JIS SCM 415 (1.7262 equivalent) |
Carburized 55~ HRC |
APMSD |
Diamond |
[ T ]Tolerance: |
|
![]() ![]() |
0.015 T.I.R to Datum A & B |
![]() |
0.03 T.I.R |
Finish: |
G-Ground 0.8μm (6.3, 3.2) |
Order Example (Configurable Body in White):
Part Number |
D |
A |
||||||||
Type
|
Coating
|
Shank Style
|
Tip Shape
|
|||||||
APMS |
R
|
V
|
F
|
-
|
D11.85
|
- |
A12
|
|||
APMSD |
P
|
U
|
C
|
-
|
D19.35
|
-
|
A39.5
|
Configurable Body in White
Type
|
Coating
|
Shank Style
|
Tip Shape
|
ØD(0.01mm Inc. )
|
A Lead Length
(0.5 mm Inc.) |
W
(mm) |
B Rad
|
C Rad
|
|
Dia.
|
Tolerance
|
||||||||
APMS
APMSD |
P-Plain
R-RDLC |
V-External Thread
C**-Internal Thread U-Set Screw |
F
B C |
7.00 ~ 7.99**
|
+0.00/-0.05
|
5 ~ 65
|
2
|
D/4
|
F
C=Dx2.0 B C=Dx1.5 (Ø≤16) C=Dx1.0 (Ø>16) C C=Dx0.5 |
8.00 ~ 8.99**
|
5~ 75
|
3
|
|||||||
9.00 ~ 9.99
|
5 ~ 80
|
||||||||
10.00 ~ 17.99
|
4-5
|
||||||||
18.00-24.00
|
**Diamond Head is not available when D<9.00
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
APMSDPCB-D[7-24/0.01]-A[5-80/0.5] |
APMSDPCC-D[7-24/0.01]-A[5-80/0.5] |
APMSDPCF-D[7-24/0.01]-A[5-80/0.5] |
APMSDPUB-D[7-24/0.01]-A[5-80/0.5] |
APMSDPUC-D[7-24/0.01]-A[5-80/0.5] |
APMSDPUF-D[7-24/0.01]-A[5-80/0.5] |
APMSDPVB-D[9-24/0.01]-A[5-80/0.5] |
APMSDPVC-D[7-24/0.01]-A[5-80/0.5] |
APMSDPVF-D[7-24/0.01]-A[5-80/0.5] |
APMSPCB-D[7-24/0.01]-A[5-80/0.5] |
APMSPCC-D[9-24/0.01]-A[5-80/0.5] |
APMSPCF-D[7-24/0.01]-A[5-80/0.5] |
APMSPUB-D[7-24/0.01]-A[5-80/0.5] |
APMSPUC-D[7-24/0.01]-A[5-80/0.5] |
APMSPUF-D[7-24/0.01]-A[5-80/0.5] |
APMSPVB-D[7-24/0.01]-A[5-80/0.5] |
APMSPVC-D[7-24/0.01]-A[5-80/0.5] |
APMSPVF-D[7-24/0.01]-A[5-80/0.5] |
Loading...
Part Number Marking
Basic Shape | Jig Pin With Collar | Surface Treatment | Plain | Heat Treatment | Immersion Quenching |
---|---|---|---|---|---|
Concentricity (Head-Shank) | Standard Grade φ0.03 | Head Dia. Tolerance(mm) | Standard Grade 0/-0.05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy