(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Set Screw, Precision g6

Locating Pins for Jigs & Fixtures - Set Screw, Precision g6
  • Lead Time Reduction

•Shape: Without Shoulder
•Head Tip Shape: Tip End R

  • METRIC
  • inCAD Components
Locating Pins for Jigs & Fixtures - Precision(g6), Set Screw Fixing:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
LNTANRound4137 Alloy SteelHardened 35~40HRC
LNTDNDiamond
TLNTANRoundSCM415 Alloy Steel (JIS)Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8)
Anti-carburizing on Threads
TLNTDNDiamond

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-NTANRound4137 Alloy Steel35~40HRC
(Surface 750HV ~ )
Hard Chrome Plating
R-NTDNDiamond
D-NTANRoundD2 Tool Steel Equivalent55HRC~
(Surface 3000HV)
Dicoat® Treated
D-NTDNDiamond


Specifications

Part Number-P-B-L
   
Type D
LNNAN 6-P8.0-B14-L10
LNTAN 8-P12.0-B12  

Part NumberP
0.1mm Increment
B
1mm Increment
L1dRApplicable
Set
Screw
WUnit Price
TypeDg6LNTANLNTDNTLNTANTLNTDNR-NTANR-NTDND-NTAND-NTDN
Hardened
(Round)
LNTAN

(Diamond)
LNTDN
Carburized
(Round)
TLNTAN

(Diamond)
TLNTDN
Hard Chrome
(Round)
R-NTAN

(Diamond)
R-NTDN
Dicoat
(Round)
D-NTAN

(Diamond)
D-NTDN
 6-0.004
-0.012
 8.0~12.0[ ! ]2~30 5 8 43M53        
 8-0.005
-0.014
10.0~16.0 5 8 54M53.5        
1012.0~20.010 8 74M64        
10T12.0~20.0 5 8 75M65        
12-0.006
-0.017
14.0~25.01210 96M86        
1618.0~32.01210138M88    ----
20-0.007
-0.020
22.0~35.01210178M89    ----
[ ! ]B Dimension is selectable from 5 mm ~ for Dicoat® Treated / Diamond Shape.

Alterations

Locating Pins for Jigs & Fixtures - Precision(g6), Set Screw Fixing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-NTAN6-P[8-12/0.1]-B[5-30/1]
D-NTAN8-P[10-16/0.1]-B[5-30/1]
D-NTAN10-P[12-20/0.1]-B[5-30/1]
D-NTAN10T-P[12-20/0.1]-B[5-30/1]
D-NTAN12-P[14-25/0.1]-B[5-30/1]
D-NTDN6-P[8-12/0.1]-B[5-30/1]
D-NTDN8-P[10-16/0.1]-B[5-30/1]
D-NTDN10-P[12-20/0.1]-B[5-30/1]
D-NTDN10T-P[12-20/0.1]-B[5-30/1]
D-NTDN12-P[14-25/0.1]-B[5-30/1]
LNTAN6-P[8-12/0.1]-B[5-30/1]
LNTAN8-P[10-16/0.1]-B[5-30/1]
LNTAN10-P[12-20/0.1]-B[5-30/1]
LNTAN10T-P[12-20/0.1]-B[5-30/1]
LNTAN12-P[14-25/0.1]-B[5-30/1]
LNTAN16-P[18-32/0.1]-B[5-30/1]
LNTAN20-P[22-35/0.1]-B[5-30/1]
LNTDN6-P[8-12/0.1]-B[5-30/1]
LNTDN8-P[10-16/0.1]-B[5-30/1]
LNTDN10-P[12-20/0.1]-B[5-30/1]
LNTDN10T-P[12-20/0.1]-B[5-30/1]
LNTDN12-P[14-25/0.1]-B[5-30/1]
LNTDN16-P[18-32/0.1]-B[5-30/1]
LNTDN20-P[22-35/0.1]-B[5-30/1]
R-NTAN6-P[8-12/0.1]-B[2-30/1]
R-NTAN8-P[10-16/0.1]-B[2-30/1]
R-NTAN10-P[12-20/0.1]-B[2-30/1]
R-NTAN10T-P[12-20/0.1]-B[2-30/1]
R-NTAN12-P[14-25/0.1]-B[2-30/1]
R-NTDN6-P[8-12/0.1]-B[2-30/1]
R-NTDN8-P[10-16/0.1]-B[2-30/1]
R-NTDN10-P[12-20/0.1]-B[2-30/1]
R-NTDN10T-P[12-20/0.1]-B[2-30/1]
R-NTDN12-P[14-25/0.1]-B[2-30/1]
TLNTAN6-P[8-12/0.1]-B[2-30/1]
TLNTAN8-P[10-16/0.1]-B[2-30/1]
TLNTAN10-P[12-20/0.1]-B[2-30/1]
TLNTAN10T-P[12-20/0.1]-B[2-30/1]
TLNTAN12-P[14-25/0.1]-B[2-30/1]
TLNTAN16-P[18-32/0.1]-B[2-30/1]
TLNTAN20-P[22-35/0.1]-B[2-30/1]
TLNTDN6-P[8-12/0.1]-B[5-30/1]
TLNTDN8-P[10-16/0.1]-B[5-30/1]
TLNTDN10-P[12-20/0.1]-B[5-30/1]
TLNTDN10T-P[12-20/0.1]-B[5-30/1]
TLNTDN12-P[14-25/0.1]-B[5-30/1]
TLNTDN16-P[18-32/0.1]-B[5-30/1]
TLNTDN20-P[22-35/0.1]-B[5-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Head Dia. Tolerance
(mm)
Outside Diameter of Holder D
(mm)
P Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)68 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)810 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1012 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T12 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1214 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)68 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)810 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1012 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T12 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1214 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0168 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01810 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011012 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T12 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011214 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011618 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012022 ~ 355 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0168 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01810 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011012 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T12 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011214 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011618 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012022 ~ 355 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0168 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01810 ~ 162 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011012 ~ 202 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T12 ~ 202 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011214 ~ 252 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0168 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01810 ~ 162 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011012 ~ 202 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T12 ~ 202 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011214 ~ 252 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0168 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01810 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011012 ~ 202 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0110T12 ~ 202 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011214 ~ 252 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011618 ~ 322 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.012022 ~ 352 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0168 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.01810 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011012 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0110T12 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011214 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011618 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.012022 ~ 355 ~ 30

Loading...

  1. 1
 

Basic Information

Basic Shape Jig Pin Without Collar Head Tip Shape Tip R (B shape)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support