(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: With Shoulder
•Surface Treatment: Plain
•Head Tip Shape: Tip End R
•Heat Treatment: Hardened
•Concentricity Head-shank: Precision Class φ0.01
Part Number
Configured Part Number is shown.
Type | Material | Hardness | Surface Treatment |
---|---|---|---|
U-LNTAN | 4137 Steel | - | 35~40HRC |
U-LNTDN | 4137 Steel | - | 35~40HRC |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
U-LNTAN0.38-P[0.5-0.6875/0.0005]-B[0.19-1.13/0.01] |
U-LNTAN0.50-P[0.625-1/0.0005]-B[0.19-1.13/0.01] |
U-LNTAN0.63-P[1-1.25/0.0005]-B[0.19-1.13/0.01] |
U-LNTDN0.38-P[0.5-0.6875/0.0005]-B[0.19-1.13/0.01] |
U-LNTDN0.50-P[0.625-1/0.0005]-B[0.19-1.13/0.01] |
U-LNTDN0.63-P[1-1.25/0.0005]-B[0.19-1.13/0.01] |
Loading...
Basic Shape | Jig Pin With Collar | Head Tip Shape | Tip R (B shape) | Surface Treatment | Plain |
---|---|---|---|---|---|
Heat Treatment | Immersion Quenching | Concentricity (Head-Shank) | Precision Grade φ0.01 | Head Dia. Tolerance(mm) | Precision Grade 0/-0.01 |
Dimension Configurable Type | P Dimension, B Dimension Configurable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy