(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Standard(h7) Set Screw, Shoulder, Circumference Groove

Locating Pins for Jigs & Fixtures - Standard(h7) Set Screw, Shoulder, Circumference Groove
  • Lead Time Reduction

Short Set Screw. Suitable for Thin Locators.

  • METRIC
  • inCAD Components
Locating Pins for Jigs & Fixtures - Standard(h7) Set Screw, Shoulder, Circumference Groove:Related Image
Features: Can be used for thin locators due to the short retaining part. For Standard Grade, P Dim. For Standard Grade, P Dim. Tolerance is and concentricity is 0.03 or 0.05. Polishing Relief Groove is smaller than the conventional products to avoid a workpiece getting stuck.

Type[ M ]Material[ H ]Hardness
Circumference GrooveShape
ELASARound4137 Alloy SteelTreated Hardness 35~40HRC
ELASDDiamond
TELASARoundSCM415 Alloy Steel (JIS)Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads
TELASDDiamond

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
Circumference GrooveShape
D-LASARoundD2 Tool Steel Equivalent55HRC ~ (Surface 3000HV)Dicoat® Treated
D-LASDDiamond
R-LASARound4137 Alloy Steel35~40HRC (Surface 750HV ~ )Hard Chrome Plating
R-LASDDiamond

Specifications

Part Number-P-B-L
 
Type D
ELASA 6-P5.0-B10-L5
ELNSA 8-P12.0-B15-L8
 
Part NumberP
0.1mm Increment
B
1mm Increment
L
1mm Increment
HRW
TypeDh7
Hardened      Carburized      Hard Chrome
(Round)         (Round)          (Round)
   ELASA         TELASA         R-LASA

(Diamond)      (Diamond)     (Diamond)
ELASD          TELASD         R-LASD
Dicoat
(Round)
   D-LASA

(Diamond)
D-LASD
60
-0.012
3.0~8.0[ ! ]2~30
(B≤Px4)
5~10911~2
80
-0.015
3.0~10.0111.51~2
104.5~12.01321~3
120
-0.018
9.0~14.01534
1613.0~18.01945
[ ! ]W Dimension D6, D8: W=2 when P>5.0 D10: W=1 when P<5.0, W=2 when 5.0≤P≤7.0, W=3 when P>7.0 [ ! ]B dimension of Dicoat treated products are to be specified from 5mm~

Alterations

Locating Pins for Jigs & Fixtures - Standard(h7) Set Screw, Shoulder, Circumference Groove:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-LASA6-P[3-7/0.1]-B[5-30/1]-L[5-10/1]
D-LASA8-P[3-9/0.1]-B[5-30/1]-L[5-10/1]
D-LASA10-P[4.5-12/0.1]-B[5-30/1]-L[5-10/1]
D-LASA12-P[9-13/0.1]-B[5-30/1]-L[5-10/1]
D-LASA16-P[13-16/0.1]-B[5-30/1]-L[5-10/1]
D-LASD6-P[3-7/0.1]-B[5-30/1]-L[5-10/1]
D-LASD8-P[3-9/0.1]-B[5-30/1]-L[5-10/1]
D-LASD10-P[4.5-12/0.1]-B[5-30/1]-L[5-10/1]
D-LASD12-P[9-13/0.1]-B[5-30/1]-L[5-10/1]
D-LASD16-P[13-16/0.1]-B[5-30/1]-L[5-10/1]
ELASA6-P[3-7/0.1]-B[5-30/1]-L[5-10/1]
ELASA8-P[3-9/0.1]-B[5-30/1]-L[5-10/1]
ELASA10-P[4-12/0.1]-B[5-30/1]-L[5-10/1]
ELASA12-P[9-13/0.1]-B[5-30/1]-L[5-10/1]
ELASA16-P[13-16/0.1]-B[5-30/1]-L[5-10/1]
ELASD6-P[3-7/0.1]-B[5-30/1]-L[5-10/1]
ELASD8-P[3-9/0.1]-B[5-30/1]-L[5-10/1]
ELASD10-P[4-12/0.1]-B[5-30/1]-L[5-10/1]
ELASD12-P[9-13/0.1]-B[5-30/1]-L[5-10/1]
ELASD16-P[13-16/0.1]-B[5-30/1]-L[5-10/1]
R-LASA6-P[3-7/0.1]-B[2-30/1]-L[5-10/1]
R-LASA8-P[3-9/0.1]-B[2-30/1]-L[5-10/1]
R-LASA10-P[4.5-12/0.1]-B[2-30/1]-L[5-10/1]
R-LASA12-P[9-13/0.1]-B[2-30/1]-L[5-10/1]
R-LASA16-P[13-16/0.1]-B[2-30/1]-L[5-10/1]
R-LASD6-P[3-7/0.1]-B[2-30/1]-L[5-10/1]
R-LASD8-P[3-9/0.1]-B[2-30/1]-L[5-10/1]
R-LASD10-P[4.5-12/0.1]-B[2-30/1]-L[5-10/1]
R-LASD12-P[9-13/0.1]-B[2-30/1]-L[5-10/1]
R-LASD16-P[13-16/0.1]-B[2-30/1]-L[5-10/1]
TELASA6-P[3-7/0.1]-B[2-30/1]-L[5-10/1]
TELASA8-P[3-9/0.1]-B[2-30/1]-L[5-10/1]
TELASA10-P[4.5-12/0.1]-B[2-30/1]-L[5-10/1]
TELASA12-P[9-13/0.1]-B[2-30/1]-L[5-10/1]
TELASA16-P[13-16/0.1]-B[2-30/1]-L[5-10/1]
TELASD6-P[3-7/0.1]-B[2-30/1]-L[5-10/1]
TELASD8-P[3-9/0.1]-B[2-30/1]-L[5-10/1]
TELASD10-P[4.5-12/0.1]-B[2-30/1]-L[5-10/1]
TELASD12-P[9-13/0.1]-B[2-30/1]-L[5-10/1]
TELASD16-P[13-16/0.1]-B[2-30/1]-L[5-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
P Positioning Part Length B
(mm)
1 Piece(s)

8 Days or more

10RoundDicoat®No-65 ~ 103 ~ 75 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-85 ~ 103 ~ 95 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-105 ~ 104.5 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-125 ~ 109 ~ 135 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-165 ~ 1013 ~ 165 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-65 ~ 103 ~ 75 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-85 ~ 103 ~ 95 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-105 ~ 104.5 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-125 ~ 109 ~ 135 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-165 ~ 1013 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0365 ~ 103 ~ 75 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0385 ~ 103 ~ 95 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03105 ~ 104 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03125 ~ 109 ~ 135 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03165 ~ 1013 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0365 ~ 103 ~ 75 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0385 ~ 103 ~ 95 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.03105 ~ 104 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.03125 ~ 109 ~ 135 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.03165 ~ 1013 ~ 165 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.0365 ~ 103 ~ 72 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.0385 ~ 103 ~ 92 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.03105 ~ 104.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.03125 ~ 109 ~ 132 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.03165 ~ 1013 ~ 162 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.0365 ~ 103 ~ 72 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.0385 ~ 103 ~ 92 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.03105 ~ 104.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.03125 ~ 109 ~ 132 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.03165 ~ 1013 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0365 ~ 103 ~ 72 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0385 ~ 103 ~ 92 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03105 ~ 104.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03125 ~ 109 ~ 132 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03165 ~ 1013 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0365 ~ 103 ~ 72 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0385 ~ 103 ~ 92 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.03105 ~ 104.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.03125 ~ 109 ~ 132 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.03165 ~ 1013 ~ 162 ~ 30

Loading...

  1. 1
 

Basic Information

Basic Shape Jig Pin With Collar Head Tip Shape Tip R (B shape) Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.