(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Shouldered, Bullet Nose, Selectable Shank

Locating Pins for Jigs & Fixtures - Shouldered, Bullet Nose, Selectable Shank
  • Spec Change

R machining on edge (Bullet Nose) enables workpieces to be detached smoothly.

  • METRIC
  • inCAD Components
Locating Pins for Fixtures - Standard Grade, Bullet Nose, Shouldered:Related Image

・Materials
TypeRetaining Part ShapeShape[ M ] Material[ H ] Hardness
HATAN (Threaded)
T (Set Screw)
B
(Screw Mounted)
Round4137 Alloy Steel or Equiv.Treated Hardness 35~40HRC
HATDDiamond
THATARoundSCM415 Alloy Steel (JIS)Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads
THATDDiamond

TypeRetaining Part ShapeShape[ M ] Material[ H ] Hardness[ S ] Surface Treatment
D-HATAN (Threaded)
T (Threaded)
Round4137 Alloy Steel55HRC~
(Surface 3000HV)
Dicoat® Treated
D-HATDDiamond


Specifications

Part Number-P-B-L
     
Type Retaining Part Shape D
HATA N 8-P7.8-B15-L8
HNTAX T 8-P12.0-B15  
 
Part NumberP
0.1mm Increment
B
1mm Increment
LL11dApplicable Set ScrewM (Coarse)HRW
TypeRetaining Part ShapeDh7Threaded SelectionScrew Mounted 1mm IncrementScrew Mounted
Hardened
(Round)
HATA

(Diamond)
HATD
Carburized
(Round)
THATA

(Diamond)
THATD
Dicoat
(Round)
D-HATA

(Diamond)
D-HATD
N
(Threaded)
T
(Set Screw)
B
(Screw Mounted)
60
-0.015
3.0~8.05~30
(B≤Px4)
5810  - 6 8 8 4M5- 911(2)
83.0~10.05810121512~2010 8 8 5M5M41111(2)
10 4.5~12.0(5)(8)10121515~301210 8 7M6M51311~3
10T 4.5~12.0(5)(8)10121515~3018 5 8 7M6M61311~3
120
-0.018
9.0~14.0(8)1012151815~30151210 9M8M51514
1613.0~18.0(10)1215182020~4018121013M8M81925
[ ! ]W Dimension D6, 8, 10, 10T: W=1 when P<5.0 D10, 10T: W=1 when P<5.0, W=2 when 5.0≤P≤7.0, W=3 when P>7.0 [ NG ] L dimension in ( ) is not applicable to Diamond Shape.

Alterations

Locating Pins for Fixtures - Standard Grade, Bullet Nose, Shouldered:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-HATAN6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
D-HATAN8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
D-HATAN10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
D-HATAN10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
D-HATAN12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]
D-HATAN16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]
D-HATAT6-P[3-7/0.1]-B[5-30/1]
D-HATAT8-P[3-9/0.1]-B[5-30/1]
D-HATAT10-P[4.5-12/0.1]-B[5-30/1]
D-HATAT10T-P[4.5-12/0.1]-B[5-30/1]
D-HATAT12-P[9-13/0.1]-B[5-30/1]
D-HATAT16-P[13-16/0.1]-B[5-30/1]
D-HATDN6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
D-HATDN8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
D-HATDN10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
D-HATDN10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
D-HATDN12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]
D-HATDN16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]
D-HATDT6-P[3-7/0.1]-B[5-30/1]
D-HATDT8-P[3-9/0.1]-B[5-30/1]
D-HATDT10-P[4.5-12/0.1]-B[5-30/1]
D-HATDT10T-P[4.5-12/0.1]-B[5-30/1]
D-HATDT12-P[9-13/0.1]-B[5-30/1]
D-HATDT16-P[13-16/0.1]-B[5-30/1]
HATAB8-P[3-9/0.1]-B[5-30/1]-L[12-20/1]
HATAB10-P[4-12/0.1]-B[5-30/1]-L[15-30/1]
HATAB10T-P[4-12/0.1]-B[5-30/1]-L[15-30/1]
HATAB12-P[9-13/0.1]-B[5-30/1]-L[15-30/1]
HATAB16-P[13-16/0.1]-B[5-30/1]-L[20-40/1]
HATAN6-P[3-8/0.1]-B[5-30/1]-L[5,​8,​10]
HATAN8-P[3-10/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
HATAN10-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
HATAN10T-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
HATAN12-P[9-13/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]
HATAN16-P[13-16/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]
HATAT6-P[3-7/0.1]-B[5-30/1]
HATAT8-P[3-9/0.1]-B[5-30/1]
HATAT10-P[4-12/0.1]-B[5-30/1]
HATAT10T-P[4-12/0.1]-B[5-30/1]
HATAT12-P[9-13/0.1]-B[5-30/1]
HATAT16-P[13-16/0.1]-B[5-30/1]
HATDB8-P[3-9/0.1]-B[5-30/1]-L[12-20/1]
HATDB10-P[4-12/0.1]-B[5-30/1]-L[15-30/1]
HATDB10T-P[4-12/0.1]-B[5-30/1]-L[15-30/1]
HATDB12-P[9-13/0.1]-B[5-30/1]-L[15-30/1]
HATDB16-P[13-16/0.1]-B[5-30/1]-L[20-40/1]
HATDN6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
HATDN8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
HATDN10-P[4-12/0.1]-B[5-30/1]-L[10,​12,​15]
HATDN10T-P[4-12/0.1]-B[5-30/1]-L[10,​12,​15]
HATDN12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]
HATDN16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]
HATDT6-P[3-7/0.1]-B[5-30/1]
HATDT8-P[3-9/0.1]-B[5-30/1]
HATDT10-P[4-12/0.1]-B[5-30/1]
HATDT10T-P[4-12/0.1]-B[5-30/1]
HATDT12-P[9-13/0.1]-B[5-30/1]
HATDT16-P[13-16/0.1]-B[5-30/1]
THATAB8-P[3-9/0.1]-B[5-30/1]-L[12-20/1]
THATAB10-P[4.5-12/0.1]-B[5-30/1]-L[15-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Shank Style Surface Treatment Heat Treatment Concentricity (Head-Shank) Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
Locating Side Outer Dia. P
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10RoundMale threadDicoat®Immersion QuenchingOthers φ0.0565 ~ 103 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadDicoat®Immersion QuenchingOthers φ0.0585 ~ 153 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadDicoat®Immersion QuenchingOthers φ0.0510 (l=12)10 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadDicoat®Immersion QuenchingOthers φ0.0510 (l=18)10 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadDicoat®Immersion QuenchingOthers φ0.051210 ~ 189 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadDicoat®Immersion QuenchingOthers φ0.051612 ~ 2013 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10Round-Dicoat®Immersion QuenchingOthers φ0.056-3 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10Round-Dicoat®Immersion QuenchingOthers φ0.058-3 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10Round-Dicoat®Immersion QuenchingOthers φ0.0510 (l=12)-4.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Round-Dicoat®Immersion QuenchingOthers φ0.0510 (l=18)-4.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Round-Dicoat®Immersion QuenchingOthers φ0.0512-9 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10Round-Dicoat®Immersion QuenchingOthers φ0.0516-13 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadDicoat®Immersion QuenchingOthers φ0.0565 ~ 103 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadDicoat®Immersion QuenchingOthers φ0.0585 ~ 153 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadDicoat®Immersion QuenchingOthers φ0.0510 (l=12)10 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadDicoat®Immersion QuenchingOthers φ0.0510 (l=18)10 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadDicoat®Immersion QuenchingOthers φ0.051210 ~ 189 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadDicoat®Immersion QuenchingOthers φ0.051612 ~ 2013 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10Diamond-Dicoat®Immersion QuenchingOthers φ0.056-3 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10Diamond-Dicoat®Immersion QuenchingOthers φ0.058-3 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10Diamond-Dicoat®Immersion QuenchingOthers φ0.0510 (l=12)-4.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Diamond-Dicoat®Immersion QuenchingOthers φ0.0510 (l=18)-4.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Diamond-Dicoat®Immersion QuenchingOthers φ0.0512-9 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10Diamond-Dicoat®Immersion QuenchingOthers φ0.0516-13 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10RoundBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.03812 ~ 203 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10RoundBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.0310 (l=12)15 ~ 304 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.0310 (l=18)15 ~ 304 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.031215 ~ 309 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10RoundBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.031620 ~ 4013 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadPlainImmersion QuenchingStandard Grade φ0.0365 ~ 103 ~ 85 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadPlainImmersion QuenchingStandard Grade φ0.0385 ~ 153 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadPlainImmersion QuenchingStandard Grade φ0.0310 (l=12)5 ~ 154 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadPlainImmersion QuenchingStandard Grade φ0.0310 (l=18)5 ~ 154 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadPlainImmersion QuenchingStandard Grade φ0.03128 ~ 189 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadPlainImmersion QuenchingStandard Grade φ0.031610 ~ 2013 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10Round-PlainImmersion QuenchingStandard Grade φ0.036-3 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10Round-PlainImmersion QuenchingStandard Grade φ0.038-3 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10Round-PlainImmersion QuenchingStandard Grade φ0.0310 (l=12)-4 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Round-PlainImmersion QuenchingStandard Grade φ0.0310 (l=18)-4 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Round-PlainImmersion QuenchingStandard Grade φ0.0312-9 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10Round-PlainImmersion QuenchingStandard Grade φ0.0316-13 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.03812 ~ 203 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10DiamondBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.0310 (l=12)15 ~ 304 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.0310 (l=18)15 ~ 304 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.031215 ~ 309 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10DiamondBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.031620 ~ 4013 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadPlainImmersion QuenchingStandard Grade φ0.0365 ~ 103 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadPlainImmersion QuenchingStandard Grade φ0.0385 ~ 153 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadPlainImmersion QuenchingStandard Grade φ0.0310 (l=12)10 ~ 154 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadPlainImmersion QuenchingStandard Grade φ0.0310 (l=18)10 ~ 154 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadPlainImmersion QuenchingStandard Grade φ0.031210 ~ 189 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadPlainImmersion QuenchingStandard Grade φ0.031612 ~ 2013 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10Diamond-PlainImmersion QuenchingStandard Grade φ0.036-3 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10Diamond-PlainImmersion QuenchingStandard Grade φ0.038-3 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10Diamond-PlainImmersion QuenchingStandard Grade φ0.0310 (l=12)-4 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Diamond-PlainImmersion QuenchingStandard Grade φ0.0310 (l=18)-4 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Diamond-PlainImmersion QuenchingStandard Grade φ0.0312-9 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10Diamond-PlainImmersion QuenchingStandard Grade φ0.0316-13 ~ 165 ~ 30
1 Piece(s)

12 Days or more

10RoundBolted (Internal Thread)Plain-Standard Grade φ0.03812 ~ 203 ~ 95 ~ 30
1 Piece(s)

12 Days or more

10RoundBolted (Internal Thread)Plain-Standard Grade φ0.0310 (l=12)15 ~ 304.5 ~ 125 ~ 30

Loading...

More Information

■Features: R shape at insertion guide enables smooth insertion of workpiece.
 

Basic Information

Basic Shape Jig Pin With Collar Head Tip Shape Bullet Nose (Shape F) Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support