(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Detection Pins for Weld Nut - Sensor Embedded

Detection Pins for Weld Nut - Sensor Embedded

Insert the Fiber sensor into a detecting pin, and the sensor will become capable of detecting presence of the object based on its light.

  • METRIC

PDFP.2019-1677

Unit examples related to this product
Detection Pins for Weld Nut- Sensor Embedded, Set Screw:Related Image
Detection Pins for Weld Nut- Sensor Embedded, Set Screw:Related Image
・Materials
Type[ M ]
Material
[ H ]Hardness
ThreadedNotch
NUTFNNUTFT4137 Alloy SteelTreated Hardness 35~40HRC
TNUTFNTNUTFTSCM415 Alloy Steel (JIS)Carburized Treated Hardness:
55HRC~ (Depth 0.7~0.8) /
Anti-carburizing on Threads

Specifications

Part Number - P - B - L - A - E - M
Type Tip Shape D
NUTFN
NUTK
NUTK
B
A
C
10
12
16
-
-
-
P4.6
P6.0

P10.5
-
-
-
B15
B10
B15
-
-
-
L10
L20
L20
-
-
A60
A30

-

E2

-
-

M5
M6
(Sensor Embedded Unit: Shape B)
(Work Detecting Unit : Shape A)
(Work Detecting Unit : Shape C)
Dg6H
8-0.005
-0.014
11
1013

PbApplicable Nut
4.5~5.94M6
6.0~7.95M8
8.0~9.96M10
10.0~11.07M12
Part NumberP
0.1mm Increment
B
0.1mm Increment
LAE (Shape A) 1mm Increment
TypeTip ShapeDg6 Selection
ThreadedNotch
Threaded
NUTFN
TNUTFN
Notch
NUTFT
TNUTFT
A

B
8

10
4.5~5.914.0~30.0
(B≤Px4)
5
8
10
12
12
16
19
30
60
90
120
1~10
6.0~7.9
8.0~11.0
[ ! ]When P≤5.9, there is no hardening due to thin thickness in order to prevent damage. (Material: 4137 Alloy Steel) [ ! ]D8 is applicable up to P dimension 9.0mm.

Alterations

Detection Pins for Weld Nut- Sensor Embedded, Set Screw:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NUTFNA8-P[4.5-9/0.1]-B[14-30/0.1]-L[5,​8,​10,​12]-A[30,​60,​90,​120]-E[1-10/1]
NUTFNA10-P[4.5-11/0.1]-B[14-30/0.1]-L[5,​8,​10,​12]-A[30,​60,​90,​120]-E[1-10/1]
NUTFNB8-P[4.5-9/0.1]-B[14-30/0.1]-L[5,​8,​10,​12]-A[30,​60,​90,​120]
NUTFNB10-P[4.5-11/0.1]-B[14-30/0.1]-L[5,​8,​10,​12]-A[30,​60,​90,​120]
NUTFTA8-P[4.5-9/0.1]-B[14-30/0.1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
NUTFTA10-P[4.5-11/0.1]-B[14-30/0.1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
NUTFTB8-P[4.5-9/0.1]-B[14-30/0.1]-L[12,​16,​19]-A[30,​60,​90,​120]
NUTFTB10-P[4.5-11/0.1]-B[14-30/0.1]-L[12,​16,​19]-A[30,​60,​90,​120]
TNUTFNA8-P[6-9/0.1]-B[14-30/0.1]-L[5,​8,​10,​12]-A[30,​60,​90,​120]-E[1-10/1]
TNUTFNA10-P[6-11/0.1]-B[14-30/0.1]-L[5,​8,​10,​12]-A[30,​60,​90,​120]-E[1-10/1]
TNUTFNB8-P[6-9/0.1]-B[14-30/0.1]-L[5,​8,​10,​12]-A[30,​60,​90,​120]
TNUTFNB10-P[6-11/0.1]-B[14-30/0.1]-L[5,​8,​10,​12]-A[30,​60,​90,​120]
TNUTFTA8-P[6-9/0.1]-B[14-30/0.1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
TNUTFTA10-P[6-11/0.1]-B[14-30/0.1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
TNUTFTB8-P[6-9/0.1]-B[14-30/0.1]-L[12,​16,​19]-A[30,​60,​90,​120]
TNUTFTB10-P[6-11/0.1]-B[14-30/0.1]-L[12,​16,​19]-A[30,​60,​90,​120]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Tip Shape Shank Style Heat Treatment Outside Diameter of Holder D
(mm)
A (Taper Angle)
(°)
E (Taper Length)
(mm)
L (Mounting Section Length)
(mm)
P Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Taper (Shape A)Male threadImmersion Quenching830 ~ 1201 ~ 105 ~ 124.5 ~ 914 ~ 30
1 Piece(s)

10 Days or more

10Taper (Shape A)Male threadImmersion Quenching1030 ~ 1201 ~ 105 ~ 124.5 ~ 1114 ~ 30
1 Piece(s)

10 Days or more

10Tip R (B shape)Male threadImmersion Quenching830 ~ 120-5 ~ 124.5 ~ 914 ~ 30
1 Piece(s)

10 Days or more

10Tip R (B shape)Male threadImmersion Quenching1030 ~ 120-5 ~ 124.5 ~ 1114 ~ 30
1 Piece(s)

10 Days or more

10Taper (Shape A)Notch (set screw)Immersion Quenching830 ~ 1201 ~ 1012 ~ 194.5 ~ 914 ~ 30
1 Piece(s)

10 Days or more

10Taper (Shape A)Notch (set screw)Immersion Quenching1030 ~ 1201 ~ 1012 ~ 194.5 ~ 1114 ~ 30
1 Piece(s)

10 Days or more

10Tip R (B shape)Notch (set screw)Immersion Quenching830 ~ 120-12 ~ 194.5 ~ 914 ~ 30
1 Piece(s)

10 Days or more

10Tip R (B shape)Notch (set screw)Immersion Quenching1030 ~ 120-12 ~ 194.5 ~ 1114 ~ 30
1 Piece(s)

12 Days or more

10Taper (Shape A)Male thread-830 ~ 1201 ~ 105 ~ 126 ~ 914 ~ 30
1 Piece(s)

12 Days or more

10Taper (Shape A)Male thread-1030 ~ 1201 ~ 105 ~ 126 ~ 1114 ~ 30
1 Piece(s)

12 Days or more

10Tip R (B shape)Male thread-830 ~ 120-5 ~ 126 ~ 914 ~ 30
1 Piece(s)

12 Days or more

10Tip R (B shape)Male thread-1030 ~ 120-5 ~ 126 ~ 1114 ~ 30
1 Piece(s)

12 Days or more

10Taper (Shape A)Notch (set screw)-830 ~ 1201 ~ 1012 ~ 196 ~ 914 ~ 30
1 Piece(s)

12 Days or more

10Taper (Shape A)Notch (set screw)-1030 ~ 1201 ~ 1012 ~ 196 ~ 1114 ~ 30
1 Piece(s)

12 Days or more

10Tip R (B shape)Notch (set screw)-830 ~ 120-12 ~ 196 ~ 914 ~ 30
1 Piece(s)

12 Days or more

10Tip R (B shape)Notch (set screw)-1030 ~ 120-12 ~ 196 ~ 1114 ~ 30

Loading...

  1. 1

More Information

Reference: sin15°≈0.259 sin30°=0.5 sin45°≈0.707 sin60°≈0.866 tan15°≈0.267 tan30°=0.577 tan45°=1 tan60°≈1.732

Example

Detection Pins for Weld Nut- Sensor Embedded, Set Screw:Related Image
 

Basic Information

Head Shape Round Surface Treatment Plain Concentricity (Head-Shank) Standard Grade φ0.03
Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.