(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Detection Pins for Weld Nut- Work Detection Unit

Detection Pins for Weld Nut- Work Detection Unit
  • Lead Time Reduction

Use this in combination with Work Detecting Units and Cylinders to detect an object.

  • METRIC
  • inCAD Components
Detection Pins for Weld Nut- Work Detection Unit:Related Image
Detection Pins for Weld Nut- Work Detection Unit:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
NUTK1045 Carbon Steel--
BNUTKTreated Hardness:
45~50HRC
Black Oxide
[ ! ]P.1490 Can be used in combination with Work Detecting Units and Cylinders.

Specifications

Part Number - P - B - L - A - E - M
Type Tip Shape D
NUTFN
NUTK
NUTK
B
A
C
10
12
16
-
-
-
P4.6
P6.0

P10.5
-
-
-
B15
B10
B15
-
-
-
L10
L20
L20
-
-
A60
A30

-

E2

-
-

M5
M6
(Sensor Embedded Unit: Shape B)
(Work Detecting Unit : Shape A)
(Work Detecting Unit : Shape C)
MxPitch Fine ThreadMxPitch Coarse
5x0.55x0.8
6x0.756x1.0
8x0.758x1.25
Part Number P
0.1mm Increment
B
1mm
Increment
L
1mm
Increment
A E (Shape A) 1mm Increment M
Type Tip Shape D Coarse Fine Thread
NUTK
BNUTK
A
B
C
12 5.0~10.0 5~30
(B≤Px4)
15~20 30
60
90
120
1~10 5 5S
16 10.1~12.0 5 6 5S 6S
12.1~14.0 5 6 8 5S 6S 8S

Alterations

Detection Pins for Weld Nut- Work Detection Unit:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BNUTKA12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-M5
BNUTKA12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-M5S
BNUTKA16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-[M5S,​M6S,​M8S]
BNUTKA16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-M[5,​6,​8]
BNUTKB12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-M5
BNUTKB12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-M5S
BNUTKB16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-[M5S,​M6S,​M8S]
BNUTKB16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-M[5,​6]
BNUTKC12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-M5
BNUTKC12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-M5S
BNUTKC16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-[M5S,​M6S,​M8S]
BNUTKC16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-M[5,​6,​8]
NUTKA12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-M5
NUTKA12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-M5S
NUTKA16-P[10-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-[M5S,​M6S,​M8S]
NUTKA16-P[10-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-M[5,​6,​8]
NUTKB12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-M5
NUTKB12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-M5S
NUTKB16-P[10-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-[M5S,​M6S,​M8S]
NUTKB16-P[10-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-M[5,​6,​8]
NUTKC12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-M5
NUTKC12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-M5S
NUTKC16-P[10-14/0.1]-B[5-30/1]-L[15-20/1]-[M5S,​M6S,​M8S]
NUTKC16-P[10-14/0.1]-B[5-30/1]-L[15-20/1]-M[5,​6,​8]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Tip Shape Surface Treatment A (Taper Angle)
(°)
Coarse Selection E (Taper Length)
(mm)
Fine Selection L (Mounting Section Length)
(mm)
P Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Taper (Shape A)Black Oxide30 ~ 12051 ~ 10-15 ~ 205 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Taper (Shape A)Black Oxide30 ~ 120-1 ~ 10M5S15 ~ 205 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Taper (Shape A)Black Oxide30 ~ 120-1 ~ 10M5S / M6S / M8S15 ~ 2010.1 ~ 145 ~ 30
1 Piece(s)

10 Days or more

10Taper (Shape A)Black Oxide30 ~ 1205 ~ 81 ~ 10-15 ~ 2010.1 ~ 145 ~ 30
1 Piece(s)

10 Days or more

10Tip R (B shape)Black Oxide30 ~ 1205--15 ~ 205 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Tip R (B shape)Black Oxide30 ~ 120--M5S15 ~ 205 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Tip R (B shape)Black Oxide30 ~ 120--M5S / M6S / M8S15 ~ 2010.1 ~ 145 ~ 30
1 Piece(s)

10 Days or more

10Tip R (B shape)Black Oxide30 ~ 1205 ~ 6--15 ~ 2010.1 ~ 145 ~ 30
1 Piece(s)

10 Days or more

10Spherical (Shape C)Black Oxide-5--15 ~ 205 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Spherical (Shape C)Black Oxide---M5S15 ~ 205 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Spherical (Shape C)Black Oxide---M5S / M6S / M8S15 ~ 2010.1 ~ 145 ~ 30
1 Piece(s)

10 Days or more

10Spherical (Shape C)Black Oxide-5 ~ 8--15 ~ 2010.1 ~ 145 ~ 30
1 Piece(s)

10 Days or more

10Taper (Shape A)Plain30 ~ 12051 ~ 10-15 ~ 205 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Taper (Shape A)Plain30 ~ 120-1 ~ 10M5S15 ~ 205 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Taper (Shape A)Plain30 ~ 120-1 ~ 10M5S / M6S / M8S15 ~ 2010 ~ 145 ~ 30
1 Piece(s)

10 Days or more

10Taper (Shape A)Plain30 ~ 1205 ~ 81 ~ 10-15 ~ 2010 ~ 145 ~ 30
1 Piece(s)

10 Days or more

10Tip R (B shape)Plain30 ~ 1205--15 ~ 205 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Tip R (B shape)Plain30 ~ 120--M5S15 ~ 205 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Tip R (B shape)Plain30 ~ 120--M5S / M6S / M8S15 ~ 2010 ~ 145 ~ 30
1 Piece(s)

10 Days or more

10Tip R (B shape)Plain30 ~ 1205 ~ 8--15 ~ 2010 ~ 145 ~ 30
1 Piece(s)

10 Days or more

10Spherical (Shape C)Plain-5--15 ~ 205 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Spherical (Shape C)Plain---M5S15 ~ 205 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Spherical (Shape C)Plain---M5S / M6S / M8S15 ~ 2010 ~ 145 ~ 30
1 Piece(s)

10 Days or more

10Spherical (Shape C)Plain-5 ~ 8--15 ~ 2010 ~ 145 ~ 30

Loading...

  1. 1

More Information

Reference: sin15°≈0.259 sin30°=0.5
sin45°≈0.707 sin60°≈0.866
tan15°≈0.267 tan30°≈0.577
tan45°=1 tan60°≈1.732

Example

Detection Pins for Weld Nut- Work Detection Unit:Related Image
 

Basic Information

Head Shape Round Shank Style Bolted (Internal Thread) Head Dia. Tolerance(mm) Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.