(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Tip Shape Selectable, Precision

Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Tip Shape Selectable, Precision
  • Lead Time Reduction

•Shape: With Shoulder
•Shank Style: Threaded

  • METRIC
  • inCAD Components
Locating Pin for Jigs & Fixtures- Precision(g6), Shoulder, Threaded, Tip Shape Selectable, Plated:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
SLANARound4137 Alloy SteelHardened 35~40HRC
SLANDDiamond
TSLANARoundSCM415 Alloy Steel (JIS)Carburized 55HRC~ (depth 0.7 ~ 0.8) / Anti-carburizing on Threads
TSLANDDiamond
 
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-SANARound4137 Alloy Steel35~40HRC (Surface 750HV ~ )Hard Chrome Plating
R-SANDDiamond
D-SANARoundD2 Tool Steel Equivalent55HRC ~
(Surface 3000HV)
Dicoat® Treated
D-SANDDiamond

 

Specifications

Part Number-P-B-L-A-E
     
Type Tip Shape D
SLANA A 6-P6.8-B14-L8-A30-E2
SLATA B 8-P7.5-B15-  A60  
 
Part NumberP
0.1mm Increment
B
1mm Increment
L
Selection
A
Selection
E (Shape A)
1mm Increment
1HRW
TypeTip ShapeDh7
Hardened
(Round)
SLANA

(Diamond)
SLAND
Carburized
(Round)
TSLANA

(Diamond)
TSLAND
Hard Chrome
(Round)
R-SANA

(Diamond)
R-SAND
Dicoat
(Round)
D-SANA

(Diamond)
D-SAND
A
(Tapered)

B
(Taper R)
 6-0.004
-0.012
3.0~8.0[ ! ]2~30
(B≤Px4)
5810    *30

60

90

120
1~10 6 911~2
 8-0.005
-0.014
3.0~10.058101215  10111.51~2
10 4.5~12.0(5)(8)101215  121321~3
10T 4.5~12.0(5)(8)101215  181321~3
12-0.006
-0.017
 9.0~14.0 (8)10121518 151534
1613.0~18.0  (10)12151820181945
[ ! ]W Dimension D6, D8: W=2 when P>5.0 D10, 10T: W=1 when P<5.0, W=2 when 5.0≤P≤7.0, W=3 when P>7.0 [ NG ]L dimension in ( ) is not applicable to Diamond Shape and Dicoat® treatment.
[ NG ]Angle A*30 is not applicable to Tip Shape B. Select from Precision Grade, Shouldered (Click here).

Alterations

Locating Pin for Jigs & Fixtures- Precision(g6), Shoulder, Threaded, Tip Shape Selectable, Plated:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-SANAA6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
D-SANAA8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SANAA10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SANAA10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SANAA12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
D-SANAA16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
D-SANAB6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
D-SANAB8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
D-SANAB10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SANAB10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SANAB12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[60,​90,​120]
D-SANAB16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[60,​90,​120]
D-SANDA6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
D-SANDA8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SANDA10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SANDA10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SANDA12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
D-SANDA16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
D-SANDB6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
D-SANDB8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
D-SANDB10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SANDB10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SANDB12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[60,​90,​120]
D-SANDB16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[60,​90,​120]
R-SANAA6-P[3-7/0.1]-B[2-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
R-SANAA8-P[3-9/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SANAA10-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SANAA10T-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SANAA12-P[9-13/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
R-SANAA16-P[13-16/0.1]-B[2-30/1]-L[10,​12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
R-SANAB6-P[3-7/0.1]-B[2-30/1]-L[5,​8,​10]-A[60,​90,​120]
R-SANAB8-P[3-9/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
R-SANAB10-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
R-SANAB10T-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
R-SANAB12-P[9-13/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]-A[60,​90,​120]
R-SANAB16-P[13-16/0.1]-B[2-30/1]-L[10,​12,​15,​18,​20]-A[60,​90,​120]
R-SANDA6-P[3-7/0.1]-B[2-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
R-SANDA8-P[3-9/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SANDA10-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SANDA10T-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SANDA12-P[9-13/0.1]-B[2-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
R-SANDA16-P[13-16/0.1]-B[2-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
R-SANDB6-P[3-7/0.1]-B[2-30/1]-L[5,​8,​10]-A[60,​90,​120]
R-SANDB8-P[3-9/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
R-SANDB10-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]-A[60,​90,​120]
R-SANDB10T-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]-A[60,​90,​120]
R-SANDB12-P[9-13/0.1]-B[2-30/1]-L[10,​12,​15,​18]-A[60,​90,​120]
R-SANDB16-P[13-16/0.1]-B[2-30/1]-L[12,​15,​18,​20]-A[60,​90,​120]
SLANAA6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
SLANAA8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SLANAA10-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SLANAA10T-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SLANAA12-P[9-13/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
SLANAA16-P[13-16/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
SLANAB6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
SLANAB8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
SLANAB10-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
SLANAB10T-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
SLANAB12-P[9-13/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]-A[60,​90,​120]
SLANAB16-P[13-16/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]-A[60,​90,​120]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Head Tip Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Head Dia. Tolerance
(mm)
Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
A
(°)
P Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 1030 ~ 1203 ~ 75 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1530 ~ 1203 ~ 95 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 1530 ~ 1204.5 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 1530 ~ 1204.5 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1830 ~ 1209 ~ 135 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1612 ~ 2030 ~ 12013 ~ 165 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 1060 ~ 1203 ~ 75 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1560 ~ 1203 ~ 95 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 1560 ~ 1204.5 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 1560 ~ 1204.5 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1860 ~ 1209 ~ 135 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1612 ~ 2060 ~ 12013 ~ 165 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 1030 ~ 1203 ~ 75 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1530 ~ 1203 ~ 95 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 1530 ~ 1204.5 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 1530 ~ 1204.5 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1830 ~ 1209 ~ 135 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1612 ~ 2030 ~ 12013 ~ 165 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 1060 ~ 1203 ~ 75 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1560 ~ 1203 ~ 95 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 1560 ~ 1204.5 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 1560 ~ 1204.5 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1860 ~ 1209 ~ 135 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1612 ~ 2060 ~ 12013 ~ 165 ~ 30-
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 1030 ~ 1203 ~ 72 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1530 ~ 1203 ~ 92 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01105 ~ 1530 ~ 1204.5 ~ 122 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 1530 ~ 1204.5 ~ 122 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01128 ~ 1830 ~ 1209 ~ 132 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2030 ~ 12013 ~ 162 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 1060 ~ 1203 ~ 72 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1560 ~ 1203 ~ 92 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01105 ~ 1560 ~ 1204.5 ~ 122 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 1560 ~ 1204.5 ~ 122 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01128 ~ 1860 ~ 1209 ~ 132 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2060 ~ 12013 ~ 162 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 1030 ~ 1203 ~ 72 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1530 ~ 1203 ~ 92 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011010 ~ 1530 ~ 1204.5 ~ 122 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T10 ~ 1530 ~ 1204.5 ~ 122 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 1830 ~ 1209 ~ 132 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011612 ~ 2030 ~ 12013 ~ 162 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 1060 ~ 1203 ~ 72 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1560 ~ 1203 ~ 92 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011010 ~ 1560 ~ 1204.5 ~ 122 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T10 ~ 1560 ~ 1204.5 ~ 122 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 1860 ~ 1209 ~ 132 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011612 ~ 2060 ~ 12013 ~ 162 ~ 30-
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 1030 ~ 1203 ~ 75 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1530 ~ 1203 ~ 95 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01105 ~ 1530 ~ 1204 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 1530 ~ 1204 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01128 ~ 1830 ~ 1209 ~ 135 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011610 ~ 2030 ~ 12013 ~ 165 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 1060 ~ 1203 ~ 75 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1560 ~ 1203 ~ 95 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01105 ~ 1560 ~ 1204 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 1560 ~ 1204 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01128 ~ 1860 ~ 1209 ~ 135 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011610 ~ 2060 ~ 12013 ~ 165 ~ 30-

Loading...

More Information

■Features: For Precision Grade, P Dim. Tolerance is or (for Standard Grade, ), concentricity is 0.01 or 0.02 (for Standard Grade, 0.03 or 0.05). Tip shape is selectable.
 

Basic Information

Basic Shape Jig Pin With Collar Shank Style Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support