(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Threaded, Precision g6

Locating Pins for Jigs & Fixtures - Threaded, Precision g6
  • Lead Time Reduction

•Shape: Without Shoulder
•Head Tip Shape: Tip End R
•Shank Style: Threaded

  • METRIC
  • inCAD Components

PDFP.2019-1652

Unit examples related to this product
Locating Pins for Jigs & Fixtures - Precision(g6), Threaded:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
LNNANRound4137 Alloy SteelHardened 35~40HRC
LNNDNDiamond
TLNNANRoundSCM415 Alloy Steel (JIS)Carburized 55HRC~ (depth 0.7 ~ 0.8) / Anti-carburizing on Threads
TLNNDNDiamond

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-NNANRound4137 Alloy Steel35~40HRC
(Surface 750HV ~ )
Hard Chrome Plating
R-NNDNDiamond
D-NNANRoundD2 Tool Steel Equivalent55HRC~
(Surface 3000HV)
Dicoat® Treated
D-NNDNDiamond


Specifications

Part Number-P-B-L
   
Type D
LNNAN 6-P8.0-B14-L10
LNTAN 8-P12.0-B12  

Part NumberP
0.1mm Increment
B
1mm Increment
L
Selection
1RWUnit Price
TypeDg6LNNANLNNDNTLNNANTLNNDNR-NNANR-NNDND-NNAND-NNDN
Hardened
(Round)
LNNAN

(Diamond)
LNNDN
Carburized
(Round)
TLNNAN

(Diamond)
TLNNDN
Hard Chrome
(Round)
R-NNAN

(Diamond)
R-NNDN
Dicoat
(Round)
D-NNAN

(Diamond)
D-NNDN
 6-0.004
-0.012
 8.0~12.0[ ! ]2~305810    633        
 8-0.005
-0.014
10.0~16.058101215  1043.5        
1012.0~20.0(5)(8)101215  1244        
10T12.0~20.0(5)(8)101215  1555        
12-0.006
-0.017
14.0~25.0 (8)10121518 1566        
1618.0~32.0  (10)121518201888    ----
20-0.007
-0.020
22.0~35.0   121518202289    ----
[ NG ]L dimension in ( ) is not applicable to Diamond Shape and Dicoat® treatment. [ ! ]B Dimension is selectable from 5 mm ~ for Dicoat® Treated / Diamond Shape.

Alterations

Locating Pins for Jigs & Fixtures - Precision(g6), Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-NNAN6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]
D-NNAN8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
D-NNAN10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
D-NNAN10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
D-NNAN12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
D-NNDN6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]
D-NNDN8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
D-NNDN10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
D-NNDN10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
D-NNDN12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
LNNAN6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]
LNNAN8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
LNNAN10-P[12-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
LNNAN10T-P[12-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
LNNAN12-P[14-25/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]
LNNAN16-P[18-32/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]
LNNAN20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]
LNNDN6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]
LNNDN8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
LNNDN10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
LNNDN10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
LNNDN12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
LNNDN16-P[18-32/0.1]-B[5-30/1]-L[12,​15,​18,​20]
LNNDN20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]
R-NNAN6-P[8-12/0.1]-B[2-30/1]-L[5,​8,​10]
R-NNAN8-P[10-16/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-NNAN10-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-NNAN10T-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-NNAN12-P[14-25/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]
R-NNDN6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]
R-NNDN8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
R-NNDN10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
R-NNDN10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
R-NNDN12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
TLNNAN6-P[8-12/0.1]-B[2-30/1]-L[5,​8,​10]
TLNNAN8-P[10-16/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TLNNAN10-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TLNNAN10T-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TLNNAN12-P[14-25/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]
TLNNAN16-P[18-32/0.1]-B[2-30/1]-L[10,​12,​15,​18,​20]
TLNNAN20-P[22-35/0.1]-B[2-30/1]-L[12,​15,​18,​20]
TLNNDN6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]
TLNNDN8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
TLNNDN10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
TLNNDN10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
TLNNDN12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
TLNNDN16-P[18-32/0.1]-B[5-30/1]-L[12,​15,​18,​20]
TLNNDN20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Head Dia. Tolerance
(mm)
Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
P Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 108 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1510 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1814 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 108 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1510 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1814 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1510 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01105 ~ 1512 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 1512 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01128 ~ 1814 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011610 ~ 2018 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012012 ~ 2022 ~ 355 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1510 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011010 ~ 1512 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T10 ~ 1512 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011612 ~ 2018 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012012 ~ 2022 ~ 355 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1510 ~ 162 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01105 ~ 1512 ~ 202 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 1512 ~ 202 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01128 ~ 1814 ~ 252 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 125 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1510 ~ 165 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011010 ~ 1512 ~ 205 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T10 ~ 1512 ~ 205 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1510 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01105 ~ 1512 ~ 202 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 1512 ~ 202 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01128 ~ 1814 ~ 252 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2018 ~ 322 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.012012 ~ 2022 ~ 352 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1510 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011010 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0110T10 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011612 ~ 2018 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.012012 ~ 2022 ~ 355 ~ 30

Loading...

  1. 1

More Information

■Features: For Precision Grade, P Dim. Tolerance is or (for Standard Grade, ), concentricity is 0.01 or 0.02 (for Standard Grade, 0.03 or 0.05).
 

Basic Information

Basic Shape Jig Pin Without Collar Head Tip Shape Tip R (B shape) Shank Style Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support