(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Set Screw Flat, Tip Shape Selectable, Precision g6

Locating Pins for Jigs & Fixtures - Set Screw Flat, Tip Shape Selectable, Precision g6
  • Lead Time Reduction

•Shape: Without Shoulder
For complete product overview and details on Locating Pins for Jigs & Fixtures - Set Screw Flat, Tip Shape Selectable, Precision g6 see the sections below:

  • METRIC
  • inCAD Components
Locating Pins for Jigs & Fixtures - Precision(g6), Set Screw Fixing, Tip Shape Selectable, Plated:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
SLNTARound4137 Alloy SteelHardened 35~40HRC
SLNTDDiamond
TSLNTARoundSCM415 Alloy Steel (JIS)Carburized 55HRC~
(depth 0.7 ~ 0.8) / Anti-carburizing on Threads
TSLNTDDiamond

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-SNTARound4137 Alloy Steel35~40HRC
(Surface 750HV ~ )
Hard Chrome Plating
R-SNTDDiamond
D-SNTARoundD2 Tool Steel Equivalent55HRC~
(Surface 3000HV)
DicoatR Treated
D-SNTDDiamond

Specifications

Part Number-P-B-L-A-E
     
Type Tip Shape D
SLNND A 6-P8.0-B14-L8-A30-E2
SLNTA B 8-P12.0-B15-  A60  

Part NumberP
0.1mm Increment
B
1mm Increment
A
Selection
E
(Shape A)
1mm Increment
L1dRApplicable
Set
Screw
WUnit Price
TypeTip ShapeDg6SLNTASLNTDTSLNTATSLNTDR-SNTAR-SNTDD-SNTAD-SNTD
Hardened
(Round)
SLNTA

(Diamond)
SLNTD
Carburized
(Round)
TSLNTA

(Diamond)
TSLNTD
Hard Chrome
(Round)
R-SNTA

(Diamond)
R-SNTD
Dicoat
(Round)
D-SNTA

(Diamond)
D-SNTD
A
(Tapered)

B
(Taper R)
 6-0.004
-0.012
 8.0~12.0[ ! ]2~30*30

60

90

120
1~10 5 8 43M53        
 8-0.005
-0.014
10.0~16.0 5 8 54M53.5        
1012.0~20.010 8 74M64        
10T12.0~20.0 5 8 75M65        
12-0.006
-0.017
14.0~25.01210 96M86        
1618.0~32.01210138M88    ----
20-0.007
-0.020
22.0~35.01210178M89    ----
[ NG ]Angle A*30 is not applicable to Tip Shape B. Select from Precision Grade, No Shoulder (Click here).
[ ! ]B Dimension is selectable from 5 mm ~ for Dicoat® Treated / Diamond Shape.

Alterations

Locating Pins for Jigs & Fixtures - Precision(g6), Set Screw Fixing, Tip Shape Selectable, Plated:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-SNTAA6-P[8-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SNTAA8-P[10-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SNTAA10-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SNTAA10T-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SNTAA12-P[14-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SNTAB6-P[8-12/0.1]-B[5-30/1]-A[60,​90,​120]
D-SNTAB8-P[10-16/0.1]-B[5-30/1]-A[60,​90,​120]
D-SNTAB10-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
D-SNTAB10T-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
D-SNTAB12-P[14-25/0.1]-B[5-30/1]-A[60,​90,​120]
D-SNTDA6-P[8-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SNTDA8-P[10-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SNTDA10-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SNTDA10T-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SNTDA12-P[14-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SNTDB6-P[8-12/0.1]-B[5-30/1]-A[60,​90,​120]
D-SNTDB8-P[10-16/0.1]-B[5-30/1]-A[60,​90,​120]
D-SNTDB10-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
D-SNTDB10T-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
D-SNTDB12-P[14-25/0.1]-B[5-30/1]-A[60,​90,​120]
R-SNTAA6-P[8-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SNTAA8-P[10-16/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SNTAA10-P[12-20/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SNTAA10T-P[12-20/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SNTAA12-P[14-25/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SNTAB6-P[8-12/0.1]-B[2-30/1]-A[60,​90,​120]
R-SNTAB8-P[10-16/0.1]-B[2-30/1]-A[60,​90,​120]
R-SNTAB10-P[12-20/0.1]-B[2-30/1]-A[60,​90,​120]
R-SNTAB10T-P[12-20/0.1]-B[2-30/1]-A[60,​90,​120]
R-SNTAB12-P[14-25/0.1]-B[2-30/1]-A[60,​90,​120]
R-SNTDA6-P[8-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SNTDA8-P[10-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SNTDA10-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SNTDA10T-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SNTDA12-P[14-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SNTDB6-P[8-12/0.1]-B[5-30/1]-A[60,​90,​120]
R-SNTDB8-P[10-16/0.1]-B[5-30/1]-A[60,​90,​120]
R-SNTDB10-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
R-SNTDB10T-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
R-SNTDB12-P[14-25/0.1]-B[5-30/1]-A[60,​90,​120]
SLNTAA6-P[8-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLNTAA8-P[10-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLNTAA10-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLNTAA10T-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLNTAA12-P[14-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLNTAA16-P[18-32/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLNTAA20-P[22-35/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLNTAB6-P[8-12/0.1]-B[5-30/1]-A[60,​90,​120]
SLNTAB8-P[10-16/0.1]-B[5-30/1]-A[60,​90,​120]
SLNTAB10-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
SLNTAB10T-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
SLNTAB12-P[14-25/0.1]-B[5-30/1]-A[60,​90,​120]
SLNTAB16-P[18-32/0.1]-B[5-30/1]-A[60,​90,​120]
SLNTAB20-P[22-35/0.1]-B[5-30/1]-A[60,​90,​120]
SLNTDA6-P[8-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLNTDA8-P[10-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLNTDA10-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLNTDA10T-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLNTDA12-P[14-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLNTDA16-P[18-32/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Head Tip Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Head Dia. Tolerance
(mm)
Outside Diameter of Holder D
(mm)
A
(°)
P Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)630 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)830 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1030 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T30 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1230 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)660 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)860 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1060 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T60 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1260 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)630 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)830 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1030 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T30 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1230 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)660 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)860 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1060 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T60 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1260 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01630 ~ 1208 ~ 122 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01830 ~ 12010 ~ 162 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011030 ~ 12012 ~ 202 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T30 ~ 12012 ~ 202 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011230 ~ 12014 ~ 252 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01660 ~ 1208 ~ 122 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01860 ~ 12010 ~ 162 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011060 ~ 12012 ~ 202 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T60 ~ 12012 ~ 202 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011260 ~ 12014 ~ 252 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01630 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01830 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011030 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T30 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011230 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01660 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01860 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011060 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T60 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011260 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01630 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01830 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011030 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T30 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011230 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011630 ~ 12018 ~ 325 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012030 ~ 12022 ~ 355 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01660 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01860 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011060 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T60 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011260 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011660 ~ 12018 ~ 325 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012060 ~ 12022 ~ 355 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01630 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01830 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011030 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T30 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011230 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011630 ~ 12018 ~ 325 ~ 301 ~ 10

Loading...

 

Basic Information

Basic Shape Jig Pin Without Collar

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support