(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Set Screw Flat, Configurable

Locating Pins for Jigs & Fixtures - Set Screw Flat, Configurable

•Shape: Without Shoulder
•Head Tip Shape: Tip End R

  • METRIC
  • inCAD Components
Locating Pins for Jigs & Fixtures - Configurable, Circumference Groove:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
RoundDiamond
FLNTAFLNTD4137 Alloy SteelTreated Hardness35~40HRC
FTLNTAFTLNTDSCM415 Alloy Steel (JIS)Carburized Hardness55HRC~
FSLNTAFSLNTD304 Stainless Steel-
FCLNTAFCLNTD440C or 420 Stainless SteelTreated Hardness50~55HRC
* Carburized: depth 0.7 ~ 0.8 / Anti-carburizing on Threads
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-FNTARound4137 Alloy Steel35~40HRC (Surface 750HV ~ )Hard Chrome Plating
R-FNTDDiamond
D-FNTARoundD2 Tool Steel Equivalent55HRC ~
(Surface 3000HV)
Dicoat® Treated
D-FNTDDiamond

 

Specifications

Part Number-P-B-L
FTLNNA12
FLNTA10
-
-
P14.2
P12.1
-
-
B15.1
B10.5
-
-
L10
L8
 
Part NumberDP
0.1mm Increment
B
0.1mm Increment
L
1mm Increment
1dRApplicable
Set Screw
WUnit Price
TypeFLNTAFLNTDFTLNTAFTLNTDFSLNTAFSLNTDFCLNTAFCLNTDR-FNTAR-FNTDD-FNTAD-FNTD
Hardened
(Round)
FLNTA

(Diamond)
FLNTD
Carburized
(Round)
FLNTA

(Diamond)
FLNTD
304 Stainless Steel
(Round)
FSLNTA

(Diamond)
FSLNTD
440C or 420 Stainless Steel
(Round)
FCLNTA

(Diamond)
FCLNTD
Hard Chrome
(Round)
R-FNTA

(Diamond)
R-FNTD
Dicoat
(Round)
D-FNTA

(Diamond)
D-FNTD
 6 8.0~12.02.0~30.0 5~10 8 43M53            
 810.0~16.02.0~35.0 5~10 8 54M53.5            
1012.0~20.03.0~35.0 8~15 8 74M64            
1214.0~25.03.0~35.010~1810 96M66            
1618.0~32.05.0~35.010~2010138M88        ----
2022.0~35.05.0~35.010~2010178M89        ----
[ ! ]B≤Px4 [ ! ]For Diamond Shape, B dimension 5.0 or more are applicable.

Alterations

Locating Pins for Jigs & Fixtures - Configurable, Circumference Groove:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-FNTA6-P[8-12/0.1]-B[2-30/0.1]-L[5-10/1]
D-FNTA8-P[10-16/0.1]-B[2-35/0.1]-L[5-10/1]
D-FNTA10-P[12-20/0.1]-B[3-35/0.1]-L[8-15/1]
D-FNTA12-P[14-25/0.1]-B[3-35/0.1]-L[10-18/1]
D-FNTD6-P[8-12/0.1]-B[5-30/0.1]-L[5-10/1]
D-FNTD8-P[10-16/0.1]-B[5-35/0.1]-L[5-10/1]
D-FNTD10-P[12-20/0.1]-B[5-35/0.1]-L[8-15/1]
D-FNTD12-P[14-25/0.1]-B[5-35/0.1]-L[10-18/1]
FCLNTA6-P[8-12/0.1]-B[2-30/0.1]-L[5-10/1]
FCLNTA8-P[10-16/0.1]-B[2-26/0.1]-L[5-10/1]
FCLNTA10-P[12-20/0.1]-B[3-35/0.1]-L[8-15/1]
FCLNTA12-P[14-25/0.1]-B[3-35/0.1]-L[10-18/1]
FCLNTA16-P[18-32/0.1]-B[5-35/0.1]-L[12-20/1]
FCLNTA20-P[22-35/0.1]-B[5-35/0.1]-L[15-20/1]
FLNTA6-P[8-12/0.1]-B[2-30/0.1]-L[5-10/1]
FLNTA8-P[10-16/0.1]-B[2-35/0.1]-L[5-10/1]
FLNTA10-P[12-20/0.1]-B[3-35/0.1]-L[8-15/1]
FLNTA12-P[14-25/0.1]-B[3-35/0.1]-L[10-18/1]
FLNTA16-P[18-32/0.1]-B[5-35/0.1]-L[10-20/1]
FLNTA20-P[22-35/0.1]-B[5-35/0.1]-L[10-20/1]
FLNTD6-P[8-12/0.1]-B[5-24/0.1]-L[5-10/1]
FLNTD8-P[10-16/0.1]-B[5-35/0.1]-L[5-10/1]
FLNTD10-P[12-20/0.1]-B[5-35/0.1]-L[8-15/1]
FLNTD12-P[14-25/0.1]-B[5-35/0.1]-L[10-18/1]
FLNTD16-P[18-32/0.1]-B[5-35/0.1]-L[12-20/1]
FLNTD20-P[22-35/0.1]-B[5-35/0.1]-L[10-20/1]
FSLNTA6-P[8-12/0.1]-B[2-24/0.1]-L[5-10/1]
FSLNTA8-P[10-16/0.1]-B[2-26/0.1]-L[5-10/1]
FSLNTA10-P[12-20/0.1]-B[3-35/0.1]-L[8-15/1]
FSLNTA12-P[14-25/0.1]-B[3-35/0.1]-L[10-18/1]
FSLNTA16-P[18-32/0.1]-B[5-35/0.1]-L[10-20/1]
FSLNTA20-P[22-35/0.1]-B[5-35/0.1]-L[15-20/1]
FTLNTA6-P[8-12/0.1]-B[2-30/0.1]-L[5-10/1]
FTLNTA8-P[10-16/0.1]-B[2-35/0.1]-L[5-10/1]
FTLNTA10-P[12-20/0.1]-B[3-35/0.1]-L[8-15/1]
FTLNTA12-P[14-25/0.1]-B[3-35/0.1]-L[10-18/1]
FTLNTA16-P[18-32/0.1]-B[5-35/0.1]-L[10-20/1]
FTLNTA20-P[22-35/0.1]-B[5-35/0.1]-L[5-20/1]
FTLNTD6-P[8-12/0.1]-B[5-30/0.1]-L[5-10/1]
FTLNTD8-P[10-16/0.1]-B[5-35/0.1]-L[5-10/1]
FTLNTD10-P[12-20/0.1]-B[5-35/0.1]-L[8-15/1]
FTLNTD12-P[14-25/0.1]-B[5-35/0.1]-L[10-18/1]
FTLNTD16-P[18-32/0.1]-B[5-35/0.1]-L[10-20/1]
FTLNTD20-P[22-35/0.1]-B[5-35/0.1]-L[15-20/1]
R-FNTA6-P[8-12/0.1]-B[2-30/0.1]-L[5-10/1]
R-FNTA8-P[10-16/0.1]-B[2-35/0.1]-L[5-10/1]
R-FNTA10-P[12-20/0.1]-B[3-35/0.1]-L[8-15/1]
R-FNTA12-P[14-25/0.1]-B[3-35/0.1]-L[10-18/1]
R-FNTD6-P[8-12/0.1]-B[5-24/0.1]-L[5-10/1]
R-FNTD8-P[10-16/0.1]-B[2-35/0.1]-L[5-10/1]
R-FNTD10-P[12-20/0.1]-B[5-35/0.1]-L[8-15/1]
R-FNTD12-P[14-25/0.1]-B[5-35/0.1]-L[10-18/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Head Dia. Tolerance
(mm)
Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
P Positioning Part Length B
(mm)
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 108 ~ 122 ~ 30
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1010 ~ 162 ~ 35
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)108 ~ 1512 ~ 203 ~ 35
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1814 ~ 253 ~ 35
1 Piece(s)

12 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 108 ~ 125 ~ 30
1 Piece(s)

12 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1010 ~ 165 ~ 35
1 Piece(s)

12 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)108 ~ 1512 ~ 205 ~ 35
1 Piece(s)

12 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1814 ~ 255 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 162 ~ 26
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 203 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 253 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011612 ~ 2018 ~ 325 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012015 ~ 2022 ~ 355 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 162 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 203 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 253 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011610 ~ 2018 ~ 325 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012010 ~ 2022 ~ 355 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 125 ~ 24
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 165 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 205 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 255 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011612 ~ 2018 ~ 325 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012010 ~ 2022 ~ 355 ~ 35
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 122 ~ 24
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 162 ~ 26
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 203 ~ 35
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 253 ~ 35
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2018 ~ 325 ~ 35
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.012015 ~ 2022 ~ 355 ~ 35
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 162 ~ 35
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 203 ~ 35
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 253 ~ 35
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2018 ~ 325 ~ 35
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01205 ~ 2022 ~ 355 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 165 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 205 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 255 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2018 ~ 325 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.012015 ~ 2022 ~ 355 ~ 35
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 122 ~ 30
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 162 ~ 35
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 203 ~ 35
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 253 ~ 35
1 Piece(s)

13 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 125 ~ 24
1 Piece(s)

13 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 162 ~ 35
1 Piece(s)

13 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 205 ~ 35
1 Piece(s)

13 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 255 ~ 35

Loading...

  1. 1
 

Basic Information

Basic Shape Jig Pin Without Collar Head Tip Shape Tip R (B shape)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support