(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
ESCO
[Product Specifications]
・Dim.-185(W) x 85(D) x 280(H)mm
・Roller inside dim.-70mm
・Weight-1kg
Days to Ship: | 9 Days or more |
---|
E VALUE
•Material: Carbon tool steel
•Application: Automobile maintenance and household appliance repairs.
•Function: 5 different types of work is possible, which include cutting wires, cutting screws, stripping wire coatings, crimping oven barrel, and crimping bare terminals and sleeves.
•Set Content: Insulated Terminal/Bare Terminal/2 Varieties Total 100 PCS, Cable Ties White/Black 25 PCS each
•Note: Do not use it for live wires (wires conducting electricity). This simple tool can be used for various hobbies, vehicles etc. Do not use it for critical crimping such as that of indoor wires. Wear protective equipment such as glasses and glove
Days to Ship: | 10 Days or more |
---|
Densan
•JAN Code: 4937897510335
•Overall Length (mm): 215
•Trusco Code: 366-5305
•For Crimping Terminal BNC Terminal (3C) (mm2): 6.5
•For Crimping Terminal BNC Terminal (5C) (mm2): 9.2
Days to Ship: | 8 Days or more |
---|
Crimping Tool for BNC _ Replacement Die
Densan
•JAN Code: 4937897510342
•Overall Length (mm): 33
•Trusco Code: 366-5313
•Mass (g): 45
Days to Ship: | 8 Days or more |
---|
Canare Type Connector Crimping Tool
Densan
•JAN Code: 4937897510359
•Overall Length (mm): 215
•Trusco Code: 366-5321
•For Crimping Terminal BNC Terminal (3C) (mm2): 6.8
•For Crimping Terminal BNC Terminal (5C) (mm2): 9.0
Days to Ship: | 8 Days or more |
---|
"Canare Type Connector Crimping Tool" _Spare Die
Densan
•JAN Code: 4937897510366
•Overall Length (mm): 33
•Trusco Code: 366-5330
•Mass (g): 45
Days to Ship: | 8 Days or more |
---|
Densan
•JAN Code: 4937897510182
•Overall Length (mm): 227
•Trusco Code: 321-8112
•Compatible Plug Size: 4P、6P、8P
•Mass (g): 500
Days to Ship: | 8 Days or more |
---|
Hozan
Electrical installation tool that can strip and cut while checking the length.
[Features]
· Auxiliary tool for the P-958 VVF stripper only.
· By using this product effectively, it is possible to strip/cut the wire more accurately in a shorter time.
[Applications]
· Mountable Product Number: P-958/957/956.
Days to Ship: | 9 Days or more |
---|
Acceptance Clip P-926【10 Pieces Per Package】
Hozan
Electric tool for quick, neat crimping work.
[Features]
· When connecting multiple electric wires, certified clips can be used to bundle them.
· It is possible to pre-check the connection before crimping to prevent erroneous connection.
· Capable of maintaining the alignment of the core wire coating edges even when using a long sleeve and connecting using crimping tools.
· Inexperienced users can also perform crimping work quickly and neatly.
[Applications]
· Ideal for preventing connection errors and assisting with crimping.
Days to Ship: | 11 Days or more |
---|
KEIBA
•Main Body Overall Length (mm): 170
•Main Body Width (mm): 45
•Main Body Thickness (mm): 20
•Target Wire Material: VVF 2-3 cores
•Application: 1.6-2.0 mmφ peeled
Days to Ship: | 8 Days or more |
---|
KEIBA
•Main Body Overall Length (mm): 120
•Main Body Width (mm): 35
•Main Body Thickness (mm): 20
•Application: S-5C-FB Coaxial Cable Stripper
•Weight (g): 125
Days to Ship: | 8 Days or more |
---|
Hozan
A tool for electric facilities which saves considerable time with the "single action" of gripping the handle.
[Features]
· Achieves quick and clean finish from cutting to peeling off coating in a single action simply by gripping the handle.
· The blade cutting depth to the cable can be adjusted by 5 steps, corresponding to different hardness and coating thickness according to the wire manufacturer.
· Actively used for electrical proficiency tests. Specialized tool for stripping wires.
· Supports cable exterior / core wire, 1.6/2.0 mm 2 or 3-core strips.
· Supports eco-wires that require a unique technique in stripping the coating.
· As less of the blade is exposed compared with the electric knife, unexpected injuries can be prevented.
[Applications]
· Can be used for stripping and cutting of the coating.
Days to Ship: | 9 Days or more |
---|
Crimper (for Bare Terminals/Contact Terminals/P.B Type Sleeves)
Trusco Nakayama
[Features]
· Open barrel terminal/bare terminal crimping, bolt/wire cutting, wire insulation stripping can all be done with the 1 blade.
[Applications]
· For crimping terminals in automobile maintenance, wiring, etc.
Days to Ship: | 9 Days or more |
---|
Crimper (for Bare Terminals/P.B Type Sleeves)
Trusco Nakayama
[Features]
· This tool is capable of crimping bare crimp terminals, P.B sleeves and ignition terminals, as well as cutting bolts, wires, and wire stripping.
[Applications]
· For crimping terminals in automobile maintenance, wiring, etc.
· Crimps terminals in automobile maintenance, wiring, etc.
Days to Ship: | 8 Days or more |
---|
Crimper (for Insulating Terminals/Contact Terminals/P.B Type Sleeves)
Trusco Nakayama
[Features]
· A single unit capable of crimping insulation crimp terminals, bare crimp terminals and P.B. sleeves, cutting bolts and wires, and stripping wire coating.
[Applications]
· For crimping terminals in automobile maintenance, wiring, etc.
· Crimps terminals in automobile maintenance, wiring, etc.
Days to Ship: | 12 Days or more |
---|
Crimping Tool (for E-Type Ring Sleeves)
Trusco Nakayama
[Features]
· It is a built-in molding check mechanism in which the handle does not open unless crimping is completed.
· Handle width is narrow so it can be gripped firmly.
· JIS C 9711 compliant product.
· Tool essential for the Class 2 Electrical Worker Proficiency Test.
[Applications]
· For crimping E-type ring sleeves.
Days to Ship: | 8 Days or more |
---|
Manual One-Hand Tool, Bare Crimp Terminal, for Sleeve 214A
Izumi Products
•Application: Bare crimp terminal/sleeve
•JAN Code: 4906274800260
•Range: 2.0、3.5、5.5、8、14
•Trusco Cord: 152-7207
•Total Length (mm): 297
Days to Ship: | 8 Days or more |
---|
Manual One-Hand Tool, Bare Crimp Terminal, for Sleeve 5N18
Izumi Products
•Application: Bare crimp terminal/sleeve
•JAN Code: 4906274800239
•Range: 1.25、2.0、3.5、5.5、8
•Trusco Cord: 152-7193
•Total Length (mm): 275
Days to Ship: | 11 Days or more |
---|
Insulated Coated Crimped Terminal for Sleeves, No. 3 D
Izumi Products
•Application: Crimp Contact Terminal and Sleeve with Insulation Coating
•JAN Code: 4906274800277
•Range: 1.25
•Trusco Cord: 152-6871
•Total Length (mm): 265
Days to Ship: | 11 Days or more |
---|
Insulated Coated Crimped Terminal for Sleeves, No. 4 D
Izumi Products
•Application: Crimp Contact Terminal and Sleeve with Insulation Coating
•JAN Code: 4906274800284
•Range: 2.0
•Trusco Cord: 152-6880
•Total Length (mm): 265
Days to Ship: | 8 Days or more |
---|
Manual One-Hand Tool, Crimp Terminal with Insulation Coating, for Sleeve 34S
Izumi Products
•Application: Bare Crimp Terminal / Sleeve, Crimp Terminal with Insulation Coating / Sleeve
•JAN Code: 4906274800338
•Range: 1.25, 2.0
•Trusco Cord: 152-6961
•Total Length (mm): 195
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
ESCO
[Product Specifications]
・Weight-2.5kg
・Press pressure-227kg
・Cast iron
・Dim.-94(W) x 177(D) x 177(H)mm
・Ram dim.-19 x 19mm
・Stroke-150mm
Days to Ship: | 9 Days or more |
---|
[For EA525X] Stroke Adjustment Attachment EA525X-11
ESCO
[Product Specifications]
・For ram position adjustment
・Attachable speedily and easily
・For EA525X
Days to Ship: | 9 Days or more |
---|
[For EA525X-13] Flat ribbon cable cutter EA525X-14
ESCO
【Product Specifications】
・Support for up to 68-pole flat cable
・Support for ribbon cable up to 81.8mm wide and 14 gauge thick
・Capable of cutting without pulling the inner wire, which is more effective than hand tools
・Capable of cutting at right angles
・For EA525X
・Use this together with EA525X-13 for installation to EA525X.
・Specification…Body set
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・Overall length-125mm
・Cutting capacity-Iron wire: dia. 1.2mm, Copper wire: dia. 2.0mm
Days to Ship: | 9 Days or more |
---|
[ESD] Precision Nippers EA535TC-1
ESCO
【Product Specifications】
・Full length-TC-1 to -11: 120mm, TG-1 to -11: 140mm
・Blade…Semi flash
・Cutting capacity(copper wire)…0.1 to 1.2mm
Days to Ship: | 10 Days or more |
---|
[ESD] Precision Nippers EA535TJ-12
ESCO
【Product Specifications】
・Full length-140mm
・Cutting capacity-0.1 to 1.0mm (copper wire)
・Blade-Flash
Days to Ship: | 10 Days or more |
---|
[ESD] Precision Nippers EA535TL-1
ESCO
【Product Specifications】
・Full length-125mm
・Blade-Laser flash
・Blade length…4.1mm
・Cutting capacity(copper wire)…0.1 to 0.65mm
Days to Ship: | 9 Days or more |
---|
[ESD] Precision Nippers EA535TM-1
ESCO
【Product Specifications】
・Full length-125mm
・Blade length…5.0mm
・Cutting capacity(copper wire)…0.1 to 0.65mm
Days to Ship: | 9 Days or more |
---|
[ESD] Precision End Nippers EA535TP-2
ESCO
【Product Specifications】
・Blade hardness-HRC63 to 65
・Blade-flash
・Cutting capacity (copper wire)-0.1 to 0.8mm
・Blade width-4.5mm
・Full length…140mm
Days to Ship: | 10 Days or more |
---|
[ESD] Precision Nippers (Ultrahard Blade) EA535TS-2
ESCO
【Product Specifications】
・Full length-130mm
・Cutting capacity-0.20 to 0.51mm
・Blade-Flash
Days to Ship: | 9 Days or more |
---|
[For Optical Fiber] Nippers EA536KP-2
ESCO
[Product Specifications]
・Full length-160mm
・Handle-Plastic coating
・Finish-Polish
・Straight blade
Days to Ship: | 9 Days or more |
---|
Tapered Precision Nippers EA536NS-125
ESCO
[Product Specifications]
・Overall length-135mm
・Cutting capacity- Iron wire: dia. 1.2mm, Copper wire: dia. 2.0mm
Days to Ship: | 10 Days or more |
---|
Crimping Pliers (for Uninsulated Terminal) EA538JA
ESCO
[Product Specifications]
・Uninsulated crimp terminal, for sleeve
・Crimp range(mm2)-1.25, 2, 5.5
・Overall length-176mm
・JIS compliant
・As compliant with JIS, available for public works
Days to Ship: | Same day |
---|
Show Stock Products
Crimping Combination Pliers (For bare terminals/sleeves)
ESCO
[Features]
Crimping pliers for bare crimp terminals and sleeves with total lengths of 175 mm and 176 mm.
Days to Ship: | 8 Days or more |
---|
Crimping Pliers (for Uninsulated Terminal) EA538JF-2
ESCO
[Product Specifications]
・For bare crimp terminals, sleeves
・Length-330mm
・Since the JIS mark is available, it can be used for work designated by the government.
・Crimping range-5.5, 8, 14, 22mm2
Days to Ship: | 8 Days or more |
---|
Crimping Pliers (for Uninsulated Terminal) EA538JG
ESCO
[Product Specifications]
・Uninsulated crimp terminal, for sleeve
・Crimp range(mm2)-8, 14, 22, 38mm2
・Overall length-334mm
・JIS compliant
・As compliant with JIS, available for public works
・38mm2 can be crimped by hand.
Days to Ship: | 8 Days or more |
---|
Scissors (for Steel Plate) EA544EN-3
ESCO
[Product Specifications]
・Overall length-260mm
・Blade length-48mm
・Cutting capacity-Steel plate: 1.0mm, Stainless steel: 0.8mmCopper plate: 0.8mm, Aluminum plate: 1.0mm
・For straight cutting
・You can work safety as this tool cuts metal plates without warping them.
・Easy to cut thick plates with lever mechanism.
Days to Ship: | 9 Days or more |
---|
Steel Plate Scissors EA544MA-5
ESCO
【Product Specifications】
・Cutting capacity-Steel plate: 1.54mm, Stainless steel: 1.24mm
・Lefty/righty
・Overall length-240mm
・Blade length-30mm
・With a spring
Days to Ship: | 9 Days or more |
---|
Offset Stainless Steel Plate Scissors EA544MS-11
ESCO
【Product Specifications】
・Overall length-240mm
・Blade length-50mm
・Cutting capacity-0.78mm
・Easier to work because steel plate is not in contact with hand.
・Specification…For right-handed
Days to Ship: | 10 Days or more |
---|
Offset Stainless Steel Plate Scissors EA544MS-13
ESCO
【Product Specifications】
・Overall length-240mm
・Blade length-50mm
・Cutting capacity-0.78mm
・Easier to work because steel plate is not in contact with hand.
・Specification…For left-handed
Days to Ship: | 9 Days or more |
---|
Stainless Steel Plate Scissors EA544MS-3
ESCO
[Product Specifications]
・Overall length-250mm
・Blade length-35mm
・Cutting capacity-Stainless steel: 0.8mm
・Specification…For left-handed
Days to Ship: | 9 Days or more |
---|
Wire stripper with spring and screw cutter
ESCO
The tip opens with the action of a spring, reducing the load on the grip, allowing continuous work to be carried out comfortably.
[Specifications]: With Spring / With Screw Cutter
[full length]: 159 mm
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
Brand | ESCO | E VALUE | Densan | Densan | Densan | Densan | Densan | Hozan | Hozan | KEIBA | KEIBA | Hozan | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Izumi Products | Izumi Products | Izumi Products | Izumi Products | Izumi Products | Izumi Products | Izumi Products | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Crimper (for Bare Terminals/Contact Terminals/P.B Type Sleeves) | Crimper (for Insulating Terminals/Contact Terminals/P.B Type Sleeves) | Manual One-Hand Tool, Crimp Terminal with Insulation Coating, for Sleeve 34S | Manual Hydraulic Type, Hydraulic Head Separation Type EP-1460 | |||||||||||||||||||||||||||||||||||||||||
Days to Ship | 9 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 10 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 9 Days or more |
Same day or more
Show Stock Products |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy