(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Crimping Tool for BNC _ Replacement Die

Crimping Tool for BNC _ Replacement Die
  • Volume Discount

•JAN Code: 4937897510342
•Overall Length (mm): 33
•Trusco Code: 366-5313
•Mass (g): 45

Part Number

Configured Part Number is shown.

LMJ-BNC-AD

Part Number
LMJ-BNC-AD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 33 JAN Code 4937897510342 Trusco Code 366-5313
Mass(g) 45

Please check the type/dimensions/specifications of the part LMJ-BNC-AD in the Crimping Tool for BNC _ Replacement Die series.

Additional Products in this Category

Tech Support