(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimper (for Insulating Terminals/Contact Terminals/P.B Type Sleeves)

Crimper (for Insulating Terminals/Contact Terminals/P.B Type Sleeves)
  • Volume Discount

[Features]
· A single unit capable of crimping insulation crimp terminals, bare crimp terminals and P.B. sleeves, cutting bolts and wires, and stripping wire coating.
[Applications]
· For crimping terminals in automobile maintenance, wiring, etc.
· Crimps terminals in automobile maintenance, wiring, etc.

Part Number

Configured Part Number is shown.

TAP-2

Part Number
TAP-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Overall Length(mm) 235 Crimp Terminal For insulation terminal / bare terminal: 1.25, 2, 5.5 mm² Usable port Insulation terminal, bare terminal, sleeve
JAN Code 4989999265774 Trusco Code 445-5070 Mass(g) 275

Please check the type/dimensions/specifications of the part TAP-2 in the Crimper (for Insulating Terminals/Contact Terminals/P.B Type Sleeves) series.

Additional Products in this Category

Tech Support