(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulated Coated Crimped Terminal for Sleeves, No. 3 D

Insulated Coated Crimped Terminal for Sleeves, No. 3 D
  • Volume Discount

•Application: Crimp Contact Terminal and Sleeve with Insulation Coating
•JAN Code: 4906274800277
•Range: 1.25
•Trusco Cord: 152-6871
•Total Length (mm): 265

Part Number

Configured Part Number is shown.

3GO-D

Part Number
3GO-D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Apply Crimp Contact Terminal and Sleeve with Insulation Coating Range 1.25 Dimensions(mm) 265
Mass(g) 455

Please check the type/dimensions/specifications of the part 3GO-D in the Insulated Coated Crimped Terminal for Sleeves, No. 3 D series.

Additional Products in this Category

Tech Support