(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimping Pliers (for Uninsulated Terminal) EA538JA

Crimping Pliers (for Uninsulated Terminal) EA538JA
  • Volume Discount

[Product Specifications]
・Uninsulated crimp terminal, for sleeve
・Crimp range(mm2)-1.25, 2, 5.5
・Overall length-176mm
・JIS compliant
・As compliant with JIS, available for public works

Part Number

Configured Part Number is shown.

EA538JA

Part Number
EA538JA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538JA in the Crimping Pliers (for Uninsulated Terminal) EA538JA series.

Additional Products in this Category

Tech Support