(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Crimper (for Bare Terminals/Contact Terminals/P.B Type Sleeves)

Crimper (for Bare Terminals/Contact Terminals/P.B Type Sleeves)
  • Volume Discount

[Features]
· Open barrel terminal/bare terminal crimping, bolt/wire cutting, wire insulation stripping can all be done with the 1 blade.
[Applications]
· For crimping terminals in automobile maintenance, wiring, etc.

Part Number

Configured Part Number is shown.

TAP-1

Part Number
TAP-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Overall Length(mm) 235 Crimp Terminal For bare terminal, for connection terminal: 1.25, 2, 5.5 mm² Usable port Bare terminal, connection terminal (open barrel), sleeve
JAN Code 4989999265767 Trusco Code 445-5061 Mass(g) 275

Please check the type/dimensions/specifications of the part TAP-1 in the Crimper (for Bare Terminals/Contact Terminals/P.B Type Sleeves) series.

Additional Products in this Category

Tech Support