(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimping Tool for BNC Plug

Crimping Tool for BNC Plug
  • Volume Discount

•JAN Code: 4937897510335
•Overall Length (mm): 215
•Trusco Code: 366-5305
•For Crimping Terminal BNC Terminal (3C) (mm2): 6.5
•For Crimping Terminal BNC Terminal (5C) (mm2): 9.2

Part Number

Configured Part Number is shown.

LMJ-BNC-A

Part Number
LMJ-BNC-A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 215 For Crimping Terminal BNC Terminal (3C)(mm2) 6.5 For Crimping Terminal BNC Terminal (5C)(mm2) 9.2
JAN Code 4937897510335 Trusco Code 366-5305 Mass(g) 550
Features The grip is easy to work with one hand, easy to hold, and prevents fatigue. Application Used for clamping to the Jefcom BNC plug coaxial cable.

Please check the type/dimensions/specifications of the part LMJ-BNC-A in the Crimping Tool for BNC Plug series.

Additional Products in this Category

Tech Support