(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Modular Tool

Super Modular Tool
  • Volume Discount

•JAN Code: 4937897510182
•Overall Length (mm): 227
•Trusco Code: 321-8112
•Compatible Plug Size: 4P、6P、8P
•Mass (g): 500

Part Number

Configured Part Number is shown.

MJ-468N

Part Number
MJ-468N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 227 Applicable Plug Size 4P、6P、8P JAN Code 4937897510182
Trusco Code 321-8112 Mass(g) 500 Features Can be used to crimp 4P, 6P, and 8P. Includes a cutting blade for flat cables, and a stripping blade. The ratchet mechanism and repeating spring make continuous operation easy. The handle has a narrow opening, and can be gripped without difficulty.
Application For crimping modular plugs.

Please check the type/dimensions/specifications of the part MJ-468N in the Super Modular Tool series.

Additional Products in this Category

Tech Support