(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimping Tool Set

Crimping Tool Set
  • Volume Discount

•Material: Carbon tool steel
•Application: Automobile maintenance and household appliance repairs.
•Function: 5 different types of work is possible, which include cutting wires, cutting screws, stripping wire coatings, crimping oven barrel, and crimping bare terminals and sleeves.
•Set Content: Insulated Terminal/Bare Terminal/2 Varieties Total 100 PCS, Cable Ties White/Black 25 PCS each
•Note: Do not use it for live wires (wires conducting electricity). This simple tool can be used for various hobbies, vehicles etc. Do not use it for critical crimping such as that of indoor wires. Wear protective equipment such as glasses and glove

Part Number

Configured Part Number is shown.

4977292812030

Part Number
4977292812030
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Material Carbon tool steel Application Automobile maintenance and household appliance repairs. Function 5 different types of work is possible, which include cutting wires, cutting screws, stripping wire coatings, crimping oven barrel, and crimping bare terminals and sleeves.
Set Content Insulated Terminal/Bare Terminal/2 Varieties Total 100 PCS, Cable Ties White/Black 25 PCS each Notes Do not use it for live wires (wires conducting electricity). This simple tool can be used for various hobbies, vehicles etc. Do not use it for critical crimping such as that of indoor wires. Wear protective equipment such as glasses and gloves when using the product. Use only for the intended purpose. Weight(g) 320

Please check the type/dimensions/specifications of the part 4977292812030 in the Crimping Tool Set series.

Additional Products in this Category

Tech Support