(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[ESD] Precision Nippers EA535TC-1

[ESD] Precision Nippers EA535TC-1
  • Volume Discount

【Product Specifications】
・Full length-TC-1 to -11: 120mm, TG-1 to -11: 140mm
・Blade…Semi flash
・Cutting capacity(copper wire)…0.1 to 1.2mm

Part Number

Configured Part Number is shown.

EA535TC-1

Part Number
EA535TC-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support