(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VVF Stripper P-929

VVF Stripper P-929

Click this image to zoom it.

Move the mouse over the image to zoom

  • P-929
  • P-929-1
  • Volume Discount

A tool for electric facilities which saves considerable time with the "single action" of gripping the handle.
[Features]
· Achieves quick and clean finish from cutting to peeling off coating in a single action simply by gripping the handle.
· The blade cutting depth to the cable can be adjusted by 5 steps, corresponding to different hardness and coating thickness according to the wire manufacturer.
· Actively used for electrical proficiency tests. Specialized tool for stripping wires.
· Supports cable exterior / core wire, 1.6/2.0 mm 2 or 3-core strips.
· Supports eco-wires that require a unique technique in stripping the coating.
· As less of the blade is exposed compared with the electric knife, unexpected injuries can be prevented.
[Applications]
· Can be used for stripping and cutting of the coating.

Part Number

Configured Part Number is shown.

Part Number
P-929
P-929-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Body/Related Products Compatible size Head width
(mm)
Blade thickness
(mm)
JAN code Core wire coated strip conforming Cable sheathing strip conforming Weight
(g)
Specifications Features
1 Piece(s)Available

8 Days or more

180.5Main Body----VVF cable / EM-EEF cable : 1.6/2.0 mmφVVF cable/EM-EEF cable: 1.6 mm 2 cores/1.6 mm x 3 cores, 2.0 mm x 2 cores / 2.0 mm x 3 cores367-Blade cutting depth can be adjusted in 5 steps. The larger the number, the deeper the blade cutting.
1 Piece(s)Available

10 Days or more

185Main body0.3/0.5 (crimp mark: 0), 1.25 (crimp mark: 1), 2 (crimp mark: 2)444.64962772067260--290With molding check mechanism, elastomer grip-

Loading...

  1. 1

Additional Products in this Category

Tech Support