(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[ESD] Precision End Nippers EA535TP-2

[ESD] Precision End Nippers EA535TP-2
  • Volume Discount

【Product Specifications】
・Blade hardness-HRC63 to 65
・Blade-flash
・Cutting capacity (copper wire)-0.1 to 0.8mm
・Blade width-4.5mm
・Full length…140mm

Part Number

Configured Part Number is shown.

EA535TP-2

Part Number
EA535TP-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support